10-pin (DRC) package image

TPS62302DRCR ACTIVE

1.6V, 500-mA, 3-MHz Step-Down Converter in QFN or Chip-Scale

ACTIVE Custom reel may be available
Same as: TPS62302DRCR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VSON (DRC) | 10
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS62302

  • Up to 93% Efficiency at 3-MHz Operation
  • Up to 500-mA Output Current at VI = 2.7 V
  • 3-MHz Fixed Frequency Operation
  • Best in Class Load and Line Transient
  • Complete 1-mm Component Profile Solution
  • –0.5%/+1.3% PWM DC Voltage Accuracy Over Temperature
  • 35-ns Minimum On-Time
  • Power-Save Mode Operation at Light Load Currents
  • Fixed and Adjustable Output Voltage
  • Only 86-µA Quiescent Current
  • 100% Duty Cycle for Lowest Dropout
  • Synchronizable On the Fly to External
    Clock Signal
  • Integrated Active Power-Down Sequencing (TPS6232x only)
  • Available in a 10-Pin QFN (3 × 3 mm), 8-Pin NanoFree™, and NanoStar™ (CSP) Packaging
  • APPLICATIONS
    • Cell Phones, Smart-Phones
    • WLAN and Bluetooth™ Applications
    • Micro DC-DC Converter Modules
    • PDAs, Pocket PCs
    • USB-Based DSL Modems
    • Digital Cameras

NanoFree, NanoStar, TMS320 are trademarks of Texas Instruments.
Bluetooth is a trademark of Bluetooth SIG, Inc.
PowerPAD is a trademark of Texas Instruments.

Description for the TPS62302

The TPS623xx device is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS623xx supports up to 500-mA load current and allows the use of tiny, low cost chip inductor and capacitors.

The device is ideal for mobile phones and similar portable applications powered by a single-cell Li-Ion battery or by 3-cell NiMH/NiCd batteries. With an output voltage range from 5.4 V down to 0.6 V, the device supports the low-voltage TMS320 DSP family, processors in smart-phones, PDAs as well as notebooks, and handheld computers.

The TPS62300 operates at 3-MHz fixed switching frequency and enters the power-save mode operation at light load currents to maintain high efficiency over the entire load current range. For low noise applications, the device can be forced into fixed frequency PWM mode by pulling the MODE/SYNC pin high. The device can also be synchronized to an external clock signal in the range of 3 MHz. In the shutdown mode, the current consumption is reduced to less than 1 µA.

The TPS623xx is available in a 10-pin leadless package (3 × 3 mm QFN) and an 8-pin chip-scale package (CSP).

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more