12-pin (YZG) package image

TPS62352YZGR ACTIVE

1A, 3MHz Buck Converter with I2C for Dynamic Voltage Scaling

ACTIVE Custom reel may be available
Same as: TPS62352YZGR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZG) | 12
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS62352

  • 88% Efficiency at 3-MHz Operation
  • 800-mA Output Current at VI = 2.7 V
  • 3-MHz Fixed Frequency Operation
  • Best in Class Load and Line Transient
  • Complete 1-mm Component Profile Solution
  • ±2% PWM DC Voltage Accuracy
  • 35-ns Minimum On-Time
  • Efficiency Optimized Power-Save Mode (Light PFM)
  • Transient Optimized Power-Save Mode (Fast PFM)
  • 28-µA Typical Quiescent Current
  • I2C Compatible Interface up to 3.4 Mbps
  • Pin-Selectable Output Voltage
  • Synchronizable On the Fly to External Clock Signal
  • Available in a 10-Pin QFN (3 × 3 mm) and 12-Pin NanoFree™ (CSP) Packaging
  • APPLICATIONS
    • SmartReflex™ Compliant Power Supply
    • Split Supply DSPs and µP Solutions
      OMAP™, XSCALE™
    • Cell Phones, Smart-Phones
    • PDAs, Pocket PCs
    • Digital Cameras
    • Micro DC-DC Converter Modules

NanoFree, SmartReflex, OMAP, PowerPAD Is a trademark of Texas Instruments.
XSCALE is a trademark of Intel Corporation.
I2C is a trademark of Philips Corporation.

Description for the TPS62352

The TPS6235x device is a high-frequency synchronous step-down dc-dc converter optimized for battery-powered portable applications. Intended for low-power applications, the TPS6235x supports up to 800-mA load current and allows the use of small, low cost inductors and capacitors.

The device is ideal for mobile phones and similar portable applications powered by a single-cell Li-Ion battery. With an output voltage range adjustable via I2C interface down to 0.6 V, the device supports low-voltage DSPs and processors core power supplies in smart-phones, PDAs, and handheld computers.

The TPS6235x operates at 3-MHz fixed switching frequency and enters the efficiency optimized power-save mode operation at light load currents to maintain high efficiency over the entire load current range. In the shutdown mode, the current consumption is reduced to less than 2 µA.

The serial interface is compatible with Fast/Standard and High-Speed mode I2C specification allowing transfers at up to 3.4 Mbps. This communication interface is used for dynamic voltage scaling with voltage steps down to 12.5 mV, for reprogramming the mode of operation (Light PFM, Fast PFM or Forced PWM) or disable/enabling the output voltage.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more