TPS62745

ACTIVE

3.3V-10V input, 300mA Ultra Low Iq step-down converter with VSEL and input voltage switch

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS629203 ACTIVE 3-V to 17-V, 0.3-A, low-IQ, synchronous buck converter in SOT-583 package Improved efficiency, smaller size and lower IQ.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 3.3 Vin (max) (V) 10 Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 2500 Features Adaptive/Dynamic Voltage Scaling, Enable, Light Load Efficiency, Output discharge, Power good, Soft Start Fixed, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 1.8 Vout (max) (V) 3.3 Iq (typ) (µA) 0.4 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.3 Vin (min) (V) 3.3 Vin (max) (V) 10 Switching frequency (min) (kHz) 2500 Switching frequency (max) (kHz) 2500 Features Adaptive/Dynamic Voltage Scaling, Enable, Light Load Efficiency, Output discharge, Power good, Soft Start Fixed, Synchronous Rectification Control mode Constant on-time (COT), DCS-Control Vout (min) (V) 1.8 Vout (max) (V) 3.3 Iq (typ) (µA) 0.4 Duty cycle (max) (%) 100
WSON (DSS) 12 6 mm² 3 x 2
  • Input Voltage Range VIN from 3.3 V to 10 V
  • Typical 400 nA Quiescent Current
  • Up to 90% efficiency with load currents >15 µA
  • Up to 300 mA Output Current
  • RF Friendly DCS-Control™
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages from
    • 1.8 V to 3.3 V (TPS62745)
    • 1.3 V to 2.8 V (TPS627451)
  • Integrated input voltage switch
  • Integrated Discharge Function at VOUT
  • Open Drain Power Good Output
  • Operates with a Tiny 3.3 µH or 4.7 µH Inductor
  • Small 3 mm × 2 mm WSON Package
  • Input Voltage Range VIN from 3.3 V to 10 V
  • Typical 400 nA Quiescent Current
  • Up to 90% efficiency with load currents >15 µA
  • Up to 300 mA Output Current
  • RF Friendly DCS-Control™
  • Low Output Ripple Voltage
  • 16 Selectable Output Voltages from
    • 1.8 V to 3.3 V (TPS62745)
    • 1.3 V to 2.8 V (TPS627451)
  • Integrated input voltage switch
  • Integrated Discharge Function at VOUT
  • Open Drain Power Good Output
  • Operates with a Tiny 3.3 µH or 4.7 µH Inductor
  • Small 3 mm × 2 mm WSON Package

The TPS62745 is a high efficiency ultra low power synchronous step down converter optimized for low power wireless applications. It provides a regulated output voltage consuming only 400-nA quiescent current. The device operates from two rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-SO2, Li-MnO2 or four to six cell alkaline batteries. The input voltage range up to 10 V allows also operation from a USB port and thin-film solar modules. The output voltage is set with four VSEL pins between 1.8 V and 3.3 V for TPS62745 or 1.3 V and 2.8 V for TPS627451. TPS62745 features low output ripple voltage and low noise with a small output capacitor. An internal input voltage switch controlled by pin EN_VIN_SW connects the supply voltage to pin VIN_SW. The switch is intended to be used for an external voltage divider, scaling down the input voltage for an external ADC. The switch is automatically opened when the supply voltage is below the undervoltage lockout threshold. The TPS62745 is available in a small 12 pin 3 mm × 2 mm WSON package.

The TPS62745 is a high efficiency ultra low power synchronous step down converter optimized for low power wireless applications. It provides a regulated output voltage consuming only 400-nA quiescent current. The device operates from two rechargeable Li-Ion batteries, Li-primary battery chemistries such as Li-SOCl2, Li-SO2, Li-MnO2 or four to six cell alkaline batteries. The input voltage range up to 10 V allows also operation from a USB port and thin-film solar modules. The output voltage is set with four VSEL pins between 1.8 V and 3.3 V for TPS62745 or 1.3 V and 2.8 V for TPS627451. TPS62745 features low output ripple voltage and low noise with a small output capacitor. An internal input voltage switch controlled by pin EN_VIN_SW connects the supply voltage to pin VIN_SW. The switch is intended to be used for an external voltage divider, scaling down the input voltage for an external ADC. The switch is automatically opened when the supply voltage is below the undervoltage lockout threshold. The TPS62745 is available in a small 12 pin 3 mm × 2 mm WSON package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62120 ACTIVE 15V, 75mA, 96% efficiency Step-Down Converter with DCS-Control 15 V, 75 mA, 96% efficiency step-down converter with DCS-control.
TPS62125 ACTIVE 3V-17V, 300mA Buck Converter With Adjustable Enable Threshold And Hysteresis 3-V to17-V, 300-mA buck converter with adjustable enable threshold and hysteresis.
TPS62175 ACTIVE 28V, 0.5A Step-Down Converter with SNOOZE Mode 28-V, 0.5-A step-down converter with SNOOZE mode.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet TPS62745 Dual-cell Ultra Low IQ Step Down Converter for Low Power Wireless Applications datasheet (Rev. A) PDF | HTML 10 Jun 2015
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note Quick Reference Guide To TI Buck Switching DC/DC Application Notes (Rev. B) PDF | HTML 23 May 2022
EVM User's guide TPS62745 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 26 May 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
White paper Extending Battery Life in Smart E-Locks (Rev. A) 04 Jun 2020
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 14 Oct 2019
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018
Analog Design Journal Achieving a clean startup by using a DC/DC converter with a precise enable-pin threshold 24 Oct 2017
Technical article Never lose your luggage again with a smart tracker design PDF | HTML 20 Oct 2017
Technical article Power topology choices for power-hungry devices PDF | HTML 09 Aug 2017
Technical article Increasing battery life in IoT devices PDF | HTML 05 May 2017
Technical article IoT is making buildings greener and more intelligent. Value versus affordability PDF | HTML 04 Jan 2017
Analog Design Journal Testing tips for applying external power to supply outputs without an input voltage 24 Oct 2016
Analog Design Journal Understanding frequency variation in the DCS-Control(TM) topology 30 Oct 2015

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos