TPS62811M

ACTIVE

2.75-V to 6-V, 1-A step-down converter in a 2-mm x 3-mm QFN package with -55C extended temperature

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -55 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.75 Vin (max) (V) 6 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 Features Adjustable soft start, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Adjustable, Soft-start adjustable, Spread Spectrum, Synchronous Rectification, Tracking, UVLO adjustable, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 15 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -55 to 150 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 1 Vin (min) (V) 2.75 Vin (max) (V) 6 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 4000 Features Adjustable soft start, Enable, Forced PWM, Frequency synchronization, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Adjustable, Soft-start adjustable, Spread Spectrum, Synchronous Rectification, Tracking, UVLO adjustable, Wettable flanks package EMI features Low parasitic Hotrod packaging, Spread Spectrum Control mode current mode Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 15 Duty cycle (max) (%) 100
VQFN-HR (RWY) 9 6 mm² 3 x 2
  • Functional Safety-Capable
  • Extended junction temperature from –55°C to +150°C
  • Input voltage range: 2.75 V to 6 V
  • Family of 1-A, 2-A, 3-A, and 4-A converters
  • Quiescent current: 15 µA typical
  • Output voltage from 0.6 V to 5.5 V
  • Output voltage accuracy ±1% (FPWM operation)
  • Adjustable soft start
  • Start-up at –55°C
  • Forced PWM or PWM and PFM operation
  • Adjustable switching frequency of 1.8 MHz to 4 MHz
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Spread spectrum clocking - optional
  • Power good output with window comparator
  • Package with wettable flanks
  • Functional Safety-Capable
  • Extended junction temperature from –55°C to +150°C
  • Input voltage range: 2.75 V to 6 V
  • Family of 1-A, 2-A, 3-A, and 4-A converters
  • Quiescent current: 15 µA typical
  • Output voltage from 0.6 V to 5.5 V
  • Output voltage accuracy ±1% (FPWM operation)
  • Adjustable soft start
  • Start-up at –55°C
  • Forced PWM or PWM and PFM operation
  • Adjustable switching frequency of 1.8 MHz to 4 MHz
  • Precise ENABLE input allows
    • User-defined undervoltage lockout
    • Exact sequencing
  • 100% duty cycle mode
  • Active output discharge
  • Spread spectrum clocking - optional
  • Power good output with window comparator
  • Package with wettable flanks

The TPS6281xM is family of pin-to-pin 1-A, 2-A, 3-A, and 4-A synchronous step-down DC/DC converters. All devices offer high efficiency and ease of use. The family of devices is based on a peak current mode control topology. Low-resistive switches allow up to 4-A continuous output current at high ambient temperature. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the same frequency range. The device can automatically enter power save mode (PSM) at light loads to maintain high efficiency across the whole load range. The device provides 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin allows the user to set the start-up time or form tracking of the output voltage to an external source, allowing external sequencing of different supply rails and limiting the inrush current during start-up.

The TPS6281xM device is available in a 2-mm × 3-mm VQFN package with wettable flanks.

The TPS6281xM is family of pin-to-pin 1-A, 2-A, 3-A, and 4-A synchronous step-down DC/DC converters. All devices offer high efficiency and ease of use. The family of devices is based on a peak current mode control topology. Low-resistive switches allow up to 4-A continuous output current at high ambient temperature. The switching frequency is externally adjustable from 1.8 MHz to 4 MHz and can also be synchronized to an external clock in the same frequency range. The device can automatically enter power save mode (PSM) at light loads to maintain high efficiency across the whole load range. The device provides 1% output voltage accuracy in PWM mode which helps design a power supply with high output voltage accuracy. The SS/TR pin allows the user to set the start-up time or form tracking of the output voltage to an external source, allowing external sequencing of different supply rails and limiting the inrush current during start-up.

The TPS6281xM device is available in a 2-mm × 3-mm VQFN package with wettable flanks.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS62811-Q1 ACTIVE Automotive 2.75-V to 6-V, 1-A step-down converter in a 2mm x 3mm wettable-flanks QFN package Automotive qualified device with temperature range -40°C to 125°C

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet TPS6281xM, Extended Temperature, 2.75-V to 6-V Adjustable-Frequency Step-Down DC/DC Converter datasheet PDF | HTML 09 Mar 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
EVM User's guide TPS62810EVM-015 Evaluation Module (Rev. A) PDF | HTML 17 Mar 2021
Functional safety information TPS6281xM Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 18 Jan 2021
Functional safety information Streamlining Functional Safety Certification in Automotive and Industrial 09 Jun 2020
White paper 簡化汽車及工業領域的功 能安全認證 09 Jun 2020
White paper 자동차 및 산업 분야의 기능적 안전성 인증 간소화 09 Jun 2020
Application brief Powering VCCINT_VCU Rail in Xilinx® Zynq®UltraScale+™ Family of Multiprocessors PDF | HTML 08 Jun 2020
White paper Benefits of a Resistor-to-Digital Converter in Ultra-Low Power Supplies 14 Oct 2019
Analog Design Journal Methods of output-voltage adjustment for DC/DC converters 14 Jun 2019
Analog Design Journal Understanding 100% mode in low-power DC/DC converters 22 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62810EVM-015 — Buck Converter Evaluation Module

The TPS62810EVM-015 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TPS6281X-Q1 automotive step-down converter family. The EVM converts a 2.7-V to 6.0-V input voltage to a regulated 1.8-V output voltage that delivers up to 4 A.

User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS62811-Q1 PSpice Transient Model (Rev. B)

SLVMD50B.ZIP (612 KB) - PSpice Model
Simulation model

TPS62811-Q1 SIMPLIS Transient and Average Model (Rev. A)

SLVMD85A.ZIP (537 KB) - SIMPLIS Model
Reference designs

PMP30785 — Automotive multi-rail power supply for driving monitoring system reference design

This reference design shows the performance of a non-isolated automotive power supply for a driving monitoring system for the electronic control unit (ECU). The reference design includes our power portfolio with nine power sockets.
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RWY) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos