TPS62865

ACTIVE

2.4-V to 5.5-V input, 4-A synchronous step-down converter in 1.5-mm x 2.5-mm QFN package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.4 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2400 Switching frequency (max) (kHz) 2400 Features Enable, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed Control mode DCS-Control Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 4 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.4 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2400 Switching frequency (max) (kHz) 2400 Features Enable, Light load efficiency, Output discharge, Over Current Protection, Power good, Soft Start Fixed Control mode DCS-Control Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 4 Duty cycle (max) (%) 100
VQFN-HR (RQY) 9 3.75 mm² 2.5 x 1.5
  • DCS-Control topology for fast transient response
  • 11-mΩ and 10.5-mΩ internal power MOSFETs
  • 1% output voltage accuracy
  • 4-µA operating quiescent current
  • 2.4-V to 5.5-V input voltage range
  • 0.6-V to VIN output voltage range
  • Fixed (selectable by external resistor) and adjustable output voltage versions
  • 2.4-MHz switching frequency
  • Forced PWM or power save mode
  • Output voltage discharge
  • 100% duty cycle mode
  • Hiccup short-circuit protection
  • Power good indicator with window comparator
  • Thermal shutdown
  • Solution sizes down to 30 mm2 possible
  • Available in 1.5-mm × 2.5-mm QFN with 0.5-mm pitch
  • Create a custom design using the TPS62865 with the WEBENCH Power Designer
  • Create a custom design using the TPS62867 with the WEBENCH Power Designer
  • DCS-Control topology for fast transient response
  • 11-mΩ and 10.5-mΩ internal power MOSFETs
  • 1% output voltage accuracy
  • 4-µA operating quiescent current
  • 2.4-V to 5.5-V input voltage range
  • 0.6-V to VIN output voltage range
  • Fixed (selectable by external resistor) and adjustable output voltage versions
  • 2.4-MHz switching frequency
  • Forced PWM or power save mode
  • Output voltage discharge
  • 100% duty cycle mode
  • Hiccup short-circuit protection
  • Power good indicator with window comparator
  • Thermal shutdown
  • Solution sizes down to 30 mm2 possible
  • Available in 1.5-mm × 2.5-mm QFN with 0.5-mm pitch
  • Create a custom design using the TPS62865 with the WEBENCH Power Designer
  • Create a custom design using the TPS62867 with the WEBENCH Power Designer

The TPS62865 and TPS62867 devices are high-frequency synchronous step-down converters which provide an efficient, flexible, and high power-density solution. At medium to heavy loads, the converters operate in PWM mode and automatically enter Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The devices can also be forced in PWM mode operation to minimize output voltage ripple. Together with its DCS-control architecture, excellent load transient performance and tight output voltage accuracy are achieved. The devices feature a Power Good signal and an internal soft start circuit. The devices are able to operate in 100% mode. For fault protection, the devices incorporate a HICCUP short circuit protection as well as a thermal shutdown.

The TPS62865 and TPS62867 devices are high-frequency synchronous step-down converters which provide an efficient, flexible, and high power-density solution. At medium to heavy loads, the converters operate in PWM mode and automatically enter Power Save Mode operation at light load to maintain high efficiency over the entire load current range. The devices can also be forced in PWM mode operation to minimize output voltage ripple. Together with its DCS-control architecture, excellent load transient performance and tight output voltage accuracy are achieved. The devices feature a Power Good signal and an internal soft start circuit. The devices are able to operate in 100% mode. For fault protection, the devices incorporate a HICCUP short circuit protection as well as a thermal shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS62867 ACTIVE 2.4-V to 5.5-V input, 6-A synchronous step-down converter in 1.5-mm x 2.5-mm QFN package Pin-to-pin alternative with 6-A output current
Similar functionality to the compared device
TPS62864 ACTIVE 4-A synchronous step-down converter with I2C interface in 1.05-mm x 1.78-mm WCSP package Smaller 4-A converter in CSP package and I²C interface.
TPSM82864A ACTIVE 2.4-V to 5.5-V Input, 4-A thin step-down power module with integrated inductor in 3.5-mm x 4-mm QFN DC/DC module alternative in overmolded QFN.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS62865 PSpice Unencrypted Transient Model (Rev. A)

SLUM775A.ZIP (178 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN-HR (RQY) 9 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos