8-pin (DRL) package image

TPS62932DRLR ACTIVE

3.8-V to 30-V input, 2-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package

ACTIVE Custom reel may be available
Same as: TPS62932DRLR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-5X3 (DRL) | 8
Operating temperature range (°C) -40 to 150
Package qty | Carrier 4,000 | LARGE T&R

Features for the TPS62932

  • Configured for a wide range of applications
    • 3.8-V to 30-V input voltage range
    • 0.8-V to 22-V output voltage range
    • Ultra-low quiescent current: 12 µA (TPS62932, TPS62933, and TPS62933P)
    • Integrated 76-mΩ and 32-mΩ MOSFETs
    • 0.8 V ± 1% reference voltage (25°C)
    • Maximum 98% duty cycle operation
    • Precision EN threshold
    • 2-A (TPS62932) and 3-A (TPS62933 and TPS62933x) continuous output current
    • –40°C to 150°C operating junction temperature
  • Numerous pin-compatible options
    • TPS62932, TPS62933, and TPS62933F with the SS pin for adjustable soft-start time
    • TPS62933P and TPS62933O with the PG pin for a power-good indicator
    • TPS62932, TPS62933, and TPS62933P with pulse frequency modulation (PFM) for high light-load efficiency
    • TPS62933F with forced continuous current modulation (FCCM)
    • TPS62933O with out-of-audio (OOA) feature
  • Ease of use and small solution size
    • Peak current control mode with internal compensation
    • 200-kHz to 2.2-MHz selectable frequency
    • EMI friendly with frequency spread spectrum (TPS62932, TPS62933, TPS62933P and TPS62933O)
    • Supports start-up with prebiased output
    • Cycle-by-cycle OC limit for both high-side and low-side MOSFETs
    • Non-latched protections for OTP, OCP, OVP, UVP, and UVLO
    • 1.6-mm × 2.1-mm SOT583 package
  • Create a custom design with the TPS6293x using the WEBENCH Power Designer

Description for the TPS62932

The TPS6293x is a high-efficiency, easy-to-use synchronous buck converter with a wide input voltage range of 3.8 V to 30 V, and supports up to 2-A (TPS62932) and 3-A (TPS62933 and TPS62933x) continuous output current and 0.8-V to 22-V output voltage.

The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates external compensation components.

The TPS62932, TPS62933, and TPS62933P operate in pulse frequency modulation for high light load efficiency. The TPS62933F operates in forced continuous current modulation which maintains lower output ripple during all load conditions. The TPS62933O operates in out of audio mode to avoid audible noise.

The ULQ (ultra-low quiescent) feature is beneficial for long battery lifetime. The switching frequency can be set by the configuration of the RT pin in the range of 200 kHz to 2.2 MHz, which can optimize system efficiency, solution size, and bandwidth. The soft-start time of the TPS62932, TPS62933, and TPS62933F can be adjusted by the external capacitor at the SS pin. The TPS62932, TPS62933, TPS62933P and TPS62933O are featured with frequency spread spectrum, which helps with lowering down EMI noise.

The TPS6293x is in a small SOT583 (1.6 mm × 2.1 mm) package with 0.5-mm pin pitch, and has an optimized pinout for easy PCB layout and promotes good EMI performance.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more