TPS62933F

ACTIVE

3.8-V to 30-V input, 3-A, 200-kHz to 2.2-MHz synchronous buck converter in SOT-583 package

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3.8 Vin (max) (V) 30 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 22 Iq (typ) (µA) 250 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 3 Vin (min) (V) 3.8 Vin (max) (V) 30 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 2200 Features Enable, Soft Start Adjustable, Synchronous Rectification Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 22 Iq (typ) (µA) 250 Duty cycle (max) (%) 98
SOT-5X3 (DRL) 8 3.36 mm² 2.1 x 1.6
  • Configured for a wide range of applications
    • 3.8-V to 30-V input voltage range
    • 0.8-V to 22-V output voltage range
    • Ultra-low quiescent current: 12 µA (TPS62932, TPS62933, and TPS62933P)
    • Integrated 76-mΩ and 32-mΩ MOSFETs
    • 0.8 V ± 1% reference voltage (25°C)
    • Maximum 98% duty cycle operation
    • Precision EN threshold
    • 2-A (TPS62932) and 3-A (TPS62933 and TPS62933x) continuous output current
    • –40°C to 150°C operating junction temperature
  • Numerous pin-compatible options
    • TPS62932, TPS62933, and TPS62933F with the SS pin for adjustable soft-start time
    • TPS62933P and TPS62933O with the PG pin for a power-good indicator
    • TPS62932, TPS62933, and TPS62933P with pulse frequency modulation (PFM) for high light-load efficiency
    • TPS62933F with forced continuous current modulation (FCCM)
    • TPS62933O with out-of-audio (OOA) feature
  • Ease of use and small solution size
    • Peak current control mode with internal compensation
    • 200-kHz to 2.2-MHz selectable frequency
    • EMI friendly with frequency spread spectrum (TPS62932, TPS62933, TPS62933P and TPS62933O)
    • Supports start-up with prebiased output
    • Cycle-by-cycle OC limit for both high-side and low-side MOSFETs
    • Non-latched protections for OTP, OCP, OVP, UVP, and UVLO
    • 1.6-mm × 2.1-mm SOT583 package
  • Create a custom design with the TPS6293x using the WEBENCH Power Designer
  • Configured for a wide range of applications
    • 3.8-V to 30-V input voltage range
    • 0.8-V to 22-V output voltage range
    • Ultra-low quiescent current: 12 µA (TPS62932, TPS62933, and TPS62933P)
    • Integrated 76-mΩ and 32-mΩ MOSFETs
    • 0.8 V ± 1% reference voltage (25°C)
    • Maximum 98% duty cycle operation
    • Precision EN threshold
    • 2-A (TPS62932) and 3-A (TPS62933 and TPS62933x) continuous output current
    • –40°C to 150°C operating junction temperature
  • Numerous pin-compatible options
    • TPS62932, TPS62933, and TPS62933F with the SS pin for adjustable soft-start time
    • TPS62933P and TPS62933O with the PG pin for a power-good indicator
    • TPS62932, TPS62933, and TPS62933P with pulse frequency modulation (PFM) for high light-load efficiency
    • TPS62933F with forced continuous current modulation (FCCM)
    • TPS62933O with out-of-audio (OOA) feature
  • Ease of use and small solution size
    • Peak current control mode with internal compensation
    • 200-kHz to 2.2-MHz selectable frequency
    • EMI friendly with frequency spread spectrum (TPS62932, TPS62933, TPS62933P and TPS62933O)
    • Supports start-up with prebiased output
    • Cycle-by-cycle OC limit for both high-side and low-side MOSFETs
    • Non-latched protections for OTP, OCP, OVP, UVP, and UVLO
    • 1.6-mm × 2.1-mm SOT583 package
  • Create a custom design with the TPS6293x using the WEBENCH Power Designer

The TPS6293x is a high-efficiency, easy-to-use synchronous buck converter with a wide input voltage range of 3.8 V to 30 V, and supports up to 2-A (TPS62932) and 3-A (TPS62933 and TPS62933x) continuous output current and 0.8-V to 22-V output voltage.

The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates external compensation components.

The TPS62932, TPS62933, and TPS62933P operate in pulse frequency modulation for high light load efficiency. The TPS62933F operates in forced continuous current modulation which maintains lower output ripple during all load conditions. The TPS62933O operates in out of audio mode to avoid audible noise.

The ULQ (ultra-low quiescent) feature is beneficial for long battery lifetime. The switching frequency can be set by the configuration of the RT pin in the range of 200 kHz to 2.2 MHz, which can optimize system efficiency, solution size, and bandwidth. The soft-start time of the TPS62932, TPS62933, and TPS62933F can be adjusted by the external capacitor at the SS pin. The TPS62932, TPS62933, TPS62933P and TPS62933O are featured with frequency spread spectrum, which helps with lowering down EMI noise.

The TPS6293x is in a small SOT583 (1.6 mm × 2.1 mm) package with 0.5-mm pin pitch, and has an optimized pinout for easy PCB layout and promotes good EMI performance.

The TPS6293x is a high-efficiency, easy-to-use synchronous buck converter with a wide input voltage range of 3.8 V to 30 V, and supports up to 2-A (TPS62932) and 3-A (TPS62933 and TPS62933x) continuous output current and 0.8-V to 22-V output voltage.

The device employs fixed-frequency peak current control mode for fast transient response and good line and load regulation. The optimized internal loop compensation eliminates external compensation components.

The TPS62932, TPS62933, and TPS62933P operate in pulse frequency modulation for high light load efficiency. The TPS62933F operates in forced continuous current modulation which maintains lower output ripple during all load conditions. The TPS62933O operates in out of audio mode to avoid audible noise.

The ULQ (ultra-low quiescent) feature is beneficial for long battery lifetime. The switching frequency can be set by the configuration of the RT pin in the range of 200 kHz to 2.2 MHz, which can optimize system efficiency, solution size, and bandwidth. The soft-start time of the TPS62932, TPS62933, and TPS62933F can be adjusted by the external capacitor at the SS pin. The TPS62932, TPS62933, TPS62933P and TPS62933O are featured with frequency spread spectrum, which helps with lowering down EMI noise.

The TPS6293x is in a small SOT583 (1.6 mm × 2.1 mm) package with 0.5-mm pin pitch, and has an optimized pinout for easy PCB layout and promotes good EMI performance.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62933EVM — TPS62933 evaluation module for 3.8-V to 30-V, 3-A, 200-kHz to 2.2-MHz synchronous buck converter

The TPS62933EVM evaluation module (EVM) is used to evaluate the TPS62933, a high-efficiency, easy-to-use synchronous buck converter, which provides 5 V at 3 A from 3.8-V to 30-V input. The TPS62933 is suited for systems powered from 5-V, 12-V, 19-V, 24-V power-bus rails. The EVM supports up to 3-A (...)
User guide: PDF | HTML
Buy from a distributor
Simulation model

TPS62933F PSpice Unencrypted Transient Model

SLUM859.ZIP (267 KB) - PSpice Model
Reference designs

TIDA-050073 — 3.8V to 30V input, 3A, 1.2V low-output-ripple power supply with second stage filter reference design

This low ripple power supply reference design supports a 1.2V output voltage at up to 3A of current from a 3.8V to 30V input. Such a low ripple voltage is required for many applications such as ADC, RF transceiver and analog front end (AFE). Using the TPS62933F power converter combined with a (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos