NEW

TPS62A04AB

ACTIVE

2.5V to 5.5V input, 4A high-efficiency step-down converter with forced PWM in SOT-563 package

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO Control mode COT Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 26 Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 4 Vin (min) (V) 2.5 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Output discharge, Over Current Protection, Power good, Soft Start Fixed, Synchronous Rectification, UVLO Control mode COT Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 26 Duty cycle (max) (%) 100
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • 2.5V to 5.5V input voltage range
  • 0.6V to VIN adjustable output voltage range
  • 15mΩ / 10mΩ low RDSON switches
  • 25µA quiescent current
  • 1% feedback accuracy (0°C to 125°C)
  • 100% mode operation
  • 2.2MHz switching frequency
  • Power save mode or FPWM option available
  • Power-good output pin
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Output discharge
  • Thermal shutdown protection
  • Available in a 1.6mm × 1.6mm, SOT563 package
  • Pin-to-pin compatible with the TLV62585
  • 2.5V to 5.5V input voltage range
  • 0.6V to VIN adjustable output voltage range
  • 15mΩ / 10mΩ low RDSON switches
  • 25µA quiescent current
  • 1% feedback accuracy (0°C to 125°C)
  • 100% mode operation
  • 2.2MHz switching frequency
  • Power save mode or FPWM option available
  • Power-good output pin
  • Short-circuit protection (HICCUP)
  • Internal soft start-up
  • Output discharge
  • Thermal shutdown protection
  • Available in a 1.6mm × 1.6mm, SOT563 package
  • Pin-to-pin compatible with the TLV62585

The TPS62A04B and TPS62A04AB are synchronous, step-down, buck, DC/DC converters designed for high efficiency and compact design size. The device uses integrated switches for constantly delivering an output current of 4A. The device operates in pulse width modulation (PWM) mode with 2.2MHz switching frequency at medium to high load. At light load, the TPS62A04B device variant automatically enters a power save mode (PSM) to maintain high efficiency over the entire load current range. The A variant of this device family (TPS62A04AB) stays PWM mode at all times irrespective of the load condition. The device maintains stable frequency and lowest ripple.

The TPS62A04B and TPS62A04AB use an external resistor divider to set the output voltage. The internal soft-start circuit limits the inrush current during start-up, and a power-good signal indicates correct output voltage. Overcurrent protection combined with thermal shutdown protect device and application. The devices are available in an SOT563 package.

The TPS62A04B and TPS62A04AB are synchronous, step-down, buck, DC/DC converters designed for high efficiency and compact design size. The device uses integrated switches for constantly delivering an output current of 4A. The device operates in pulse width modulation (PWM) mode with 2.2MHz switching frequency at medium to high load. At light load, the TPS62A04B device variant automatically enters a power save mode (PSM) to maintain high efficiency over the entire load current range. The A variant of this device family (TPS62A04AB) stays PWM mode at all times irrespective of the load condition. The device maintains stable frequency and lowest ripple.

The TPS62A04B and TPS62A04AB use an external resistor divider to set the output voltage. The internal soft-start circuit limits the inrush current during start-up, and a power-good signal indicates correct output voltage. Overcurrent protection combined with thermal shutdown protect device and application. The devices are available in an SOT563 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
NEW TPS62A04B ACTIVE 2.5V to 5.5V input, 4A high-efficiency step-down converter in SOT-563 package Automatic Power Save Mode for high efficiency at light loads.
TPS62A06A ACTIVE 2.5-V to 5.5-V input, 6-A high-efficiency step-down converter with forced PWM in SOT-563 package Higher output current.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS62A04xB, 4A, High-Efficiency, Synchronous, Buck Converter in a SOT563 Package datasheet PDF | HTML 03 Oct 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS62A06AEVM-248 — TPS62A06A evaluation module 5.5-V, 6-A output, synchronous step-down converter with forced-PWM mode

The TPS62A06AEVM-248 evaluation module (EVM) facilitates the evaluation of the TPS62A06A, a step-down converter with 1% feedback accuracy in 1.6 mm by 1.6 mm SOT563 package with 0.6 mm height. The EVM converts a 2.5 V to 5.5 V input voltage to a regulated output voltage of 1.2 V. The circuit (...)
User guide: PDF | HTML
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos