TPS63020

ACTIVE

High Efficiency Single Inductor Buck-Boost Converter with 4A Switch

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2600 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Power good, Synchronous Rectification, UVLO Fixed Vout (min) (V) 1.2 Vout (max) (V) 5.5 Iq (typ) (µA) 25 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 4
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 1.8 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 2200 Switching frequency (max) (kHz) 2600 Features Enable, Frequency synchronization, Light Load Efficiency, Load Disconnect, Power good, Synchronous Rectification, UVLO Fixed Vout (min) (V) 1.2 Vout (max) (V) 5.5 Iq (typ) (µA) 25 Duty cycle (max) (%) 100 Switch current limit (typ) (A) 4
VSON (DSJ) 14 12 mm² 4 x 3
  • Input voltage range: 1.8 V to 5.5 V
  • Adjustable output voltage: 1.2 V to 5.5 V
  • Output current for VIN > 2.5 V, VOUT = 3.3 V: 2 A
  • High efficiency over the entire load range
    • Operating quiescent current: 25 µA
    • Power save mode with mode selection
  • Average current mode buck-boost architecture
    • Automatic transition between modes
    • Fixed frequency operation at 2.4 MHz
    • Synchronization possible
  • Power good output
  • Safety and robust operation features
    • Overtemperature, overvoltage protection
    • Load disconnect during shutdown
  • Create a custom design using the
  • Input voltage range: 1.8 V to 5.5 V
  • Adjustable output voltage: 1.2 V to 5.5 V
  • Output current for VIN > 2.5 V, VOUT = 3.3 V: 2 A
  • High efficiency over the entire load range
    • Operating quiescent current: 25 µA
    • Power save mode with mode selection
  • Average current mode buck-boost architecture
    • Automatic transition between modes
    • Fixed frequency operation at 2.4 MHz
    • Synchronization possible
  • Power good output
  • Safety and robust operation features
    • Overtemperature, overvoltage protection
    • Load disconnect during shutdown
  • Create a custom design using the

The TPS6302x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, a one-cell Li-ion or Li-polymer battery, supercapacitors or other supply rails. Output currents up to 3 A are supported. When using batteries, they can be discharged down to below 2 V. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 4 A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.

The TPS6302x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 14-pin VSON package measuring 3 mm × 4 mm (DSJ).

The TPS6302x devices provide a power supply solution for products powered by either a two-cell or three-cell alkaline, NiCd or NiMH battery, a one-cell Li-ion or Li-polymer battery, supercapacitors or other supply rails. Output currents up to 3 A are supported. When using batteries, they can be discharged down to below 2 V. The buck-boost converter is based on a fixed frequency, pulse width modulation (PWM) controller using synchronous rectification to obtain maximum efficiency. At low load currents, the converter enters power save mode to maintain high efficiency over a wide load current range. The power save mode can be disabled, forcing the converter to operate at a fixed switching frequency. The maximum average current in the switches is limited to a typical value of 4 A. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery.

The TPS6302x devices operate over a free air temperature range of –40°C to 85°C. The devices are packaged in a 14-pin VSON package measuring 3 mm × 4 mm (DSJ).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS63020-Q1 ACTIVE High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch AEC-Q100 qualified for automotive applications.
Same functionality with different pin-out to the compared device
TPS631010 ACTIVE 3-A peak current high-efficiency ultra-small solution size buck-boost converter Upgraded product with 8-µA IQ and smaller WCSP package
Similar functionality to the compared device
TPS630250 ACTIVE 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package For applications requiring higher efficiency or a smaller solution size.
TPS63070 ACTIVE Wide input voltage (2V-16V) buck-boost converter For applications requiring a higher input voltage.
TPS631000 ACTIVE 1.5-A output current, high-power-density buck-boost converter Upgraded product with 8-uA IQ and smaller SOT package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 26
Type Title Date
* Data sheet TPS6302x High Efficiency Single Inductor Buck-boost Converter with 4-A Switches datasheet (Rev. I) PDF | HTML 22 Aug 2019
Application note QFN and SON PCB Attachment (Rev. C) PDF | HTML 06 Dec 2023
Application note 4스위치 벅 부스트 전력 단계의 기본 계산 (Rev. C) PDF | HTML 02 Oct 2023
Application note Different Methods to Drive LEDs Using TPS63XXX Buck-Boost Converters (Rev. D) 04 Aug 2021
Application note A Topical Index of TI Low-Power Buck-Boost Converter Application Notes (Rev. A) PDF | HTML 09 Jun 2021
Application note Layer Design for Reducing Radiated EMI of DC to DC Buck-Boost Converters (Rev. A) PDF | HTML 09 Jun 2021
Application note Improving Load Transient Response for Controlled Loads 12 Sep 2019
Application note Using Non-Inverting Buck-Boost Converter for Voltage Stabilization 01 Aug 2019
Application brief Buck-Boost Converters Solving Power Challenges in Optical Modules 13 May 2019
Technical article How to prevent battery over discharge by using a precise threshold voltage enable PDF | HTML 31 Jan 2019
Application brief Supercapacitor backup power supply with TPS63802 21 Jan 2019
Application note Performing Accurate PFM Mode Efficiency Measurements (Rev. A) 11 Dec 2018
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Application note Basic Calculations of a 4 Switch Buck-Boost Power Stage (Rev. B) 09 Jul 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note TPS63020Q Pin FMEA 07 Oct 2015
Test report PMP9766 Test Results 22 Sep 2015
Technical article Simple circuit drives TECs PDF | HTML 13 Jul 2015
Application note Low-power TEC driver 18 Nov 2014
Application note Extending the Soft Start Time in the TPS63010 Buck-Boost Converter 05 Dec 2012
Analog Design Journal Design considerations for a resistive feedback divider in a DC/DC converter 26 Apr 2012
Application note Choosing an Appropriate Pull-up/Pull-down Resistor for Open Drain Outputs 19 Sep 2011
Analog Design Journal IQ: What it is, what it isn’t, and how to use it 17 Jun 2011
User guide TPS63020EVM-487 User's Guide 19 Apr 2010
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006
Application note Dynamically Adjustable Output Using the TPS63000 15 Aug 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS63020EVM-487 — Evaluation Module Board for TPS63020 Buck-Boost Converter with 4A Switch

Buck-Boost Converter with 4A Switch Evaluation Module Board

The TPS63020EVM-487 evaluation module is a fully assembled and tested circuit for evaluating the TPS63020 Buck-Boost Converter with 4A Switch. The TPS63020EVM-487 operates from a 1.8V to 5.5V supply and provides a 3.3V output.
User guide: PDF
Buy from a distributor
Simulation model

TPS63020 TINA-TI Transient Reference Design

SLIM154.TSC (1688 KB) - TINA-TI Reference Design
Simulation model

TPS63020 TINA-TI Transient Spice Model

SLIM155.ZIP (49 KB) - TINA-TI Spice Model
Simulation model

TPS63020 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM135A.ZIP (82 KB) - PSpice Model
Calculation tool

SLVC808 Battery Lifetime Estimator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS63000 High efficiency Buck-Boost Converter with 1.8A Current Switches in 3x3 QFN TPS63000-Q1 Automotive 1.8V to 5.5V Input Range, 1.8A High Efficiency Buck/Boost Converter TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN TPS63002 96% Buck-Boost Converter with 1.7A Current Switches, 5V fixed Output voltage in 3x3 QFN TPS63010 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63011 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63012 High Efficient Single Inductor Buck-Boost Converter with 2-A Switches TPS63020 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63020-Q1 High Efficiency Automotive Single Inductor Buck-Boost Converter with 4A Switch TPS63021 High Efficiency Single Inductor Buck-Boost Converter with 4A Switch TPS63024 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630241 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630242 High Efficiency 1.5A Single Inductor Buck-Boost Converter TPS630250 4-A switch single-inductor buck-boost converter in 3.7 mm² DSBGA package TPS630251 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS630252 4A switch Single-Inductor Buck-Boost Converter in WCSP TPS63027 High Efficiency 4.5A Switch Single-Inductor Buck-Boost Converter TPS63030 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63031 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63036 High Efficient Single Inductor Buck-Boost Converter with 1-A Switches TPS63050 TPS6305x Single Inductor Buck-Boost with 1-A Switches and Adjustable Soft Start TPS63051 Tiny Single Inductor Buck Boost Converter TPS63060 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63060-EP HIGH INPUT VOLTAGE BUCK-BOOST CONVERTER WITH 2-A SWITCH CURRENT TPS63061 2.5V to 12V input voltage, 93% Efficient, 2.25A Switch Current Limit, Buck-Boost Converter TPS63070 Wide input voltage (2V-16V) buck-boost converter TPS63700 Adjustable, -15V Output Inverting DC/DC Converter in 3x3 QFN TPS63710 Low Noise, 1A Synchronous Inverting Buck Converter in 3x3 WSON Package TPS63802 2-A, high-efficient, 11-µA quiescent current buck-boost converter in QFN/DFN package TPS63805 2-A, high-efficient, 11-µA quiescent current buck-boost converter with tiny solution size TPS63806 2.5-A high-efficient buck-boost converter with optimized load step response in tiny WCSP TPS63807 2A,11-uA quiescent current buck-boost converter TPS63810 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63811 2.5-A high-efficient buck-boost converter with I²C interface for dynamic voltage scaling TPS63900 1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling
Gerber file

HPA487A Gerber Files

SLVC313.ZIP (186 KB)
Reference designs

PMP9759 — Low Power TEC Driver Reference Design

This reference design details a power management circuit which is capable to source and sink current for driving a thermoelectric cooler (TEC) to control the temperature of sensitive devices, like laser diodes or sensors. It supports a small solution based on a completely integrated buck boost (...)
Schematic: PDF
Reference designs

TIDA-00818 — Mobile Point of Sale (mPOS) Power Reference Design

The TIDA-00818 is mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9766 — Supercapacitor Backup Power Supply with Active Cell Balancing Reference Design

This reference design describes a backup power circuit which addresses instantaneous protection against power interruptions by using a buck-boost converter and two stacked supercapacitors. The implementation is based on a completely integrated TPS63020 buck-boost converter circuit enabling a small (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VSON (DSJ) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos