TPS631011

ACTIVE

1.5-A output current buck-boost converter

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 1.6 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 2200 Features Enable, Light Load Efficiency, Load Disconnect, Quick output discharge, Synchronous Rectification, UVLO Fixed Vout (min) (V) 1.2 Vout (max) (V) 5.5 Iq (typ) (µA) 8 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 3
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck-Boost Type Converter Vin (min) (V) 1.6 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 1800 Switching frequency (max) (kHz) 2200 Features Enable, Light Load Efficiency, Load Disconnect, Quick output discharge, Synchronous Rectification, UVLO Fixed Vout (min) (V) 1.2 Vout (max) (V) 5.5 Iq (typ) (µA) 8 Duty cycle (max) (%) 90 Switch current limit (typ) (A) 3
DSBGA (YBG) 8 1.752689 mm² 1.783 x 0.983
  • 1.6V to 5.5V input voltage range
    • Device input voltage > 1.65V for start-up
  • 1.2V to 5.5V output voltage range(adjustable)
    • 1.0V VOUT is supported in PFM mode
  • High output current capability, 3A peak switch current
    • 2A output current for VIN ≥ 3V, VOUT = 3.3V
    • 1.5A output current for VIN ≥ 2.7V, VOUT = 3.3V
  • Active output discharge (TPS631011 only)
  • High efficiency over the entire load range
    • 8µA typical quiescent current
    • Automatic power save mode and forced PWM mode configurable
  • Peak current buck-boost mode architecture
    • Seamless mode transition
    • Forward and reverse current operation
    • Start-up into pre-biased outputs
    • Fixed-frequency operation with 2MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnect
    • Forward and backward current limit
  • Small solution size
    • Small 1-µH inductor
    • 1.803mm × 0.905mm in WCSP
  • 1.6V to 5.5V input voltage range
    • Device input voltage > 1.65V for start-up
  • 1.2V to 5.5V output voltage range(adjustable)
    • 1.0V VOUT is supported in PFM mode
  • High output current capability, 3A peak switch current
    • 2A output current for VIN ≥ 3V, VOUT = 3.3V
    • 1.5A output current for VIN ≥ 2.7V, VOUT = 3.3V
  • Active output discharge (TPS631011 only)
  • High efficiency over the entire load range
    • 8µA typical quiescent current
    • Automatic power save mode and forced PWM mode configurable
  • Peak current buck-boost mode architecture
    • Seamless mode transition
    • Forward and reverse current operation
    • Start-up into pre-biased outputs
    • Fixed-frequency operation with 2MHz switching
  • Safety and robust operation features
    • Overcurrent protection and short-circuit protection
    • Integrated soft start with active ramp adoption
    • Overtemperature protection and overvoltage protection
    • True shutdown function with load disconnect
    • Forward and backward current limit
  • Small solution size
    • Small 1-µH inductor
    • 1.803mm × 0.905mm in WCSP

The TPS631010 and TPS631011 are constant frequency peak current mode control buck-boost converters in tiny wafer chip scale package. They have a 3A peak current limit (typical) and 1.6V to 5.5V input voltage range, and provide a power supply solution for system pre-regulators and voltage stabilizers.

Depending on the input voltage, the TPS631010 and TPS631011 automatically operate in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8µA quiescent current and power save mode enable the highest efficiency for light to no-load conditions.

The devices offer a very small solution size in WCSP.

The TPS631010 and TPS631011 are constant frequency peak current mode control buck-boost converters in tiny wafer chip scale package. They have a 3A peak current limit (typical) and 1.6V to 5.5V input voltage range, and provide a power supply solution for system pre-regulators and voltage stabilizers.

Depending on the input voltage, the TPS631010 and TPS631011 automatically operate in boost, buck, or in 3-cycle buck-boost mode when the input voltage is approximately equal to the output voltage. The transitions between modes happen at a defined duty cycle and avoid unwanted toggling within the modes to reduce output voltage ripple. 8µA quiescent current and power save mode enable the highest efficiency for light to no-load conditions.

The devices offer a very small solution size in WCSP.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS631013 ACTIVE 1.6-V to 5.5-V input voltage 1.5-A buck-boost converter with I2C in WCSP Similar specification, but non-I2C version with output discharge

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS631010 and TPS631011 1.5A Output Current, Buck-Boost Converters in Small Wafer Chip Scale Package datasheet (Rev. B) PDF | HTML 07 Jan 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS631010EVM — TPS631010 evaluation module for 1.5-A high-efficiency small solution size buck-boost converter

The TPS631010 is a high-efficiency synchronous buck-boost converter.

The TPS631010EVM-109 is designed to help the user easily evaluate and test the operation and functionality of the TPS631010 buck-boost converter.

User guide: PDF | HTML
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos