TPS65023-Q1

ACTIVE

Automotive 1.5V to 6.5V, 3 Buck & 3 LDO Power Management IC

alarmNotifications Order now

Product details

Processor supplier Texas Instruments Processor name DM35x, DM64x, OMAP, Sitara AM35x Regulated outputs (#) 6 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1.7 Configurability Hardware configurable, Software configurable Features Comm control, Power good, Power sequencing Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.085 Switching frequency (max) (kHz) 2550 Shutdown current (ISD) (typ) (µA) 23 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
Processor supplier Texas Instruments Processor name DM35x, DM64x, OMAP, Sitara AM35x Regulated outputs (#) 6 Step-down DC/DC converter 3 Step-up DC/DC converter 0 LDO 3 Vin (min) (V) 2.5 Vin (max) (V) 6 Vout (min) (V) 0.6 Vout (max) (V) 6 Iout (max) (A) 1.7 Configurability Hardware configurable, Software configurable Features Comm control, Power good, Power sequencing Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.085 Switching frequency (max) (kHz) 2550 Shutdown current (ISD) (typ) (µA) 23 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
VQFN (RHA) 40 36 mm² 6 x 6 WQFN (RSB) 40 25 mm² 5 x 5
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A (RHA Package) or C5 (RSB Package)
  • 1.5 A, 90% Efficient Step-Down Converter for Processor Core (VDCDC1)
  • 1.2 A, Up to 95% Efficient Step-Down Converter for System Voltage (VDCDC2)
  • 1 A, 92% Efficient Step-Down Converter for Memory Voltage (VDCDC3)
  • 30 mA LDO/Switch for Real Time Clock (VRTC)
  • 2 × 200 mA General-Purpose Low Dropout (LDO)
  • Dynamic Voltage Management for Processor Core
  • Preselectable LDO Voltage Using Two Digital Input Pins
  • Externally Adjustable Reset Delay Time
  • Battery Backup Functionality
  • Separate Enable Pins for Inductive Converters
  • I2C-Compatible Serial Interface
  • 85-µA Quiescent Current
  • Low-Ripple Pulse-Frequency Modulation (PFM) Mode
  • Thermal Shutdown Protection
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4A (RHA Package) or C5 (RSB Package)
  • 1.5 A, 90% Efficient Step-Down Converter for Processor Core (VDCDC1)
  • 1.2 A, Up to 95% Efficient Step-Down Converter for System Voltage (VDCDC2)
  • 1 A, 92% Efficient Step-Down Converter for Memory Voltage (VDCDC3)
  • 30 mA LDO/Switch for Real Time Clock (VRTC)
  • 2 × 200 mA General-Purpose Low Dropout (LDO)
  • Dynamic Voltage Management for Processor Core
  • Preselectable LDO Voltage Using Two Digital Input Pins
  • Externally Adjustable Reset Delay Time
  • Battery Backup Functionality
  • Separate Enable Pins for Inductive Converters
  • I2C-Compatible Serial Interface
  • 85-µA Quiescent Current
  • Low-Ripple Pulse-Frequency Modulation (PFM) Mode
  • Thermal Shutdown Protection

The TPS65023-Q1 device is an integrated power-management integrated circuit (IC) for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65023-Q1 device provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, input and output (I/O), and memory rails in a processor-based system. The core converter allows for on-the-fly voltage changes through a serial interface, allowing the system to implement dynamic power savings. All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

The TPS65023-Q1 device also integrates two general-purpose 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range between 1.5 V and 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the battery. The default output voltage of the LDOs can be digitally set to four different voltage combinations using the DEFLDO1 and DEFLDO2 pins. The serial interface can be used for dynamic voltage scaling, masking interrupts, or for disabling, enabling, and setting the LDO output voltages. The interface is compatible with the fast- or standard-mode I2C specifications, allowing transfers at up to 400 kHz. The TPS65023-Q1 device operates over a free-air temperature of –40°C to 125°C.

The TPS65023-Q1 device is an integrated power-management integrated circuit (IC) for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS65023-Q1 device provides three highly efficient, step-down converters targeted at providing the core voltage, peripheral, input and output (I/O), and memory rails in a processor-based system. The core converter allows for on-the-fly voltage changes through a serial interface, allowing the system to implement dynamic power savings. All three step-down converters enter a low-power mode at light load for maximum efficiency across the widest possible range of load currents.

The TPS65023-Q1 device also integrates two general-purpose 200-mA LDO voltage regulators, which are enabled with an external input pin. Each LDO operates with an input voltage range between 1.5 V and 6.5 V, allowing them to be supplied from one of the step-down converters or directly from the battery. The default output voltage of the LDOs can be digitally set to four different voltage combinations using the DEFLDO1 and DEFLDO2 pins. The serial interface can be used for dynamic voltage scaling, masking interrupts, or for disabling, enabling, and setting the LDO output voltages. The interface is compatible with the fast- or standard-mode I2C specifications, allowing transfers at up to 400 kHz. The TPS65023-Q1 device operates over a free-air temperature of –40°C to 125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPS65023-Q1 Power Management IC (PMIC) With 3 DC/DCs, 3 LDOs, I2C Interface and DVS datasheet (Rev. F) PDF | HTML 16 Jul 2018
Application note Power Supply Design for NXP i.MX 6 Using the TPS65023 22 Feb 2018
Application note Power Supply Design for NXP i.MX 7 Using the TPS65023 (Rev. C) 29 Sep 2017
Technical article How a Wide VIN integrated buck and LDO can power your automotive system – part 2 PDF | HTML 30 Jun 2016
White paper Power Management IC (PMIC) Guide for Automotive (Rev. A) 29 Oct 2014
Application note Optimizing OMAP3630 BOOT Sequence Using the TPS65023-Q1 (Rev. A) 05 Jun 2014
Application note Loop Stability Analysis of Voltage Mode Buck Regulator 30 Apr 2008
EVM User's guide TPS65023EVM User's Guide 05 Dec 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65023EVM-205 — TPS65023 Evaluation Module

The TPS65023EVM-205 is an evaluation tool for the TPS65023 multi-output Power Management IC. The TP65023 comes in 5x5 mm 40 pin QFN package and is suitable for applications that are powered with one Li-Ion or Li-Polymer battery cell and require multiple power rails. It features three (...)

User guide: PDF
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
VQFN (RHA) 40 Ultra Librarian
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos