24-pin (RGE) package image

TPS650531RGER ACTIVE

Configurable Integrated Power Management (PMIC) with two DC/DC converters and three LDOs

ACTIVE Custom reel may be available
Same as: TPS650531RGER.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS650531RGET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65053

  • Up To 95% Efficiency
  • Output Current for DC-DC Converters:
    • TPS65053: DCDC1 = 1 A; DCDC2 = 0.6 A
    • TPS650531, TPS650532: DCDC1 = 1 A;
      DCDC2 = 1 A
    • TPS65058: DCDC1 = 0.6 A; DCDC2 = 1 A
  • TPS65053, TPS650531, TPS650532: DC-DC Converters
    Externally Adjustable
  • TPS65058: DCDC1 Fixed at 3.3V, DCDC2 selectable
    between 1.8V and 1.2V with Dynamic Voltage
    Scaling for Core Processor Supply
  • VIN Range for DC-DC Converters
    From 2.5 V to 6 V
  • 2.25-MHz Fixed Frequency Operation
  • Power Save Mode at Light Load Current
  • 180° Out-of-Phase Operation
  • Output Voltage Accuracy in PWM Mode ±1%
  • Total Typical 32-µA Quiescent Current for
    Both DC-DC Converters
  • 100% Duty Cycle for Lowest Dropout
  • One General-Purpose 400-mA LDO
  • Two General-Purpose 200-mA LDOs
  • VIN Range for LDOs from 1.5 V
    to 6.5 V
  • Output Voltage for LDOs:
    • TPS65053 / TPS650531 / TPS650532: VLDO1 and
      VLDO2 Externally Adjustable, VLDO3 = 1.3 V /
      1.2 V / 1.5 V
    • TPS65058: VLDO1 = 3.3 V, VLDO2 selectable
      between 1.8V and 1.2V, VLDO2 selectable
      between 1.8V and 1.3V

Description for the TPS65053

The TPS6505xx family of devices are integrated power management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS6505xx devices provide two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications the devices can be forced into fixed frequency PWM mode by pulling the MODE pin high. The TPS6505xx devices also integrate one 400-mA LDO and two 200-mA LDO voltage regulators. Each LDO operates with an input voltage range between 1.5 V and 6.5 V allowing them to be supplied from one of the step-down converters or directly from the main battery.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS650531RGET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more