Packaging information
| Package | Pins VQFN (RGE) | 24 |
| Operating temperature range (°C) -40 to 85 |
| Package qty | Carrier 3,000 | LARGE T&R |
Features for the TPS65053
- Up To 95% Efficiency
- Output Current for DC-DC Converters:
- TPS65053: DCDC1 = 1 A; DCDC2 = 0.6 A
- TPS650531, TPS650532: DCDC1 = 1 A;
DCDC2 = 1 A - TPS65058: DCDC1 = 0.6 A; DCDC2 = 1 A
- TPS65053, TPS650531, TPS650532: DC-DC Converters
Externally Adjustable - TPS65058: DCDC1 Fixed at 3.3V, DCDC2 selectable
between 1.8V and 1.2V with Dynamic Voltage
Scaling for Core Processor Supply - VIN Range for DC-DC Converters
From 2.5 V to 6 V - 2.25-MHz Fixed Frequency Operation
- Power Save Mode at Light Load Current
- 180° Out-of-Phase Operation
- Output Voltage Accuracy in PWM Mode ±1%
- Total Typical 32-µA Quiescent Current for
Both DC-DC Converters - 100% Duty Cycle for Lowest Dropout
- One General-Purpose 400-mA LDO
- Two General-Purpose 200-mA LDOs
- VIN Range for LDOs from 1.5 V
to 6.5 V - Output Voltage for LDOs:
- TPS65053 / TPS650531 / TPS650532: VLDO1 and
VLDO2 Externally Adjustable, VLDO3 = 1.3 V /
1.2 V / 1.5 V - TPS65058: VLDO1 = 3.3 V, VLDO2 selectable
between 1.8V and 1.2V, VLDO2 selectable
between 1.8V and 1.3V
- TPS65053 / TPS650531 / TPS650532: VLDO1 and
Description for the TPS65053
The TPS6505xx family of devices are integrated power management ICs for applications powered by one Li-Ion or Li-Polymer cell, which require multiple power rails. The TPS6505xx devices provide two highly efficient, 2.25-MHz step-down converters targeted at providing the core voltage and I/O voltage in a processor-based system. Both step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents. For low noise applications the devices can be forced into fixed frequency PWM mode by pulling the MODE pin high. The TPS6505xx devices also integrate one 400-mA LDO and two 200-mA LDO voltage regulators. Each LDO operates with an input voltage range between 1.5 V and 6.5 V allowing them to be supplied from one of the step-down converters or directly from the main battery.