48-pin (RSL) package image

TPS65070RSLT ACTIVE

Power Management IC (PMIC) with battery charger, three step-down converters and two LDOs

ACTIVE Custom reel may be available
Same as: TPS65070RSLT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65070RSLR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSL) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TPS65070

  • Charger/Power Path Management:
    • 2-A Output Current on the Power Path
    • Linear Charger; 1.5-A Maximum Charge Current
    • 100-mA/500-mA/800-mA/1300-mA Current Limit From USB Input
    • Thermal Regulation, Safety Timers
    • Temperature Sense Input
  • 3 Step-Down Converters:
    • 2.25-MHz Fixed-Frequency Operation
    • Up to 1.5 A of Output Current
    • Adjustable or Fixed Output Voltage
    • VIN Range From 2.8 V to 6.3 V
    • Power Save Mode at Light Load Current
    • Output Voltage Accuracy in PWM Mode ±1.5%
    • Typical 19-µA Quiescent Current per Converter
    • 100% Duty Cycle for Lowest Dropout
  • LDOs:
    • Fixed Output Voltage
    • Dynamic Voltage Scaling on LDO2
    • 20-µA Quiescent Current
    • 200-mA Maximum Output Current
    • VIN Range From 1.8 V to 6.3 V
  • wLED Boost Converter:
    • Internal Dimming Using I2C
    • Up to 2 × 10 LEDs
    • Up to 25 mA per String With Internal Current Sink
  • I2C Interface
  • 10 Bit A/D Converter
  • Touch Screen Interface
  • Undervoltage Lockout and Battery Fault Comparator

Description for the TPS65070

The TPS6507x family of devices are single-chip power management ICs (PMICs) for portable applications consisting of a battery charger with power path management for a single Li-Ion or Li-Polymer cell. The charger can either be supplied by a USB port on pin USB or by a DC voltage from a wall adapter connected to pin AC. Three highly efficient 2.25-MHz step-down converters are targeted at providing the core voltage, memory, and I/O voltage in a processor-based system. The step-down converters enter a low power mode at light load for maximum efficiency across the widest possible range of load currents.

For low noise applications the devices can be forced into fixed-frequency PWM using the I2C interface. The step-down converters allow the use of small inductors and capacitors to achieve a small solution size. The TPS6507x devices also integrate two general purpose LDOs for an output current of 200 mA. These LDOs can be used to power an SD-card interface and an always-on rail, but can be used for other purposes as well. Each LDO operates with an input voltage range from 1.8 V to 6.3 V allowing them to be supplied from one of the step-down converters or directly from the main battery. An inductive boost converter with two programmable current sinks power two strings of white LEDs.

The TPS6507x devices come in a 48-pin leadless package (6-mm × 6-mm VQFN) with a 0.4-mm pitch.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65070RSLR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more