64-pin (RSK) package image

TPS6508640RSKR ACTIVE

Configurable multi-rail PMIC for Xilinx MPSoCs and FPGAs

ACTIVE Custom reel may be available
Same as: TPS6508640RSKR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS6508640RSKT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSK) | 64
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS650864

  • Wide VIN range from 5.6V to 21V
  • Three variable-output voltage synchronous step-down controllers with D-CAP2™ Topology
    • Scalable output current using external fets with selectable current limit
    • I2C DVS control from 0.41V to 1.67V in 10mV steps or 1V to 3.575V in 25mV steps
  • Three variable-output voltage synchronous step-down converters with dcs-control topology
    • VIN range from 3V to 5.5V
    • Up to 3 A of output current
    • I2C DVS control from 0.41V to 1.67V in 10mV steps or 0.425V to 3.575V in 25mV steps
  • Three LDO regulators with adjustable output voltage
    • LDOA1: I2C-selectable voltage from 1.35V to 3.3V for up to 200mA of output current
    • LDOA2 and LDOA3: I2C-selectable voltage from 0.7V to 1.5V for up to 600mA of output current each
  • VTT LDO for DDR memory termination
  • Three load switches with slew rate control
    • Up to 300mA of output current with voltage drop less than 1.5% of nominal input voltage
    • RDSON < 96mΩ at input voltage of 1.8V
  • 5V fixed-output voltage LDO (LDO5)
    • Power supply for gate drivers of SMPS and for LDOA1
    • Automatic switch to external 5V buck for higher efficiency
  • Built-in flexibility and configurability by factory OTP programming
    • Six GPI pins configurable to enable (CTL1 to CTL6) or sleep mode entry (CTL3 and CTL6) of any selected rails
    • Four GPO pins configurable to power good of any selected rails
    • Open-drain interrupt output pin
  • I2C interface supports standard mode (100kHz), fast mode (400kHz), and fast mode plus (1MHz)

Description for the TPS650864

The TPS650864 device family is a single-chip power-management IC (PMIC) designed for Xilinx Zynq multiprocessor system-on-chip (MPSoCs) and field programmable gate array (FPGA) families. The TPS650864 offers an input range of 5.6V to 21V, enabling a wide range of applications (see the Device Comparison Table). The device is targeted for wall-powered applications or 2S, 3S, or 4S Li-Ion battery packs (NVDC or non-NVDC power architectures). See the Typical Application section for 5V input supplies. The D-CAP2 and DCS-Control high-frequency voltage regulators use small passives to achieve a small solution size. The D-CAP2 and DCS-Control topologies have excellent transient response performance, ideal for processor core and system memory rails that have fast load switching. An I2C interface allows simple control either by an embedded controller (EC) or by an SoC. The PMIC comes in an 8mm × 8mm, single-row VQFN package with thermal pad for good thermal dissipation.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS6508640RSKT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more