TPS65120

ACTIVE

4-CH Single Inductor Multiple Outputs (SIMO) Bias IC w/ Fixed 3.3V Vlogic

Product details

Display type LCD unipolar IC integration LCD bias Vin (min) (V) 2.5 Vin (max) (V) 5.5 Applications 7 inches or less Source driver voltage (min) (V) 3 Source driver voltage (max) (V) 5.6 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 3 V_POS (max) (V) 20 V_NEG (min) (V) -18 V_NEG (max) (V) -1.5 Features Output discharge Topology Boost, Inverting Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias Vin (min) (V) 2.5 Vin (max) (V) 5.5 Applications 7 inches or less Source driver voltage (min) (V) 3 Source driver voltage (max) (V) 5.6 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 3 V_POS (max) (V) 20 V_NEG (min) (V) -18 V_NEG (max) (V) -1.5 Features Output discharge Topology Boost, Inverting Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGT) 16 9 mm² 3 x 3
  • Main Output, VMAIN
    • Adjustable Voltage, 3.0 V to 5.6 V/25 mA
    • Post-Regulated for Low Ripple (5mVPP)
    • ±0.8% Typical Accuracy
    • Efficiency up to 83%
  • Positive Output, VGH
    • Adjustable Voltage up to 20 V/2 mA
    • ±3% Typical Accuracy
  • Negative Output, VGL
    • Adjustable Voltage down to -18 V/2 mA
    • ±3% Typical Accuracy
  • Auxiliary 1.8 V/3.3 V Linear Regulator
  • Automatic or Programmable Power Sequencing
  • Complete 1 mm Component Profile Solution
  • 2.5 V to 5.5 V Input Voltage Range
  • Output Short Circuit Protected
  • 16-Pin QFN Package (3 × 3 × 0,9 mm)
  • APPLICATIONS
    • Small Form Factor a-Si and LTPS TFT LCD
    • Cell Phones, Smart Phones
    • PDAs, Pocket PCs
    • Portable DVD
    • Digital-Still Cameras, Camcorders
    • Handheld Instruments
    • Portable GPS
    • Car Navigation Systems

  • Main Output, VMAIN
    • Adjustable Voltage, 3.0 V to 5.6 V/25 mA
    • Post-Regulated for Low Ripple (5mVPP)
    • ±0.8% Typical Accuracy
    • Efficiency up to 83%
  • Positive Output, VGH
    • Adjustable Voltage up to 20 V/2 mA
    • ±3% Typical Accuracy
  • Negative Output, VGL
    • Adjustable Voltage down to -18 V/2 mA
    • ±3% Typical Accuracy
  • Auxiliary 1.8 V/3.3 V Linear Regulator
  • Automatic or Programmable Power Sequencing
  • Complete 1 mm Component Profile Solution
  • 2.5 V to 5.5 V Input Voltage Range
  • Output Short Circuit Protected
  • 16-Pin QFN Package (3 × 3 × 0,9 mm)
  • APPLICATIONS
    • Small Form Factor a-Si and LTPS TFT LCD
    • Cell Phones, Smart Phones
    • PDAs, Pocket PCs
    • Portable DVD
    • Digital-Still Cameras, Camcorders
    • Handheld Instruments
    • Portable GPS
    • Car Navigation Systems

The TPS6512x DC-DC converter supplies all three voltages required by amorphous-silicon (a-Si) and low-temperature poly-silicon (LTPS) TFT-LCD displays. The compact layout of the TPS6512x uses a single inductor to generate independently-regulated positive and negative outputs. A free-running variable peak current PWM control scheme time-multiplexes the inductor between outputs. This control architecture operates at a pseudo-fixed-frequency to provide fast response to line and load transients while maintaining a relatively constant switching frequency and high efficiency over a wide range of input and output voltages. Due to the high switching frequency capability of the device, inexpensive and ultra-thin 8.2 or 10 µH inductors can be used.

The main output, VMAIN, is post-regulated to provide a low-ripple source drive voltage for the LCD display. The auxiliary outputs generate a boosted output voltage, VGH, up to 20 V, and a negative output voltage, VGL, down to -18 V for the LCD gate drive. The device has internal current limiting for high reliability under fault conditions. Additionally, the device offers a fixed output linear regulator for the LCD logic circuitry.

The TPS6512x DC-DC converter supplies all three voltages required by amorphous-silicon (a-Si) and low-temperature poly-silicon (LTPS) TFT-LCD displays. The compact layout of the TPS6512x uses a single inductor to generate independently-regulated positive and negative outputs. A free-running variable peak current PWM control scheme time-multiplexes the inductor between outputs. This control architecture operates at a pseudo-fixed-frequency to provide fast response to line and load transients while maintaining a relatively constant switching frequency and high efficiency over a wide range of input and output voltages. Due to the high switching frequency capability of the device, inexpensive and ultra-thin 8.2 or 10 µH inductors can be used.

The main output, VMAIN, is post-regulated to provide a low-ripple source drive voltage for the LCD display. The auxiliary outputs generate a boosted output voltage, VGH, up to 20 V, and a negative output voltage, VGL, down to -18 V for the LCD gate drive. The device has internal current limiting for high reliability under fault conditions. Additionally, the device offers a fixed output linear regulator for the LCD logic circuitry.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65150 ACTIVE Universal, compact LCD bias Power Supply with integrated VCOM Buffer Wide input voltage range, higher output current capability

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Single-Inductor Quadruple-Output TFT LCD Power Supply datasheet (Rev. A) 28 Mar 2005
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Generation of a VCOM buffer input using PWM signal 21 Dec 2015
Application note TFT-LCD Power Supply Using TPS65120 Single Inductor Quadruple-Output Powr Supply 13 Jun 2006
EVM User's guide TPS65120EVM-076, TPS65124EVM-076 User's Guide 07 Jun 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65120EVM-076 — TPS65120 Evaluation Module

The TPS65120EVM-076 is an evaluation tool for the TPS65120 multi-channel power supply for small form-factor TFT LCD displays. The evaluation module can accept input voltages in range of 2.5V to 5.5V and supplies Vmain = 5V, Vgh = 12V and Vgl = -12V to power a-Si or LTPS TFT displays. Other voltages (...)

User guide: PDF
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGT) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos