TPS65132S

ACTIVE

Single Inductor - Dual Output Power Supply for Bipolar, Small-/Medium-Size Displays

alarmNotifications Order now

Product details

Display type AMOLED, LCD bipolar IC integration AMOLED bias, LCD bias Vin (min) (V) 2.5 Vin (max) (V) 5.5 Applications 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) -6 Source driver voltage (max) (V) 6 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4 V_POS (max) (V) 6 V_NEG (min) (V) -6 V_NEG (max) (V) -4 Features Adjustable sequencing, I2C interface, Output discharge Topology Split-Rail Rating Catalog Operating temperature range (°C) -40 to 85
Display type AMOLED, LCD bipolar IC integration AMOLED bias, LCD bias Vin (min) (V) 2.5 Vin (max) (V) 5.5 Applications 7 inches or less, 7 to 13 inches Source driver voltage (min) (V) -6 Source driver voltage (max) (V) 6 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4 V_POS (max) (V) 6 V_NEG (min) (V) -6 V_NEG (max) (V) -4 Features Adjustable sequencing, I2C interface, Output discharge Topology Split-Rail Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YFF) 15 3.08000000000000022 mm² 1.4000000000000001 x 2.2
  • Input Voltage Range: 2.5 V to 5.5 V
  • VPOS Boost Converter: 4 V to 6 V (0.1-V step)
  • VNEG Inverting Buck-Boost Converter: –6 V to –4 V (0.1-V step)
  • Maximum Output Current: 80 mA or 150 mA
  • Outstanding Combined Efficiency
    • > 85% at IOUT > 10 mA
    • > 90% at IOUT > 40 mA
  • Excellent Performance
    • Outstanding Transient Response
    • 1% Output Voltage Accuracy over Full Temperature Range
  • I2C Interface
    • Programmable Power-Up / -Down Sequencing Options
    • Flexible Output Voltage Programming
    • Programmable Active Output Discharge
    • > 1000x Programmable Non-Volatile Memory
  • Under-Voltage Lock-Out and Thermal Protection
  • Two Package Options
    • 15-Ball CSP Package
    • 20-Pins QFN Package
  • Input Voltage Range: 2.5 V to 5.5 V
  • VPOS Boost Converter: 4 V to 6 V (0.1-V step)
  • VNEG Inverting Buck-Boost Converter: –6 V to –4 V (0.1-V step)
  • Maximum Output Current: 80 mA or 150 mA
  • Outstanding Combined Efficiency
    • > 85% at IOUT > 10 mA
    • > 90% at IOUT > 40 mA
  • Excellent Performance
    • Outstanding Transient Response
    • 1% Output Voltage Accuracy over Full Temperature Range
  • I2C Interface
    • Programmable Power-Up / -Down Sequencing Options
    • Flexible Output Voltage Programming
    • Programmable Active Output Discharge
    • > 1000x Programmable Non-Volatile Memory
  • Under-Voltage Lock-Out and Thermal Protection
  • Two Package Options
    • 15-Ball CSP Package
    • 20-Pins QFN Package

The TPS65132 family is designed to supply positive/negative driven applications. The device uses a single inductor scheme for both outputs to provide the user smallest solution size, a small bill-of-material as well as high efficiency. The devices offer best line and load regulation at low noise. With its input voltage range of 2.5 V to 5.5 V, it is optimized for products powered by single-cell batteries (Li-Ion, Ni-Li, Li-Polymer) and fixed 3.3-V and 5-V rails. The TPS656132 family provides 80 mA and 150 mA output current options with programmability to 40 mA. There are both CSP and QFN package options available.

The TPS65132 family is designed to supply positive/negative driven applications. The device uses a single inductor scheme for both outputs to provide the user smallest solution size, a small bill-of-material as well as high efficiency. The devices offer best line and load regulation at low noise. With its input voltage range of 2.5 V to 5.5 V, it is optimized for products powered by single-cell batteries (Li-Ion, Ni-Li, Li-Polymer) and fixed 3.3-V and 5-V rails. The TPS656132 family provides 80 mA and 150 mA output current options with programmability to 40 mA. There are both CSP and QFN package options available.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS65132 Single Inductor - Dual Output Power Supply datasheet (Rev. H) PDF | HTML 28 Oct 2016
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
User guide TPS65132S Evaluation Module 11 Nov 2016
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65132SEVM-866 — TPS65132S Evaluation Module: Single Inductor - Dual Output Positive and Negative Power Supply

The TPS65132SEVM-866 is an evaluation tool for the TPS65132S Single Inductor - Dual Output Converter. The device uses a single inductor scheme in order to provide the user the smallest solution size possible as well as high efficiency. The evaluation module can accept input voltages in the range (...)
User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
DSBGA (YFF) 15 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos