TPS65135

ACTIVE

Split-Rail Converter, Single-Inductor, Multiple-Output (SIMO) Regulator

alarmNotifications Order now

Product details

Display type LCD bipolar IC integration LCD bias Vin (min) (V) 2.5 Vin (max) (V) 5.5 Applications 7 inches or less Source driver voltage (min) (V) -7 Source driver voltage (max) (V) 6 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 3 V_POS (max) (V) 6 V_NEG (min) (V) -7 V_NEG (max) (V) -2.5 Topology Split-Rail Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD bipolar IC integration LCD bias Vin (min) (V) 2.5 Vin (max) (V) 5.5 Applications 7 inches or less Source driver voltage (min) (V) -7 Source driver voltage (max) (V) 6 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 3 V_POS (max) (V) 6 V_NEG (min) (V) -7 V_NEG (max) (V) -2.5 Topology Split-Rail Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTE) 16 9 mm² 3 x 3
  • Single-Inductor, Multiple-Output Topology
  • 2.5-V to 5.5-V Input Voltage Range
  • 750-mW Output Power at VI = 2.9 V
  • Positive Output Voltages Up to 6 V
  • Negative Output Voltage Down to –7 V
  • 1% Output Voltage Accuracy
  • Up to 50% Output Current Mismatch Allowed
  • Excellent Line Regulation
  • Advanced Power-Save Mode for Light-Load Efficiency
  • Low-Noise Operation
  • Out-of-Audio Mode
  • Short-Circuit Protection
  • Thermal Shutdown
  • 3-mm × 3-mm Thin QFN Package
  • Single-Inductor, Multiple-Output Topology
  • 2.5-V to 5.5-V Input Voltage Range
  • 750-mW Output Power at VI = 2.9 V
  • Positive Output Voltages Up to 6 V
  • Negative Output Voltage Down to –7 V
  • 1% Output Voltage Accuracy
  • Up to 50% Output Current Mismatch Allowed
  • Excellent Line Regulation
  • Advanced Power-Save Mode for Light-Load Efficiency
  • Low-Noise Operation
  • Out-of-Audio Mode
  • Short-Circuit Protection
  • Thermal Shutdown
  • 3-mm × 3-mm Thin QFN Package

The TPS65135 device is a high-efficiency split-rail power supply. Thanks to its single-inductor, multiple-output (SIMO) topology, the converter uses very few external components. The device operates with a buck-boost topology and generates positive and negative output voltages above or below the input supply voltage. The SIMO topology achieves excellent line and load regulation, which is necessary, for example, to avoid disturbance of a mobile phone display as a result of input voltage variations that occur during transmit periods in mobile communication systems. The device can also be used as a general-purpose split-rail supply as long as the output current mismatch between the rails is less than 50%.

The TPS65135 device is a high-efficiency split-rail power supply. Thanks to its single-inductor, multiple-output (SIMO) topology, the converter uses very few external components. The device operates with a buck-boost topology and generates positive and negative output voltages above or below the input supply voltage. The SIMO topology achieves excellent line and load regulation, which is necessary, for example, to avoid disturbance of a mobile phone display as a result of input voltage variations that occur during transmit periods in mobile communication systems. The device can also be used as a general-purpose split-rail supply as long as the output current mismatch between the rails is less than 50%.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65132 ACTIVE Split-Rail, Single Inductor Dual Output Converter with Positive and Negative Outputs This product is the successor of the TPS65135, with I2C (less external components),on SIMO and more flexibility.
TPS65133 ACTIVE Split-Rail Converter, ±5V, 250mA Dual Output Power Supply This product is fixed at +/-5.0V and supports higher loads.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS65135 Single-Inductor, Multiple-Output Regulator datasheet (Rev. C) PDF | HTML 30 Jan 2017
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
User guide TPS65135 SIMO Converter Evaluation Module 28 Oct 2011
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65135EVM-265 — TPS65135 SIMO Converter Evaluation Module

The Texas Instruments TPS65135EVM evaluation module uses a TPS65135 single-inductor, multipleoutput regulator to provide both a positive and negative power rail. The goal of the EVM is to facilitate evaluation of the TPS65135. The user's guide describes the characteristics, operation, and use of (...)

User guide: PDF
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00385 — High Fidelity Audio Headphone Playback Reference Design for Portable and Smartphone Applications

Since the use of high fidelity headphones is a growing trend for portable audio playback, higher performance DAC and Headphone Amplifiers are demanded. This system converts digital audio from USB, SPDIF, or optical sources into analog using PCM5242 audio DAC. A high performance TPA6120A2 headphone (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos