TPS65149

ACTIVE

LCD Bias Solution For LCD Panels Using ASG/GIP Technology

Product details

Display type LCD unipolar IC integration LCD bias, LCD level shifter, VCOM Vin (min) (V) 3 Vin (max) (V) 6 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 8 Features I2C interface, Level shifter, Output discharge, Reset generator, Temperature sensor or compensation, VCOM or op amp Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias, LCD level shifter, VCOM Vin (min) (V) 3 Vin (max) (V) 6 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 7 Source driver voltage (max) (V) 18 Level shifter/scan driver (Ch) 8 Features I2C interface, Level shifter, Output discharge, Reset generator, Temperature sensor or compensation, VCOM or op amp Topology Boost Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RSH) 56 49 mm² 7 x 7
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS65149 LCD Bias Solution for LCD Monitors datasheet 21 Sep 2010
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RSH) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos