TPS65163

ACTIVE

4-CH LCD Bias w/ Integrated 9-Channel Level Shifter

TPS65163

ACTIVE

Product details

Display type LCD unipolar IC integration LCD bias, LCD level shifter Vin (min) (V) 8.6 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 9.6 Source driver voltage (max) (V) 18.5 Level shifter/scan driver (Ch) 9 Features GPM or GVS, Level shifter, Output discharge, Reset generator Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD bias, LCD level shifter Vin (min) (V) 8.6 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 9.6 Source driver voltage (max) (V) 18.5 Level shifter/scan driver (Ch) 9 Features GPM or GVS, Level shifter, Output discharge, Reset generator Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65142 ACTIVE LCD Bias Solution For LCD Panels with 6ch WLED Driver Integrated backlight driver.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​