40-pin (RHA) package image

TPS65167ARHAR ACTIVE

4-CH LCD Bias w/ Fully Int. Positive Charge Pump, LDO Controller, HVS (VDD / VGH) & Temp. Sensor

ACTIVE Custom reel may be available
Same as: TPS65167ARHAR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS65167A

  • 6 V to 14 V Input Voltage Range
  • Vs Output Voltage Range up to 19 V
  • Boost Converter With 3.5-A Switch Current
  • Boost Converter Overvoltage Protection
  • 2.5-A Step-Down Converter With 3.3-V Fixed or Adjustable Output
  • 750 kHz Fixed Switching Frequency
  • 150 mA Negative Charge Pump Driver for VGL
  • 50 mA Positive Charge Pump for VGH
  • LDO Controller for Logic Supply
  • Gate Voltage Shaping for VGH
  • Temperature Sensor Output
  • TPS65167 - High Voltage Stress Test Vs
    and VGH
  • TPS65167A - High Voltage Stress Test Vs only
  • Adjustable Sequencing
  • Gate Drive Signal for Isolation Switch
  • Short-Circuit Protection
  • Internal Soft-start
  • Thermal Shutdown
  • Available in 6 × 6 mm 40 Pin QFN Package
  • APPLICATIONS
    • LCD TV Panel
    • LCD Monitor

Description for the TPS65167A

The TPS65167 offers a compact power supply solution to provide all voltages required by a LCD panel for large size monitor and TV panel applications running from a 12-V supply rail.

The device generates all 3 voltage rails for the TFT LCD bias (Vs, VGL and VGH). In addition to that it includes a step-down converter and a LDO controller to provide two logic voltage rails. The device incorporates a high voltage switch that can be controlled by a logic signal from the external timing controller (TCON). This function allows gate voltage shaping for VGH. The device also features a high voltage stress test where the output voltage of VGH is set to typically 30 V and the output voltage of Vs is programmable to any higher voltage. The high voltage stress test is enabled by pulling the HVS pin high. The device consists of a boost converter to provide the source voltage Vs operating at a fixed switching frequency of 750 kHz. A fully integrated positive charge pump, switching automatically between doubler and tripler mode provides an adjustable regulated TFT gate on voltage VGH. A negative charge pump driver provides adjustable regulated output voltages VGL. To minimize external components the charge pumps for VGH and VGL operate at a fixed switching frequency of 1.5 MHz. The device includes safety features like overvoltage protection of the boost converter, short-circuit protection of VGH and VGL as well as thermal shutdown.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more