TPS65175B

ACTIVE

Fully Programmable LCD Bias IC for GIP TV with 12-Ch LvL Shifters, Gamma Buffers

alarmNotifications Order now

Product details

Display type LCD unipolar IC integration Gamma buffer, LCD bias, LCD level shifter, VCOM Vin (min) (V) 8.6 Vin (max) (V) 15.5 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 12.7 Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 12 V_POS (min) (V) 19 V_POS (max) (V) 34 V_NEG (min) (V) -8.1 V_NEG (max) (V) -1.8 Features GPM or GVS, Gamma buffer, HAVDD, I2C interface, Level shifter, Reset generator, Temperature sensor or compensation, VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration Gamma buffer, LCD bias, LCD level shifter, VCOM Vin (min) (V) 8.6 Vin (max) (V) 15.5 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 12.7 Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 12 V_POS (min) (V) 19 V_POS (max) (V) 34 V_NEG (min) (V) -8.1 V_NEG (max) (V) -1.8 Features GPM or GVS, Gamma buffer, HAVDD, I2C interface, Level shifter, Reset generator, Temperature sensor or compensation, VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RSH) 56 49 mm² 7 x 7
  • 8.6V to 14.7V Input Voltage Range
  • Boost Converter VDD: 12.7V…19V (6-Bit)
  • Integrated Input-to-Output Isolation Switch
  • Buck Converter HVDD: VDD Tracking
  • Buck Converter VCC: 1.6V...2.0V & 3.0V…3.6V (4-Bit)
  • Positive Charge Pump VGH:
    • 19V…34V for Low Temperature (4-Bit)
    • 17V…32V for High Temperature (4-Bit)
  • Negative Charge Pump VGL: –1.8V…–8.1V (6-Bit)
  • 6-Ch Gamma Buffer:
    • 3-Ch: VDD…HVDD (9-Bit)
    • 3-Ch: HVDD...GND (9-Bit)
  • 9-Bit VCOM Reference
  • 3-Bit VCOM Gain
  • VCOM_DAC Output for External Operational Amplifier Reference
  • Temperature Compensation for VGH and VCOM
  • Reset Signal with Programmable Delay Time
  • Programmable Sequencing Delays (4 × 3-Bit)
  • Thermal Shutdown
  • 12-Channel Level Shifters:
    • Supports Forward and Reverse Operation
    • Abnormal Operation Detection
  • 56-Pin 7-mm × 7-mm QFN Package
  • 8.6V to 14.7V Input Voltage Range
  • Boost Converter VDD: 12.7V…19V (6-Bit)
  • Integrated Input-to-Output Isolation Switch
  • Buck Converter HVDD: VDD Tracking
  • Buck Converter VCC: 1.6V...2.0V & 3.0V…3.6V (4-Bit)
  • Positive Charge Pump VGH:
    • 19V…34V for Low Temperature (4-Bit)
    • 17V…32V for High Temperature (4-Bit)
  • Negative Charge Pump VGL: –1.8V…–8.1V (6-Bit)
  • 6-Ch Gamma Buffer:
    • 3-Ch: VDD…HVDD (9-Bit)
    • 3-Ch: HVDD...GND (9-Bit)
  • 9-Bit VCOM Reference
  • 3-Bit VCOM Gain
  • VCOM_DAC Output for External Operational Amplifier Reference
  • Temperature Compensation for VGH and VCOM
  • Reset Signal with Programmable Delay Time
  • Programmable Sequencing Delays (4 × 3-Bit)
  • Thermal Shutdown
  • 12-Channel Level Shifters:
    • Supports Forward and Reverse Operation
    • Abnormal Operation Detection
  • 56-Pin 7-mm × 7-mm QFN Package

The TPS65175B/C provides a simple and economic power supply solution for a wide variety of LCD bias applications. The device provides all supply rails needed by a TFT-LCD panel but also 6 gamma references, a supply rail for LVDS support, as well as a Vcom reference. The device also integrates a VCOM_DAC rail providing the reference for an external non-inverting operational amplifier input. A 12-Channel Level Shifter is also integrated. The solution is delivered in a small 7×7 mm QFN package.

The TPS65175B/C provides a simple and economic power supply solution for a wide variety of LCD bias applications. The device provides all supply rails needed by a TFT-LCD panel. VCC and RST for the T-Con. VDD and HVDD for the Source Driver. VGH and VGL for the Gate Driver or the Level Shifters. A VCOM operational amplifier is also integrated to provide a common plane reference. The VGH and VCOM / VCOM_DAC voltages can be compensated for low and high temperatures. The transition from one programmed value to another is made using an external thermistor connected to the IC. In addition, a 6-channel Gamma Buffer as well as a 12-Channel Level Shifter are integrated. All output rails and delay times are programmable by a two-wire interface: a single BOM (Bill of Material) can cover several panel types and sizes whose desired output levels can be programmed in production and stored in a non-volatile memory embedded into the TPS65175B/C. The solution is delivered in a small 7 mm × 7 mm QFN-56 package.

The TPS65175B/C provides a simple and economic power supply solution for a wide variety of LCD bias applications. The device provides all supply rails needed by a TFT-LCD panel but also 6 gamma references, a supply rail for LVDS support, as well as a Vcom reference. The device also integrates a VCOM_DAC rail providing the reference for an external non-inverting operational amplifier input. A 12-Channel Level Shifter is also integrated. The solution is delivered in a small 7×7 mm QFN package.

The TPS65175B/C provides a simple and economic power supply solution for a wide variety of LCD bias applications. The device provides all supply rails needed by a TFT-LCD panel. VCC and RST for the T-Con. VDD and HVDD for the Source Driver. VGH and VGL for the Gate Driver or the Level Shifters. A VCOM operational amplifier is also integrated to provide a common plane reference. The VGH and VCOM / VCOM_DAC voltages can be compensated for low and high temperatures. The transition from one programmed value to another is made using an external thermistor connected to the IC. In addition, a 6-channel Gamma Buffer as well as a 12-Channel Level Shifter are integrated. All output rails and delay times are programmable by a two-wire interface: a single BOM (Bill of Material) can cover several panel types and sizes whose desired output levels can be programmed in production and stored in a non-volatile memory embedded into the TPS65175B/C. The solution is delivered in a small 7 mm × 7 mm QFN-56 package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65175 ACTIVE Fully Programmable LCD Bias IC for GIP TV with Integrated 12-Ch Level Shifters and 6-Ch Gamma Buffer This product has the same features except the VCOM_DAC Output for external operational amplifier reference.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS65175B/C 1 page email address datasheet 24 Jul 2013
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RSH) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos