Fully I²C programmable 6-Ch LCD Bias IC for all size TVs including Gate Pulse Modulation

TPS65177 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS65177A ACTIVE Fully I2C Programmable 6-CH LCD Bias IC For All Size TV Including Gate The product has the same functionality and parametrics.

Product details

Vin (min) (V) 8.6 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 13.5 Source driver voltage (max) (V) 19.8 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 20 V_POS (max) (V) 40 V_NEG (min) (V) -14.5 V_NEG (max) (V) -5.5 Features GPM or GVS, HAVDD, I2C interface, Temperature sensor or compensation Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
Vin (min) (V) 8.6 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 13.5 Source driver voltage (max) (V) 19.8 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 20 V_POS (max) (V) 40 V_NEG (min) (V) -14.5 V_NEG (max) (V) -5.5 Features GPM or GVS, HAVDD, I2C interface, Temperature sensor or compensation Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
  • Enable / Disable
    • TPS65177: VI power cycle
    • TPS65177A: VI power cycle or EN-pin
  • 8.6-V to 14.7-V Input Voltage Range
  • Non-Synchronous Boost Converter (V(AVDD))
    • Integrated Isolation Switch
    • 13.5-V to 19.8-V Output Voltage (I2C)
    • 15-V Default Output Voltage
    • 4.25-A Switch Current Limit (I2C)
    • High Voltage Stress Mode (I2C)
  • Synchronous Buck Converter (V(HAVDD))
    • 4.8-V to 11.1-V Output Voltage (I2C)
    • 7.5-V Default Output Voltage
    • 1.7-A Switch Current Limit
    • High Voltage Stress Mode (I2C)
  • Non-Synchronous Buck Converter (V(IO))
    • 2.2-V to 3.7-V Output Voltage (I2C)
    • 2.5-V Default Output Voltage
    • 3-A Switch Current Limit
  • Synchronous Buck Converter (V(CORE))
    • 0.8-V to 3.3-V Output Voltage (I2C)
    • 1-V Default Output Voltage
    • 2.5-A Switch Current Limit
  • Positive Charge-Pump Controller (V(GH))
    • 20-V to 40-V Output Voltage (I2C)
    • 28-V Default Output Voltage
    • Temp. Compensation Offset 0-V to 15-V (I2C)
    • 4-V Default Offset (28 V to 32 V)
  • Negative Charge-Pump Controller (V(GL))
    • –14.5-V to –5.5-V Output Voltage (I2C)
    • –7.9-V Default Output Voltage
  • Gate Pulse Modulation (GPM)
    • Down to 0-V, 5-V, 10-V or 15-V (I2C)
    • 0-V Default Discharge Voltage
  • Temperature Compensation for V(GH)
  • Thermal Shutdown
  • I2C Compatible Interface
  • EEPROM Memory
  • 6-mm × 6-mm × 1-mm 40-Pin VQFN Package
  • Enable / Disable
    • TPS65177: VI power cycle
    • TPS65177A: VI power cycle or EN-pin
  • 8.6-V to 14.7-V Input Voltage Range
  • Non-Synchronous Boost Converter (V(AVDD))
    • Integrated Isolation Switch
    • 13.5-V to 19.8-V Output Voltage (I2C)
    • 15-V Default Output Voltage
    • 4.25-A Switch Current Limit (I2C)
    • High Voltage Stress Mode (I2C)
  • Synchronous Buck Converter (V(HAVDD))
    • 4.8-V to 11.1-V Output Voltage (I2C)
    • 7.5-V Default Output Voltage
    • 1.7-A Switch Current Limit
    • High Voltage Stress Mode (I2C)
  • Non-Synchronous Buck Converter (V(IO))
    • 2.2-V to 3.7-V Output Voltage (I2C)
    • 2.5-V Default Output Voltage
    • 3-A Switch Current Limit
  • Synchronous Buck Converter (V(CORE))
    • 0.8-V to 3.3-V Output Voltage (I2C)
    • 1-V Default Output Voltage
    • 2.5-A Switch Current Limit
  • Positive Charge-Pump Controller (V(GH))
    • 20-V to 40-V Output Voltage (I2C)
    • 28-V Default Output Voltage
    • Temp. Compensation Offset 0-V to 15-V (I2C)
    • 4-V Default Offset (28 V to 32 V)
  • Negative Charge-Pump Controller (V(GL))
    • –14.5-V to –5.5-V Output Voltage (I2C)
    • –7.9-V Default Output Voltage
  • Gate Pulse Modulation (GPM)
    • Down to 0-V, 5-V, 10-V or 15-V (I2C)
    • 0-V Default Discharge Voltage
  • Temperature Compensation for V(GH)
  • Thermal Shutdown
  • I2C Compatible Interface
  • EEPROM Memory
  • 6-mm × 6-mm × 1-mm 40-Pin VQFN Package

The TPS65177/A provides all supply rails needed by a GIP (Gate-in-Panel) or non-GIP TFT-LCD panel. All output voltages are I2C programmable.

V(IO) and V(CORE) for the T-CON, V(AVDD) and V(HAVDD) for the Source Driver and the Gamma Buffer, V(GH) and V(GL) for the Gate Driver or the Level Shifter. For use with non-GIP technology Gate Pulse Modulation (GPM) is implemented, for use with GIP technology the V(GH) rail can be temperature compensated. Furthermore a High Voltage Stress Mode (HVS) for V(AVDD) and V(HAVDD) and an integrated V(AVDD) Isolation Switch is implemented. V(CORE), V(HAVDD), V(GH), V(GL), GPM and the V(GH) temperature compensation can be enabled and disabled by I2C programming.

A single BOM (Bill of Materials) can cover several panel types and sizes whose desired output voltage levels can be programmed in production and stored in a non-volatile integrated memory.

The TPS65177/A provides all supply rails needed by a GIP (Gate-in-Panel) or non-GIP TFT-LCD panel. All output voltages are I2C programmable.

V(IO) and V(CORE) for the T-CON, V(AVDD) and V(HAVDD) for the Source Driver and the Gamma Buffer, V(GH) and V(GL) for the Gate Driver or the Level Shifter. For use with non-GIP technology Gate Pulse Modulation (GPM) is implemented, for use with GIP technology the V(GH) rail can be temperature compensated. Furthermore a High Voltage Stress Mode (HVS) for V(AVDD) and V(HAVDD) and an integrated V(AVDD) Isolation Switch is implemented. V(CORE), V(HAVDD), V(GH), V(GL), GPM and the V(GH) temperature compensation can be enabled and disabled by I2C programming.

A single BOM (Bill of Materials) can cover several panel types and sizes whose desired output voltage levels can be programmed in production and stored in a non-volatile integrated memory.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS65177/A Fully I2C Programmable 6-CH LCD Bias IC for all Size TV Including Gate Pulse Modulation datasheet (Rev. C) PDF | HTML 17 Feb 2016

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location