TPS65178

ACTIVE

Fully Programmable LCD Bias IC for TV with 6-Channel Gamma Buffer, Vcom Reference and Dynamic Gain

alarmNotifications Order now

Product details

Display type LCD unipolar IC integration Gamma buffer, LCD bias, VCOM Vin (min) (V) 8.6 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 12.8 Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 19 V_POS (max) (V) 34 V_NEG (min) (V) -8.1 V_NEG (max) (V) -1.8 Features Gamma buffer, HAVDD, I2C interface, Reset generator, Temperature sensor or compensation, VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration Gamma buffer, LCD bias, VCOM Vin (min) (V) 8.6 Vin (max) (V) 14.7 Applications 13 to 21 inches, 21 inches and above Source driver voltage (min) (V) 12.8 Source driver voltage (max) (V) 19 Level shifter/scan driver (Ch) 0 V_POS (min) (V) 19 V_POS (max) (V) 34 V_NEG (min) (V) -8.1 V_NEG (max) (V) -1.8 Features Gamma buffer, HAVDD, I2C interface, Reset generator, Temperature sensor or compensation, VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RSL) 48 36 mm² 6 x 6
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65175 ACTIVE Fully Programmable LCD Bias IC for GIP TV with Integrated 12-Ch Level Shifters and 6-Ch Gamma Buffer This product adds a 12ch level shifter.
TPS65175B ACTIVE Fully Programmable LCD Bias IC for GIP TV with 12-Ch LvL Shifters, Gamma Buffers This product adds a 12ch level shifter and a VCOM_DAC output for external operational amplifier reference.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Fully Programmable LCD Bias IC for TV - 6Ch Gamma Buffers, Vcom & Dynamic Gain datasheet (Rev. D) 18 Jul 2012
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RSL) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos