Home Power management LCD & OLED display power & drivers

TPS65190

ACTIVE

10-Channel Level Shifter for LCD Displays w/ VCOM Op-Amp

Product details

Display type LCD unipolar IC integration LCD level shifter, VCOM Applications 13 to 21 inches, 21 inches and above Level shifter/scan driver (Ch) 10 Features VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD unipolar IC integration LCD level shifter, VCOM Applications 13 to 21 inches, 21 inches and above Level shifter/scan driver (Ch) 10 Features VCOM or op amp Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RHD) 28 25 mm² 5 x 5
  • 10-Channel Level Shifter, Organized as Two Groups of 8 + 2 Channels
  • Separate Positive Supplies (VGH) for Each Group
  • VGH Levels up to 38V
  • VGL Levels down to -13V
  • Logic Level Inputs
  • High Peak Output Currents
  • High-Speed VCOM Buffer
  • 28-Pin 5x5 mm QFN Package
  • APPLICATIONS
    • Large Format LCD Displays using GIP Technology

  • 10-Channel Level Shifter, Organized as Two Groups of 8 + 2 Channels
  • Separate Positive Supplies (VGH) for Each Group
  • VGH Levels up to 38V
  • VGL Levels down to -13V
  • Logic Level Inputs
  • High Peak Output Currents
  • High-Speed VCOM Buffer
  • 28-Pin 5x5 mm QFN Package
  • APPLICATIONS
    • Large Format LCD Displays using GIP Technology

The TPS65190 is a combined multi-channel level-shifter and VCOM buffer intended for use in large format LCD display applications such as TVs and monitors. The device converts the logic-level signals generated by the Timing Controller (T-CON) to the high-level gate drive signals used by the display panel and amplifies/buffers an externally generated VCOM voltage.

The 10 level shifter channels are organized as 2 groups, each with its own positive supply. Channels 1-6 and 9-10 are supplied by VGH1 and channels 7-8 are supplied by VGH2. The two positive supplies can be tied together if one positive supply voltage is used for all level shifter channels. Both level shifter groups use the same negative supply VGL.

The level-shifters feature low impedance output stages that achieve fast rise and fall times even when driving significant capacitive loads.

The uncommitted high-speed operational amplifier features a high slew rate and high peak current capability that make it particularly suitable for driving the panel's common rail (VCOM).

The TPS65190 is a combined multi-channel level-shifter and VCOM buffer intended for use in large format LCD display applications such as TVs and monitors. The device converts the logic-level signals generated by the Timing Controller (T-CON) to the high-level gate drive signals used by the display panel and amplifies/buffers an externally generated VCOM voltage.

The 10 level shifter channels are organized as 2 groups, each with its own positive supply. Channels 1-6 and 9-10 are supplied by VGH1 and channels 7-8 are supplied by VGH2. The two positive supplies can be tied together if one positive supply voltage is used for all level shifter channels. Both level shifter groups use the same negative supply VGL.

The level-shifters feature low impedance output stages that achieve fast rise and fall times even when driving significant capacitive loads.

The uncommitted high-speed operational amplifier features a high slew rate and high peak current capability that make it particularly suitable for driving the panel's common rail (VCOM).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65192 ACTIVE 9-Channel Level Shifter for LCD Displays with GPM This product has 9ch rather than 10 and no Vcom buffer, but adds gate voltage shaping & discharge.
TPS65198 ACTIVE 13-Channel Level Shifter with Op-Amp for LCD TVs and Monitors This product has 13ch (vs 10), adds an Op Amp and has no Vcom buffer.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet 10-Channel Level Shifter and VCOM Buffer for LCD Displays datasheet 08 Sep 2009
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RHD) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos