TPS65193

ACTIVE

5-Channel Level Shifter for LCD Displays (Dual Channel Scan Driver)

Product details

Display type LCD bipolar, LCD unipolar IC integration LCD level shifter Applications 13 to 21 inches, 21 inches and above Level shifter/scan driver (Ch) 5 Features Charge sharing, Output discharge Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD bipolar, LCD unipolar IC integration LCD level shifter Applications 13 to 21 inches, 21 inches and above Level shifter/scan driver (Ch) 5 Features Charge sharing, Output discharge Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • Dual High-Voltage Scan Driver
  • Scan Driver Output Charge Share
  • High Output-Voltage Level: Up to 35 V
  • Low Output-Voltage Level: Down to –28 V
  • Logic-Level Inputs
  • 24-Pin 4-mm × 4-mm QFN package
  • APPLICATIONS
    • TFT LCD Using Amorphous Silicon Gate (ASG) Technology

  • Dual High-Voltage Scan Driver
  • Scan Driver Output Charge Share
  • High Output-Voltage Level: Up to 35 V
  • Low Output-Voltage Level: Down to –28 V
  • Logic-Level Inputs
  • 24-Pin 4-mm × 4-mm QFN package
  • APPLICATIONS
    • TFT LCD Using Amorphous Silicon Gate (ASG) Technology

The TPS65193 is dual high-voltage scan driver to drive an amorphous-silicon-gate (ASG) circuit on TFT glass. Each single high-voltage scan driver receives logic-level inputs of CPVx and generates two high-voltage outputs of CKVx and CKVBx. The device receives a logic-level input of STV and generates a high-voltage output of STVP. These outputs are swings from Voff (–28 V) to Von (35 V) and are used to drive the ASG circuit and charge/discharge the capacitive loads of the TFT LCD. In order to reduce the power dissipation of the device, a charge-share function is implemented. The device features a discharge function, which shorts Voff to GND in order to shut down the panel faster when the LCD is turned off.

The TPS65193 is dual high-voltage scan driver to drive an amorphous-silicon-gate (ASG) circuit on TFT glass. Each single high-voltage scan driver receives logic-level inputs of CPVx and generates two high-voltage outputs of CKVx and CKVBx. The device receives a logic-level input of STV and generates a high-voltage output of STVP. These outputs are swings from Voff (–28 V) to Von (35 V) and are used to drive the ASG circuit and charge/discharge the capacitive loads of the TFT LCD. In order to reduce the power dissipation of the device, a charge-share function is implemented. The device features a discharge function, which shorts Voff to GND in order to shut down the panel faster when the LCD is turned off.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPS65193 Dual High-Voltage Scan Driver for TFT-LCD datasheet (Rev. A) 14 Jul 2010
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS65193 TINA-TI Transient Reference Design

SLIM276.TSC (816 KB) - TINA-TI Reference Design
Simulation model

TPS65193 TINA-TI Transient Spice Model

SLIM275.ZIP (40 KB) - TINA-TI Spice Model
Simulation model

TPS65193 Unencrypted PSpice Transient Model Package (Rev. A)

SLIM093A.ZIP (42 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos