48-pin (RSL) package image

TPS65216D0RSLT ACTIVE

Integrated power management (PMIC) for ARM® Cortex™-A8/A9 SOCs and FPGAs

ACTIVE Custom reel may be available
Same as: TPS65216D0RSLT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65216D0RSLR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSL) | 48
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the TPS65216

  • Three adjustable step-down converters with integrated switching FETs (DCDC1, DCDC2, and DCDC3):
    • DCDC1: 1.1V default, up to 1.8A
    • DCDC2: 1.1V default, up to 1.8A
    • DCDC3: 1.1V default, up to 1.8A
    • VIN range from 3.6V to 5.5V
    • Adjustable output voltage range 0.85V to 1.675V (DCDC1 and DCDC2)
    • Adjustable output voltage range 0.9V to 3.4V (DCDC3)
    • Power save mode at light load current
    • 100% duty cycle for lowest dropout
    • Active output-discharge when disabled
  • One adjustable buck-boost converter with integrated switching FETs (DCDC4):
    • DCDC4: 3.3V default, up to 1.6A
    • VIN range from 3.6V to 5.5V
    • Adjustable output voltage range from 1.175V to 3.4V
    • Active output-discharge when disabled
  • Adjustable general-purpose LDO (LDO1)
    • LDO1: default up to 400mA
    • VIN range from 1.8V to 5.5V
    • Adjustable output voltage range from 0.9V to 3.4V
    • Active output-discharge when disabled
  • High-voltage load switch (LS) With 100mA or 500mA selectable current limit
    • VIN range from 1.8V to 10V
    • 500mΩ (max) switch impedance
  • Supervisor with built-in supervisor function monitors
    • DCDC1, DCDC2 ±4% tolerance
    • DCDC3, DCDC4 ±5% tolerance
    • LDO1 ±5% tolerance
  • Protection, diagnostics, and control:
    • Undervoltage lockout (UVLO)
    • Always-on push-button monitor
    • Overtemperature warning and shutdown
    • I2C interface (address 0x24) (see Timing Requirements for I2C operation at 400kHz)

Description for the TPS65216

The TPS65216 is a single chip, power-management IC (PMIC) specifically designed to support the AMIC110, AMIC120, AM335x, and AM437x line of processors in line-powered (5V) applications. The device is characterized across a –40°C to +105°C temperature range, making it suitable for various industrial applications.

The TPS65216 is specifically designed to provide power management for all the functionalities of the AMIC110, AMIC120, AM335x, and AM437x. The DC/DC converters DCDC1 through DCDC4 are intended to power the core, MPU, DDR memory, and 3.3V analog and I/O, respectively. LDO1 provides the 1.8V analog and I/O for the processor. GPIO2 allows for warm reset of the DCDC1 and DCDC2 converters. The I2C interface allows the user to enable and disable all voltage regulators, the load switch, and GPIOs. Additionally, UVLO and supervisor voltage thresholds, power-up sequence, and power-down sequence can be programmed through I2C. Interrupts for overtemperature, overcurrent, and undervoltage can be monitored as well. The supervisor monitors DCDC1 through DCDC4 and LDO1. The supervisor has two settings, one for typical undervoltage tolerance (STRICT = 0b), and one for tight undervoltage and overvoltage tolerances (STRICT = 1b). A power-good signal indicates proper regulation of the five voltage regulators.

The TPS65216 device is available in a 48-pin VQFN package (6mm × 6mm, 0.4mm pitch).

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65216D0RSLR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more