48-pin (RSL) package image

TPS65217ARSLR ACTIVE

Power Management IC (PMIC) w/ 3 DC/DCs, 4 LDOs, linear battery charger & white LED driver

ACTIVE Custom reel may be available
Same as: TPS65217ARSLR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65217ARSLT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSL) | 48
Operating temperature range (°C) -40 to 105
Package qty | Carrier 2,500 | LARGE T&R

Features for the TPS65217

  • Charger and Power Path
    • 2-A Output Current on Power Path
    • Linear Charger; 700-mA Maximum Charge Current
    • 20-V Tolerant USB and AC Inputs
    • Thermal Regulation, Safety Timers
    • Temperature Sense Input
  • Step-Down Converter (DCDC1, DCDC2, DCDC3)
    • Three Step-Down Converter With Integrated Switching FETs
    • 2.25-MHz Fixed Frequency Operation
    • Power-Save Mode at Light-Load Current
    • Output Voltage Accuracy in PWM Mode ±2%
    • 100% Duty Cycle for Lowest Dropout
    • Typical 15-µA Quiescent per Converter
    • Passive Discharge to Ground When Disabled
  • LDO Regulators (LDO1, LDO2)
    • Two Adjustable LDOs
    • LDO2 can be Configured to Track DCDC3
    • Typical 15-µA Quiescent Current
  • Load Switches (LDO3, LDO4)
    • Two Independent Load Switches That Can Be Configured as LDOs
  • WLED Driver
    • Internally Generated PWM for Dimming Control
    • 38-V Open-LED Protection
    • Supports Two Strings of up to 10 LEDs at 25 mA Each
    • Internal Low-Side Current Sinks
  • Protection
    • Undervoltage Lockout and Battery Fault Comparator
    • Always-On Push-Button Monitor
    • Hardware Reset Pin
    • Password Protected I2C Registers
  • Interface
    • I2C Interface (Address 0x24)
    • Password-Protected I2C Registers

Description for the TPS65217

The TPS65217x is a single-chip power management IC (PMIC) specifically designed to power the AM335x ARM® Cortex®-A8 processor in portable and 5-V line-powered applications. The PMIC device provides a linear battery charger for single-cell Li-ion and Li-polymer batteries, dual-input power path, three step-down converters, four low-dropout (LDO) regulators, and a high-efficiency boost converter to power two strings of up to 10 LEDs each. The system can be supplied by any combination of USB port, 5-V AC adaptor, or Li-Ion battery. The device is characterized across a –40°C to +105°C temperature range which makes it suitable for industrial applications. Three high-efficiency 2.25-MHz step-down converters can providing the core voltage, memory, and I/O voltage for a system. The TPS65217x device comes in a 48-pin leadless package (6-mm × 6-mm VQFN) with a 0.4-mm pitch.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65217ARSLT ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more