32-pin (RSM) package image

TPS6521901RSMR ACTIVE

Integrated power management (PMIC) for Arm® Cortex®- A53 processors and FPGAs

ACTIVE Custom reel may be available
Same as: TPS6521901RSMR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RSM) | 32
Operating temperature range (°C) -40 to 105
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65219

  • 3 buck converters at up to 2.3MHz switching frequency.
    • 1× VIN: 2.5V – 5.5V; IOUT: 3.5A; VOUT 0.6V – 3.4V
    • 2× VIN: 2.5V – 5.5V; IOUT: 2A; VOUT 0.6V – 3.4V
  • 4 linear regulators:
    • 2x VIN: 1.5V – 5.5V; IOUT: 400mA; VOUT: 0.6V – 3.4V (configurable as load switch and bypass-mode, supporting SD-card)
    • 2x VIN: 2.2V – 5.5V; IOUT: 300mA; VOUT: 1.2V – 3.3V (configurable as load switch)
  • Dynamic voltage scaling on all three buck converters
  • Low IQ/PFM, PWM-mode (quasi-fixed frequency)
  • Programmable power sequencing and default voltages
  • I2C interface, supporting standard, fast-mode and fast-mode+
  • Designed to support systems with 14+ rails (2× TPS65219 devices in multi-PMIC configuration)
  • 2 GPOs, 1 GPIO, and 3 multi-function-pins
  • EEPROM programmability

Description for the TPS65219

The TPS65219 is a Power Management IC (PMIC) designed to supply a wide range of SoCs in both portable and stationary applications. The device is characterized across an ambient temperature range of -40°C to +105°C, making the PMIC an excellent choice for various industrial applications. The device includes three synchronous stepdown DC-DC converters and four linear regulators.

The DC-DC converters are capable of 1x 3.5A and 2x 2A. The converters require a small 470nH inductor, 4.7µF input capacitance, and a minimum 10µF output capacitance per rail depending on the switching mode configuration.

Two of the LDOs support output currents of 400mA at an output voltage range of 0.6V to 3.4V. These LDOs support bypass mode, acting as a load-switch, and allow voltage-changes during operation. The other two LDOs support output currents of 300mA at an output voltage range of 1.2V to 3.3V. These LDOs also support load-switch mode.

The I2C-interface, IOs, GPIOs and multi-function-pins (MFP) allow a seamless interface to a wide range of SoCs.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more