20-pin (RUK) package image

TPS65235-3RUKR ACTIVE

LNB voltage regulator with I2C interface

ACTIVE Custom reel may be available
Same as: TPS65235-3RUKR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RUK) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS652353

  • Complete integrate solution for LNB and I 2C interface
  • DiSEqC 2.x, and DiSEqC 1.x compatible
  • Supports 5-V, 12-V, and 15-V power rail
  • Up to 1000-mA accurate output current limit adjustable by external resistor
  • Boost switch peak current limit proportional to LDO current limit
  • Boost converter with 140-mΩ low R ds(on) internal power switch
  • Boost switching frequency 1-MHz or 500-kHz selectable
  • Audible noise avoided at Forced PWM mode
  • Dedicated enable pin for non-I 2C application
  • Low-dropout (LDO) regulator with push-pull output stage for VLNB output
  • Built-in accurate 22-kHz tone generator and external tone input support
  • Supports both external 44-kHz and 22-kHz tone input
  • Adjustable soft-start and 13-V to 18-V voltage transition time
  • 650-mV to 750-mV 22-kHz tone amplitude selection
  • Selectable overcurrent time 29 ms / 58 ms
  • I 2C registers accessible with EN low
  • Short-circuit dynamic protection
  • Diagnostics for output voltage level, DiSEqC tone input and output, current level, and cable connection
  • Thermal protection available
  • 20-pin WQFN 3-mm × 3-mm (RUK) package

Description for the TPS652353

Designed for analog and digital satellite receivers, the TPS652353 is a monolithic voltage regulator with I 2C interface; specifically to provide the 13-V to 18-V power supply and the 22-kHz tone signal to the LNB down converter in the antenna dish or to the multi-switch box. The device offers a complete solution with minimum component count, low power dissipation together with simple design and I 2C standard interface.

The TPS652353 features high-power efficiency. The boost converter integrates a 140-mΩ power MOSFET running at 1-MHz or 500-kHz selectable switching frequency. Dropout voltage at the linear regulator is 0.8 V to minimize power loss. The TPS652353 provides multiple ways to generate the 22-kHz signal. Integrated linear regulator with push-pull output stage generates 22-kHz tone signal superimposed at the output even at zero loading. Current limit of linear regulator can be programmed by external resistor with ±10% accuracy. Full range of diagnostic read by I 2C is available for system monitoring.

The TPS652353 has a special design at forced PWM mode to avoid the audible noise especially when VIN is higher or closer to the VLNB output.

The TPS652353 supports advanced DiSEqC 2.x standard with 22-kHz tone detection circuit and output interface.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more