TPS65262-2

ACTIVE

4.5V-18V Vin, 3A/1A/1A Triple Synchronous Buck Converter with 350mA/150mA Dual LDOs

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Iout (max) (A) 3 Vin (min) (V) 1.3 Vin (max) (V) 18 Switching frequency (min) (kHz) 540 Switching frequency (max) (kHz) 670 Features Adjustable current limit, Soft-start adjustable, Soft-start fixed Vout (min) (V) 0.6 Vout (max) (V) 17 Iq (typ) (µA) 790
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Iout (max) (A) 3 Vin (min) (V) 1.3 Vin (max) (V) 18 Switching frequency (min) (kHz) 540 Switching frequency (max) (kHz) 670 Features Adjustable current limit, Soft-start adjustable, Soft-start fixed Vout (min) (V) 0.6 Vout (max) (V) 17 Iq (typ) (µA) 790
VQFN (RHB) 32 25 mm² 5 x 5
  • Operating input voltage range: 4.5 to 18 V
  • Feedback reference voltage: 0.6 V ±1%
  • Maximum continuous output current: 3 A/1 A/1 A
  • Fixed 600-kHz switching frequency
  • Integrated dual LDOs with input voltage range: 1.3 to 18 V and continuous output current: 350 mA/150 mA
  • Programmable soft-start time for Buck1
  • Fixed 1-ms soft-start time for Buck2 and Buck3
  • Internal loop compensation for Buck2 and Buck3
  • Dedicated enable pins for each Buck
  • Support pulse skipping mode (PSM) and forced continuous current mode (FCCM)
  • Output voltage power-good indicator
  • Thermal overloading protection
  • 32-pin VQFN (RHB) 5-mm × 5-mm package
  • Overvoltage protection, overcurrent and short-circuit protection, and overtemperature protection
  • Operating input voltage range: 4.5 to 18 V
  • Feedback reference voltage: 0.6 V ±1%
  • Maximum continuous output current: 3 A/1 A/1 A
  • Fixed 600-kHz switching frequency
  • Integrated dual LDOs with input voltage range: 1.3 to 18 V and continuous output current: 350 mA/150 mA
  • Programmable soft-start time for Buck1
  • Fixed 1-ms soft-start time for Buck2 and Buck3
  • Internal loop compensation for Buck2 and Buck3
  • Dedicated enable pins for each Buck
  • Support pulse skipping mode (PSM) and forced continuous current mode (FCCM)
  • Output voltage power-good indicator
  • Thermal overloading protection
  • 32-pin VQFN (RHB) 5-mm × 5-mm package
  • Overvoltage protection, overcurrent and short-circuit protection, and overtemperature protection

The TPS65262-2 is a monolithic, triple, synchronous step-down (buck) converter with 3-A/1-A/1-A output current. A wide 4.5-V to 18-V input supply voltage range encompasses the most intermediate bus voltage operating off 5-V, 9-V, 12-V, or 15-V power bus. The converter, with constant frequency peak current mode, is designed to simplify its application while giving designers options to optimize the system according to targeted applications. The device operates at 600-kHz fixed switching frequency. The loop compensations for buck2 and buck3 have been integrated for less external components. The 180° out-of-phase operation between buck1 and buck2, 3 (buck2 and buck3 run in phase) minimizes the input filter requirements.

The TPS65262-2 operates in pulse skipping mode (PSM) with connecting MODE pin to GND and operates in force continuous current mode (FCC) with driving MODE pin to high or leaving float. PSM mode provides high efficiency by reducing switching losses at light load and FCC mode reduces noise susceptibility and RF interference.

Two low dropout voltage linear regulators (LDO) are also built in TPS65262-2 with input voltage range 1.3 V to 18 V, continuous output current 350 mA/150 mA, independent enable and adjustable output voltage.

A power-good pin asserts when any output voltages are out of regulation.

The TPS65262-2 is a monolithic, triple, synchronous step-down (buck) converter with 3-A/1-A/1-A output current. A wide 4.5-V to 18-V input supply voltage range encompasses the most intermediate bus voltage operating off 5-V, 9-V, 12-V, or 15-V power bus. The converter, with constant frequency peak current mode, is designed to simplify its application while giving designers options to optimize the system according to targeted applications. The device operates at 600-kHz fixed switching frequency. The loop compensations for buck2 and buck3 have been integrated for less external components. The 180° out-of-phase operation between buck1 and buck2, 3 (buck2 and buck3 run in phase) minimizes the input filter requirements.

The TPS65262-2 operates in pulse skipping mode (PSM) with connecting MODE pin to GND and operates in force continuous current mode (FCC) with driving MODE pin to high or leaving float. PSM mode provides high efficiency by reducing switching losses at light load and FCC mode reduces noise susceptibility and RF interference.

Two low dropout voltage linear regulators (LDO) are also built in TPS65262-2 with input voltage range 1.3 V to 18 V, continuous output current 350 mA/150 mA, independent enable and adjustable output voltage.

A power-good pin asserts when any output voltages are out of regulation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS65262-2 4.5-V to 18-V Input Voltage, 3-A/1-A/1-A Output Current, Triple Synchronous Step-Down Converter with Dual, Adjustable, 350-mA/150-mA LDOs datasheet (Rev. C) PDF | HTML 15 May 2023
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos