TPS65281-1

ACTIVE

3A, 4.5V to 18V, Precision Adjustable Current Limited Power Distribution Switch

alarmNotifications Order now

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1400 Features Adjustable current limit, Enable, Power good, Soft-start adjustable, Synchronous rectification Vout (min) (V) 0.8 Vout (max) (V) 16 Iq (typ) (µA) 800
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Iout (max) (A) 3 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1400 Features Adjustable current limit, Enable, Power good, Soft-start adjustable, Synchronous rectification Vout (min) (V) 0.8 Vout (max) (V) 16 Iq (typ) (µA) 800
VQFN (RGV) 16 16 mm² 4 x 4
  • INTEGRATED POWER DISTRIBUTION SWITCH
    • Operating Input Voltage Range: 2.5 V to 6.5 V
    • Adjustable Current Limit:
      75 mA - 2.7 A (typical)
    • ±6% Current-Limit Accuracy at 1.7 A (typical)
    • Over Current Latch-Off Protection (TPS65281) and Over Current
      Auto-Recovery (TPS65281-1)
    • Reverse Input-Output Voltage Protection
    • Built-In Soft-Start
    • Integrated Back-to-Back
      Power MOSFETs With 100-mΩ On-Resistance
    • Over Temperature Protection
  • INTEGRATED BUCK CONVERTER
    • Wide Input Voltage Range: 4.5 V to 18 V
    • Maximum Continuous 3-A Output Current
    • Feedback Reference Voltage: 0.8 V ±1 %
    • Adjustable 300-kHz to 1.4-MHz Switching Frequency
    • Adjustable Soft Start and Tracking With
      Built-In 1-ms Internal Soft-Start Time
    • Cycle-by-Cycle Current Limit
    • Output Over-voltage Protection
    • 16-Lead QFN (RGV) 4-mm × 4-mm Package
  • INTEGRATED POWER DISTRIBUTION SWITCH
    • Operating Input Voltage Range: 2.5 V to 6.5 V
    • Adjustable Current Limit:
      75 mA - 2.7 A (typical)
    • ±6% Current-Limit Accuracy at 1.7 A (typical)
    • Over Current Latch-Off Protection (TPS65281) and Over Current
      Auto-Recovery (TPS65281-1)
    • Reverse Input-Output Voltage Protection
    • Built-In Soft-Start
    • Integrated Back-to-Back
      Power MOSFETs With 100-mΩ On-Resistance
    • Over Temperature Protection
  • INTEGRATED BUCK CONVERTER
    • Wide Input Voltage Range: 4.5 V to 18 V
    • Maximum Continuous 3-A Output Current
    • Feedback Reference Voltage: 0.8 V ±1 %
    • Adjustable 300-kHz to 1.4-MHz Switching Frequency
    • Adjustable Soft Start and Tracking With
      Built-In 1-ms Internal Soft-Start Time
    • Cycle-by-Cycle Current Limit
    • Output Over-voltage Protection
    • 16-Lead QFN (RGV) 4-mm × 4-mm Package

The TPS65281/TPS65281-1 incorporates an N-channel back-to-back power MOSFET switch and a monolithic buck converter. The device is intended to provide a total power distribution solution for digital TV, set-top boxes, tablet PC and VOIP phones etc applications, where precision current limiting is required or heavy capacitive load or short circuit are encountered.

A 100-mΩ independent power distribution switch limits the output current to a programmable current limit threshold between typical 75 mA and 2.7 A by using an external resistor. The current limit accauracy as tight as ±6% can be achieved at higher current limit setting. TPS65281 provides circuit breaker functionality by latching off the power switch during over-current or reverse-voltage situations. TPS65281-1 limits output current to a safe level by using a constant current mode when the output load exceeds the current limit threshold. An internal reverse-voltage comparator disables the power switch when the output voltage is driven higher than the input to protect the device on the input side of the switch in normal operation. The nFAULT output asserts low under over-current and reverse-voltage conditions. Back-to-back power MOSFETs structure prevents the reverse current injection from an active load at output port during shutdown of power switch.

The buck DC/DC converter integrates power MOSFETs for optimized power efficiency and reduced external component count. A wide 4.5-V to 18-V input supply range to buck encompasses most intermediate bus voltages operating off 5-V, 9-V, 12-V or 15-V power bus. Constant frequency peak current mode control simplifies the compensation and provides fast transient response. The buck can be precisely sequenced and ramp up in order to align with other rails in the system with the soft-start pin. With SS pin floating, the built-in 1ms soft-start time prevents in-rush current. Cycle-by-cycle over current protection and hiccup operation limit MOSFET power dissipation in short circuit or over loading fault conditions. The switching frequency of the converter can be programmed from 300 kHz to 1.4 MHz with an external resistor at ROSC pin. With ROSC pin connecting to V7V pin, floating, or grounding, a default fixed switching frequency can be selected to reduce an external resistor.

The TPS65281/TPS65281-1 is available in a 16-lead thermally enhanced QFN (RGV) 4-mm × 4-mm thin package.

The TPS65281/TPS65281-1 incorporates an N-channel back-to-back power MOSFET switch and a monolithic buck converter. The device is intended to provide a total power distribution solution for digital TV, set-top boxes, tablet PC and VOIP phones etc applications, where precision current limiting is required or heavy capacitive load or short circuit are encountered.

A 100-mΩ independent power distribution switch limits the output current to a programmable current limit threshold between typical 75 mA and 2.7 A by using an external resistor. The current limit accauracy as tight as ±6% can be achieved at higher current limit setting. TPS65281 provides circuit breaker functionality by latching off the power switch during over-current or reverse-voltage situations. TPS65281-1 limits output current to a safe level by using a constant current mode when the output load exceeds the current limit threshold. An internal reverse-voltage comparator disables the power switch when the output voltage is driven higher than the input to protect the device on the input side of the switch in normal operation. The nFAULT output asserts low under over-current and reverse-voltage conditions. Back-to-back power MOSFETs structure prevents the reverse current injection from an active load at output port during shutdown of power switch.

The buck DC/DC converter integrates power MOSFETs for optimized power efficiency and reduced external component count. A wide 4.5-V to 18-V input supply range to buck encompasses most intermediate bus voltages operating off 5-V, 9-V, 12-V or 15-V power bus. Constant frequency peak current mode control simplifies the compensation and provides fast transient response. The buck can be precisely sequenced and ramp up in order to align with other rails in the system with the soft-start pin. With SS pin floating, the built-in 1ms soft-start time prevents in-rush current. Cycle-by-cycle over current protection and hiccup operation limit MOSFET power dissipation in short circuit or over loading fault conditions. The switching frequency of the converter can be programmed from 300 kHz to 1.4 MHz with an external resistor at ROSC pin. With ROSC pin connecting to V7V pin, floating, or grounding, a default fixed switching frequency can be selected to reduce an external resistor.

The TPS65281/TPS65281-1 is available in a 16-lead thermally enhanced QFN (RGV) 4-mm × 4-mm thin package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Precision Adjustable Current Limited Power Distribution Switch datasheet (Rev. B) 20 Dec 2012
EVM User's guide TPS65281-1 EVM User's Guide (Rev. A) 13 Nov 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
VQFN (RGV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos