TPS65282

ACTIVE

4.5V to 18V input, 4A output synchronous buck converter with dual power distribution switches

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1400 Features Adjustable current limit, Enable, Power good, Soft-start adjustable, Synchronous rectification, UVLO adjustable Vout (min) (V) 0.8 Vout (max) (V) 15 Iq (typ) (µA) 500
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Iout (max) (A) 4 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1400 Features Adjustable current limit, Enable, Power good, Soft-start adjustable, Synchronous rectification, UVLO adjustable Vout (min) (V) 0.8 Vout (max) (V) 15 Iq (typ) (µA) 500
VQFN (RGE) 24 16 mm² 4 x 4

    INTEGRATED POWER DISTRIBUTION SWITCH

    • Operating Input Voltage Range: 2.5 V to 6.5 V
    • Integrated Back-to-Back Power MOSFETs With 100-mΩ On-Resistance
    • Adjustable Current Limit:
      75 mA - 2.7 A (typical)
    • ±6% Current-Limit Accuracy at 1.7 A (typical)
    • Latch-Off Over Current Protection Versions
    • Reverse Input-Output Voltage Protection
    • Built-In Soft-Start
    • 4-kV HBM and 200-V MM ESD Protection at Power Switch Output Pins

    INTEGRATED BUCK DC/DC CONVERTER

  • Wide Input Voltage Range: 4.5 V to 18 V
  • Maximum Continuous 4-A Output Current
  • Feedback Reference Voltage: 0.8 V ±1 %
  • Adjustable 300-kHz to 1.4-MHz Switching Frequency
  • Pulse Skipping Mode at Light Load Efficiency
  • Adjustable Soft-Start and Tracking With
    Built-In 1.2-ms Internal Soft-Start Time
  • Cycle-by-Cycle Current Limit
  • Output Over-Voltage Protection
  • Power Good Indicator
  • Over Temperature Protection
  • 24-Lead QFN (RGE) 4-mm × 4-mm Package

    INTEGRATED POWER DISTRIBUTION SWITCH

    • Operating Input Voltage Range: 2.5 V to 6.5 V
    • Integrated Back-to-Back Power MOSFETs With 100-mΩ On-Resistance
    • Adjustable Current Limit:
      75 mA - 2.7 A (typical)
    • ±6% Current-Limit Accuracy at 1.7 A (typical)
    • Latch-Off Over Current Protection Versions
    • Reverse Input-Output Voltage Protection
    • Built-In Soft-Start
    • 4-kV HBM and 200-V MM ESD Protection at Power Switch Output Pins

    INTEGRATED BUCK DC/DC CONVERTER

  • Wide Input Voltage Range: 4.5 V to 18 V
  • Maximum Continuous 4-A Output Current
  • Feedback Reference Voltage: 0.8 V ±1 %
  • Adjustable 300-kHz to 1.4-MHz Switching Frequency
  • Pulse Skipping Mode at Light Load Efficiency
  • Adjustable Soft-Start and Tracking With
    Built-In 1.2-ms Internal Soft-Start Time
  • Cycle-by-Cycle Current Limit
  • Output Over-Voltage Protection
  • Power Good Indicator
  • Over Temperature Protection
  • 24-Lead QFN (RGE) 4-mm × 4-mm Package

The TPS65282 incorporates dual N-channel MOSFET power switches for USB power distribution systems that require dual power switches in a single package. It also integrates a buck monolithic converter. The device is intended to provide a total USB power distribution solution for digital TV, set-top boxes, tablet PC and VOIP phones etc applications, where precision current limiting is required or heavy capacitive loads or short circuits are encountered.

Dual 100-mΩ independent power distribution switch limits the output current to a programmable current limit threshold between typical 75 mA and 2.7 A by using an external resistor. The current limit accuracy can be achieved as tight as ±6% at higher current limit setting. TPS65282 device limits output current to a safe level by using a constant current mode when output load exceeds the current limit threshold. After deglitching time, TPS65282 provides circuit breaker functionality by latching off the power switch during over-current or reverse-voltage situations. Two back-to-back power MOSFETs prevents the current injects from output to input in shutdown. An internal reverse-voltage comparator disables the power switch when the output voltage is driven higher than the input to protect the circuits on the input side of the switch in normal operation. The nFAULT1/2 output asserts low during over-current and reverse-voltage conditions.

The buck DC/DC converter integrates power MOSFETs for optimized power efficiency and reduced external component. A wide 4.5-V to 18-V input supply range to buck encompasses most intermediate bus voltages operating off 5-V, 9-V, 12-V or 15-V power bus. Peak current mode control simplifies the compensation and fast transient response. Equipped with enable and soft-start pin, the DC/DC can be precisely sequenced and ramp up in order to align with other rails in the system. Cycle-by-cycle over-current protection and operating in hiccup mode limit MOSFET power dissipation during buck output short circuit or over loading fault conditions. The switching frequency of the converter can be programmed from 300 kHz to 1.4 MHz with an external resistor at ROSC pin. With ROSC pin connecting to V7V pin, floating, or grounding, a default fixed switching frequency can be selected. The buck also features a pulse skipping mode (PSM), which allows a power loss reduction on the input power supplied to the system to achieve high efficiency at light loading.

The device implements an internal thermal shutdown to protect itself if the junction temperature exceeds 160°C. The thermal shutdown forces the device to stop operating when the junction temperature exceeds thermal trip threshold. Once the die temperature decreases below 140°C, the device reinitiates the power up sequence. The thermal shutdown hysteresis is 20°C.

The TPS65282 is available in a 24-lead thermally enhanced QFN (RGE) 4-mm × 4-mm thin package.

The TPS65282 incorporates dual N-channel MOSFET power switches for USB power distribution systems that require dual power switches in a single package. It also integrates a buck monolithic converter. The device is intended to provide a total USB power distribution solution for digital TV, set-top boxes, tablet PC and VOIP phones etc applications, where precision current limiting is required or heavy capacitive loads or short circuits are encountered.

Dual 100-mΩ independent power distribution switch limits the output current to a programmable current limit threshold between typical 75 mA and 2.7 A by using an external resistor. The current limit accuracy can be achieved as tight as ±6% at higher current limit setting. TPS65282 device limits output current to a safe level by using a constant current mode when output load exceeds the current limit threshold. After deglitching time, TPS65282 provides circuit breaker functionality by latching off the power switch during over-current or reverse-voltage situations. Two back-to-back power MOSFETs prevents the current injects from output to input in shutdown. An internal reverse-voltage comparator disables the power switch when the output voltage is driven higher than the input to protect the circuits on the input side of the switch in normal operation. The nFAULT1/2 output asserts low during over-current and reverse-voltage conditions.

The buck DC/DC converter integrates power MOSFETs for optimized power efficiency and reduced external component. A wide 4.5-V to 18-V input supply range to buck encompasses most intermediate bus voltages operating off 5-V, 9-V, 12-V or 15-V power bus. Peak current mode control simplifies the compensation and fast transient response. Equipped with enable and soft-start pin, the DC/DC can be precisely sequenced and ramp up in order to align with other rails in the system. Cycle-by-cycle over-current protection and operating in hiccup mode limit MOSFET power dissipation during buck output short circuit or over loading fault conditions. The switching frequency of the converter can be programmed from 300 kHz to 1.4 MHz with an external resistor at ROSC pin. With ROSC pin connecting to V7V pin, floating, or grounding, a default fixed switching frequency can be selected. The buck also features a pulse skipping mode (PSM), which allows a power loss reduction on the input power supplied to the system to achieve high efficiency at light loading.

The device implements an internal thermal shutdown to protect itself if the junction temperature exceeds 160°C. The thermal shutdown forces the device to stop operating when the junction temperature exceeds thermal trip threshold. Once the die temperature decreases below 140°C, the device reinitiates the power up sequence. The thermal shutdown hysteresis is 20°C.

The TPS65282 is available in a 24-lead thermally enhanced QFN (RGE) 4-mm × 4-mm thin package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet Dual Power Distribution Switches With 4.5-V to 18-V Input Voltage, 4A Output Cu datasheet 08 Mar 2013
EVM User's guide TPS65282 Buck Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 12 May 2021
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65282EVM — TPS65282 Step-Down Buck Controller Evaluation Module

The Texas Instruments TPS65282EVM evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TPS65282 Step-Down Controller. The TPS65282 incorporates dual N-channel MOSFET power switches for USB power distribution systems that require dual power switches in a single (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS65282 PSpice Average Model

SLVM864.ZIP (97 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VQFN (RGE) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos