24-pin (RGE) package image

TPS65283-1RGER ACTIVE

4.5 V to 18 V input, 3.5 A / 2.5 A, synchronous dual buck converter in Eco-mode

ACTIVE Custom reel may be available
Same as: TPS65283-1RGER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65283-1RGET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65283-1

  • Buck Converter
    • Wide input voltage range 4.5 to 18 V
    • Integrated dual buck converter, maximum continuous current 3.5 A (Buck1) / 2.5 A (Buck2)
    • Feedback reference voltage 0.6 V ±1%
    • Adjustable switching frequency 200 kHz to
      2 MHz
    • Internal built soft start time 2.4 ms
    • External clock synchronization
    • Cycle-by-cycle current limit
    • Power good indicator for each buck
    • Continuous current mode (TPS65283) or pulse skipping mode (PSM) (TPS65283-1) at light load
  • Power distribution switch
    • Integrated a power distribution switch with on-resistance 60 mΩ
    • Operating input voltage range 2.4 to 6 V
    • Adjustable current limiting up to 2.7 A
    • Current-limit accuracy ±10% at 1.25 A (typical)
    • Auto recovery overcurrent protection
    • Reverse input to output voltage protection
    • Overtemperature protection
    • 24-lead VQFN (RGE) 4-mm × 4-mm package

Description for the TPS65283-1

The TPS65283, TPS65283-1 in thermally-enhanced 4-mm × 4-mm VQFN package is a full featured
4.5- to 18-V Vin, 3.5-A/2.5-A output current synchronous step down DC-DC converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. The device also incorporates one N-channel MOSFET power switches for power distribution systems. This device provides a total power distribution solution, where precision current limiting and fast protection response are required.

The 60-mΩ independent power distribution switch limits the output current to a programmable current limit threshold by using an external resistor. The current limit accuracy can be achieved as tight as ±10% at typical 1.25 A. The nFAULT output asserts low under overcurrent and reverse-voltage conditions.

Constant frequency peak current mode control in DC-DC converter simplifies the compensation and optimizes transient response. Cycle-by-cycle overcurrent protection and operating in hiccup mode limit MOSFET power dissipation during buck output short circuit or over loading conditions. When die temperature exceeds thermal over loading threshold, the overtemperature protection shuts down the device.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65283-1RGET ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more