56-pin (RVJ) package image

TPS65310AQRVJRQ1 ACTIVE

Automotive 4V to 40V, 5 Regulated Output Power Management IC for Automotive Safety Applications

ACTIVE Custom reel may be available
Same as: TPS65310AQRVJRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RVJ) | 56
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS65310A-Q1

  • Qualified for automotive applications
  • AEC-Q100 test guidance with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature
    • Device HBM ESD classification level H1B
    • Device CDM ESD classification level C3B
  • Input Voltage Range: 4 V to 40 V, transients up to 60 V; 80 V when using external P-channel Metal Oxide Semiconductor (PMOS)
  • Single output synchronous buck controller
    • Peak gate drive current 0.6 A
    • 490-kHz fixed switching frequency
    • Pseudo-random frequency-hopping spread spectrum or triangular mode
  • Dual synchronous buck converter
    • Designed for output currents up to 2 A
    • Out-of-phase switching
    • Switching frequency: 0.98 MHz
  • Adjustable 350-mA linear regulator
  • Adjustable asynchronous boost converter
    • 1-A integrated switch
    • Switching frequency: 0.98 MHz
  • Soft-start feature for all regulator outputs
  • Independent voltage monitoring
  • Undervoltage (UV) detection and overvoltage (OV) protection
  • Short-circuit, overcurrent, and thermal protection on buck controller, gate drive, buck converters, boost converter, and linear regulator outputs
  • Serial Peripheral Interface (SPI) for control and diagnostic
  • Integrated Window Watchdog (WD)
  • Reference voltage output
  • High-Side (HS) driver for use with external Field Effect Transistor (FET), Light-Emitting Diode (LED) driver
  • Input for external temperature sensor, Integrated Circuit (IC) shutdown at TA < –40°C
  • Thermally enhanced package
    • 56-Pin QFN (RVJ)

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more