56-pin (RVJ) package image

TPS65311QRVJRQ1 ACTIVE

Automotive 4V to 40V, 5 regulated output Power Management IC for automotive safety applications

ACTIVE Custom reel may be available
Same as: TPS65311QRVJRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RVJ) | 56
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS65311-Q1

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level H1B
    • Device CDM ESD Classification Level C4B
  • Input Voltage Range: 4 V to 40 V, Transients up to 60 V; 80 V When Using External PMOS-FET
  • Single-Output Synchronous-Buck Controller
    • Peak Gate-Drive Current 0.6 A
    • 490-kHz Fixed Switching Frequency
    • Pseudo Random Frequency-Hopping Spread Spectrum or Triangular Mode
  • Dual-Synchronous Buck Converter
    • Designed for Output Currents up to 2 A
    • Out of Phase Switching
    • Switching Frequency: 2.45 MHz
  • Adjustable 350-mA Linear Regulator
  • Adjustable Asynchronous-Boost Converter
    • 1-A Integrated Switch
    • Switching Frequency: 2.45 MHz
  • Soft-Start Feature for All Regulator Outputs
  • Independent Voltage Monitoring
  • Undervoltage (UV) Detection and Overvoltage (OV) Protection
  • Short Circuit, Overcurrent, and Thermal Protection on all supply output rails
  • Serial-Peripheral Interface (SPI) for Control and Diagnostic
  • Integrated Window Watchdog (WD)
  • Reference Voltage Output
  • High-Side (HS) Driver for Use with External PMOS-FET for driving an LED
  • Input for External Temperature Sensor for Shutdown at TA < –40°C
  • Thermally Enhanced Packages With Exposed Thermal Pad
    • 56-Pin VQFN (RVJ) or 56-Pin VQFNP (RWE)

Description for the TPS65311-Q1

The TPS65311-Q1 device is a power-management IC (PMIC), meeting the requirements of digital-signal-processor (DSP) controlled-automotive systems (for example, advanced driver-assistance systems). With the integration of commonly used supply rails and features, the TPS65311-Q1 device significantly reduces board space and system costs.

The device is capable of providing stable output voltages to the application, including a typical 5-V CAN-supply, from a varying input power supply (such as an automotive car battery) from 4 V to 40 V. The device includes one synchronous buck controller as a pre-regulator that offers flexible output power to the application. For post-regulation, the device includes two synchronous buck and one asynchronous boost converter, working at a switching frequency of 2.45 MHz to allow for a smaller inductor which requires less board space. The two buck converters also offer internal loop compensation which eliminates the need for external compensation components. Furthermore, the device includes a low-noise linear regulator.

To help support system safety, the device includes voltage monitoring on all supply rails and a window-watchdog to monitor the MCU and DSP. Other features include a high-side driver which drives a warning-lamp LED, a reference voltage which is used as ADC reference in the MCU, DSP, and a shutdown comparator which, in combination with external NTC-resistor, switches off the device at too-low ambient temperature.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more