40-pin (RWG) package image

O31310QRWGRQ1 ACTIVE

High-voltage PMIC for automotive applications

ACTIVE Custom reel may be available
Same as: O31310QRWGRQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFNP (RWG) | 40
Operating temperature range (°C) -40 to 125
Package qty | Carrier 2,000 | LARGE T&R

Features for the TPS65313-Q1

  • AEC-Q100 qualified for automotive applications:
    • Device temp grade 1:-40°C to +125°C, T A
  • Supports system-level functional safety requirements up to ASIL-C (ISO 26262) and SIL-2 (IEC 61508)
  • Synchronous buck preregulator (BUCK1)
    • Input voltage range from 4 V to 36 V
    • Output currents up to 3.1 A
    • Factory-selectable output voltage: 3.3 V or 3.6 V
  • Synchronous buck regulator (BUCK2)
    • Fixed input voltage: 3.3 V or 3.6 V
    • Output currents up to 2 A
    • Factory-selectable output voltage: 1.2 V, 1.25 V, 1.8 V, or 2.3 V
  • Synchronous boost converter (BOOST)
    • Fixed input voltage of 3.3 V or 3.6 V
    • Output currents up to 600 mA
    • Output voltage of 5 V
  • Phase-locked loop (PLL)
    • Output frequency around 2.2 MHz
    • Supports modulated or unmodulated external clock at SYNC_IN pin
  • For all regulators
    • Soft-start feature
    • Independent voltage monitoring with diagnostics
    • Overcurrent, overload , overvoltage, undervoltage, and thermal protection
    • Internal loop compensation
  • Integrated adaptively randomized spread spectrum (ARSS) modulation for regulator switching clock
  • 3-µA quiescent current in the OFF state
  • SPI for control and diagnostics
  • Two general-purpose external-voltage monitors
  • Integrated Q&A watchdog and reset supervisor for MCU or DSP
  • Thermally enhanced 40-Pin VQFNP package with 0.5-mm pitch

Description for the TPS65313-Q1

The TPS65313-Q1 device is a power management IC (PMIC) that meets the requirements of MCU-controlled or DSP-controlled automotive, industrial, machinery, or transportation systems. With the integration of commonly used features, the device helps reduce board space and system cost.

The device includes one wide-VIN synchronous buck regulator (BUCK1) combined with one low-voltage (LV) buck regulator (BUCK2) and one boost converter (BOOST), which are powered from the wide-VIN buck regulator (BUCK1). The device features a low quiescent current in the OFF state to reduce current consumption in case the system is permanently connected to the supply. All outputs are protected against overvoltage, overload, and overtemperature conditions.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more