Automotive 3.6V to 36V, 3.2A Buck Converter with Auto-Sourced 280mA LDO Regulator

alarmNotifications Order now
TPS65320C-Q1 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPS65320D-Q1 ACTIVE Automotive 3.6V to 36V, 3.2A buck converter with auto-sourced 280mA LDO regulator The TPS65320D-Q1 is a replacement for the TPS65320C-Q1.

Product details

Processor supplier Generic Processor name Generic Vin (min) (V) 3.6 Vin (max) (V) 36 Vout (min) (V) 1.1 Vout (max) (V) 20 Iout (max) (A) 3.2 Configurability Hardware configurable Features Eco-mode, Enable, Overcurrent protection, Power good, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (mA) 0.045 Switching frequency (max) (kHz) 2500 Shutdown current (ISD) (typ) (µA) 2 Product type Radar sensor
Processor supplier Generic Processor name Generic Vin (min) (V) 3.6 Vin (max) (V) 36 Vout (min) (V) 1.1 Vout (max) (V) 20 Iout (max) (A) 3.2 Configurability Hardware configurable Features Eco-mode, Enable, Overcurrent protection, Power good, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Iq (typ) (mA) 0.045 Switching frequency (max) (kHz) 2500 Shutdown current (ISD) (typ) (µA) 2 Product type Radar sensor
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • One High-VIN Step-Down DC-DC Converter
    • Input Range of 3.6 V to 36 V
    • 250-mΩ High-Side MOSFET
    • Maximum Load Current 3.2 A, Output Adjustable 1.1 V to 20 V
    • Adjustable Switching Frequency 100 kHz to 2.5 MHz
    • Synchronizes to External Clock
    • High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control Scheme
    • Maximum 140-µA Operating Quiescent Current
  • One Low-Dropout Voltage (LDO) Regulator
    • Input Range of 3 V to 20 V, With Auto-Source to Balance Efficiency and Lower Standby Current
    • 280-mA Current Capability With Typical 45-µA Quiescent Current in No-Load Condition
    • Power-Good Output (Push-Pull)
    • Low-Dropout Voltage of 300 mV at
      IO = 200 mA (Typical)
  • Overcurrent Protection for Both Regulators
  • Overtemperature Protection
  • 14-Pin HTSSOP Package With PowerPAD™ Integrated Circuit Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • One High-VIN Step-Down DC-DC Converter
    • Input Range of 3.6 V to 36 V
    • 250-mΩ High-Side MOSFET
    • Maximum Load Current 3.2 A, Output Adjustable 1.1 V to 20 V
    • Adjustable Switching Frequency 100 kHz to 2.5 MHz
    • Synchronizes to External Clock
    • High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control Scheme
    • Maximum 140-µA Operating Quiescent Current
  • One Low-Dropout Voltage (LDO) Regulator
    • Input Range of 3 V to 20 V, With Auto-Source to Balance Efficiency and Lower Standby Current
    • 280-mA Current Capability With Typical 45-µA Quiescent Current in No-Load Condition
    • Power-Good Output (Push-Pull)
    • Low-Dropout Voltage of 300 mV at
      IO = 200 mA (Typical)
  • Overcurrent Protection for Both Regulators
  • Overtemperature Protection
  • 14-Pin HTSSOP Package With PowerPAD™ Integrated Circuit Package

The TPS65320C-Q1 device is a combination of a high-VIN DC-DC step-down converter, referred to as the buck regulator, with an adjustable switch-mode frequency from 100-kHz to 2.5-MHz, and a high-VIN 280-mA low-dropout (LDO) regulator. The input range is 3.6 V to 36 V for the buck regulator, and 3 V to
20 V for the LDO regulator. The buck regulator has an integrated high-side MOSFET. The LDO regulator features a low-input supply current of 45-µA typical in no-load, also has an integrated MOSFET with an active-low, push-pull reset output pin. The input supply of the LDO regulator auto-source from the output of the buck regulator when it is in operation. Low-voltage tracking feature enables TPS65320C-Q1 to track the input supply during cold-crank conditions.

The buck regulator provides a flexible design to fit system needs. The external loop compensation circuit allows for optimization of the converter response for the appropriate operating conditions. A low-ripple pulse-skip mode reduces the no-load input-supply current to maximum 140 µA.

The device has built-in protection features such as soft start, current-limit, thermal sensing and shutdown due to excessive power dissipation. Furthermore, the device has an internal undervoltage-lockout (UVLO) function that turns off the device when the supply voltage is too low.

The TPS65320C-Q1 device is a combination of a high-VIN DC-DC step-down converter, referred to as the buck regulator, with an adjustable switch-mode frequency from 100-kHz to 2.5-MHz, and a high-VIN 280-mA low-dropout (LDO) regulator. The input range is 3.6 V to 36 V for the buck regulator, and 3 V to
20 V for the LDO regulator. The buck regulator has an integrated high-side MOSFET. The LDO regulator features a low-input supply current of 45-µA typical in no-load, also has an integrated MOSFET with an active-low, push-pull reset output pin. The input supply of the LDO regulator auto-source from the output of the buck regulator when it is in operation. Low-voltage tracking feature enables TPS65320C-Q1 to track the input supply during cold-crank conditions.

The buck regulator provides a flexible design to fit system needs. The external loop compensation circuit allows for optimization of the converter response for the appropriate operating conditions. A low-ripple pulse-skip mode reduces the no-load input-supply current to maximum 140 µA.

The device has built-in protection features such as soft start, current-limit, thermal sensing and shutdown due to excessive power dissipation. Furthermore, the device has an internal undervoltage-lockout (UVLO) function that turns off the device when the supply voltage is too low.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS65320C-Q1 36-V Step-Down Converter With Eco-mode™ and LDO Regulator datasheet (Rev. D) PDF | HTML 22 Jun 2017

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location