TPS65321A-Q1

ACTIVE

Automotive 3.6V to 36V, 3.2A Buck Converter with Wide Vin 280mA LDO Regulator

alarmNotifications Order now

TPS65321A-Q1

ACTIVE

Product details

Processor supplier Generic Processor name Generic Regulated outputs (#) 2 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 3.6 Vin (max) (V) 36 Vout (min) (V) 1.1 Vout (max) (V) 20 Iout (max) (A) 3.2 Configurability Hardware configurable Features Eco-mode, Enable, Overcurrent protection, Power good, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.145 Switching frequency (max) (kHz) 2500 Shutdown current (ISD) (typ) (µA) 2 Product type Microcontrollers
Processor supplier Generic Processor name Generic Regulated outputs (#) 2 Step-down DC/DC converter 1 Step-up DC/DC converter 0 LDO 1 Vin (min) (V) 3.6 Vin (max) (V) 36 Vout (min) (V) 1.1 Vout (max) (V) 20 Iout (max) (A) 3.2 Configurability Hardware configurable Features Eco-mode, Enable, Overcurrent protection, Power good, Thermal shutdown, UVLO fixed Rating Automotive Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.145 Switching frequency (max) (kHz) 2500 Shutdown current (ISD) (typ) (µA) 2 Product type Microcontrollers
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • One High-VIN Step-Down DC-DC Converter
    • Input Range of 3.6 V to 36 V
    • 250-mΩ High-Side MOSFET
    • Maximum Load Current 3.2 A, Output Adjustable 1.1 V to 20 V
    • Adjustable Switching Frequency 100 kHz to 2.5 MHz
    • Synchronizes to External Clock
    • High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control Scheme
    • Maximum 140-µA Operating Quiescent Current
    • Reset Output-Pin (Active Low, Open-Drain)
  • One High-VIN Low-Dropout (LDO) Voltage Regulator
    • Input Range of 3 V to 36 V
    • 280-mA Current Capability With Typical 35-µA Quiescent Current in No-Load Condition
    • Low-Dropout Voltage of 300 mV at
      IO = 200 mA (Typical)
  • Overcurrent Protection for Both Regulators
  • Overtemperature Protection
  • 14-Pin HTSSOP Package With PowerPAD™ Integrated Circuit Package
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C4B
  • One High-VIN Step-Down DC-DC Converter
    • Input Range of 3.6 V to 36 V
    • 250-mΩ High-Side MOSFET
    • Maximum Load Current 3.2 A, Output Adjustable 1.1 V to 20 V
    • Adjustable Switching Frequency 100 kHz to 2.5 MHz
    • Synchronizes to External Clock
    • High Efficiency at Light Loads With Pulse-Skipping Eco-mode™ Control Scheme
    • Maximum 140-µA Operating Quiescent Current
    • Reset Output-Pin (Active Low, Open-Drain)
  • One High-VIN Low-Dropout (LDO) Voltage Regulator
    • Input Range of 3 V to 36 V
    • 280-mA Current Capability With Typical 35-µA Quiescent Current in No-Load Condition
    • Low-Dropout Voltage of 300 mV at
      IO = 200 mA (Typical)
  • Overcurrent Protection for Both Regulators
  • Overtemperature Protection
  • 14-Pin HTSSOP Package With PowerPAD™ Integrated Circuit Package

The TPS65321A-Q1 device is a combination of a high-VIN DC-DC step-down converter, referred to as the buck regulator, with an adjustable switch-mode frequency from 100-kHz to 2.5-MHz, and a high-VIN 280-mA low-dropout (LDO) regulator. The input range is 3.6 V to 36 V for the buck regulator, and 3 V to
36 V for the LDO regulator. The buck regulator has an integrated high-side MOSFET with an active-low, open-drain power-good output-pin (nRST). The LDO regulator features a low-input supply current of 45-µA typical in no-load, also has an integrated MOSFET. Low-voltage tracking feature enables TPS65321A-Q1 to track the input supply during cold-crank conditions.

The buck regulator provides a flexible design to fit system needs. The external loop compensation circuit allows for optimization of the converter response for the appropriate operating conditions. A low-ripple pulse-skip mode reduces the no-load input-supply current to maximum 140 µA.

The device has built-in protection features such as soft start, current-limit, thermal sensing and shutdown due to excessive power dissipation. Furthermore, the device has an internal undervoltage-lockout (UVLO) function that turns off the device when the supply voltage is too low.

The TPS65321A-Q1 device is a combination of a high-VIN DC-DC step-down converter, referred to as the buck regulator, with an adjustable switch-mode frequency from 100-kHz to 2.5-MHz, and a high-VIN 280-mA low-dropout (LDO) regulator. The input range is 3.6 V to 36 V for the buck regulator, and 3 V to
36 V for the LDO regulator. The buck regulator has an integrated high-side MOSFET with an active-low, open-drain power-good output-pin (nRST). The LDO regulator features a low-input supply current of 45-µA typical in no-load, also has an integrated MOSFET. Low-voltage tracking feature enables TPS65321A-Q1 to track the input supply during cold-crank conditions.

The buck regulator provides a flexible design to fit system needs. The external loop compensation circuit allows for optimization of the converter response for the appropriate operating conditions. A low-ripple pulse-skip mode reduces the no-load input-supply current to maximum 140 µA.

The device has built-in protection features such as soft start, current-limit, thermal sensing and shutdown due to excessive power dissipation. Furthermore, the device has an internal undervoltage-lockout (UVLO) function that turns off the device when the supply voltage is too low.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65320D-Q1 ACTIVE Automotive 3.6V to 36V, 3.2A buck converter with auto-sourced 280mA LDO regulator This product is a variant and does not have an auto-sourcing feature.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS65321A-Q1 36-V Step-Down Converter With Eco-mode™ and LDO Regulator datasheet PDF | HTML 29 Nov 2017
Application note Low Quiescent Current With Asynchronous Buck-Converters at High Temperatures 20 Jul 2016
Application note Interfacing TPS57xxx-Q1 and TPS65320-Q1 Family Devices With Low Impendence Exter 08 Dec 2015
Application note TPS65321-Q1 Design Checklist 23 Nov 2015
EVM User's guide TPS65321EVM (HVL125A) User's Guide (Rev. A) 02 Nov 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65321EVM — TPS65321-Q1 36V Step-Down Converter with EcoMode™ and LDO Regulator Evaluation Module

The Texas Instruments TPS65321EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS65321 Switch Mode Power Supply – Multiple-output voltage regulator.

User guide: PDF
Buy from a distributor
Simulation model

TPS65321-Q1 PSpice Transient Model (Rev. A)

SLVMAL8A.ZIP (150 KB) - PSpice Model
Reference designs

TIDA-00677 — CISPR25 Automotive Tail Light Reference Design for Step-Down + Linear LED Driver Based Systems

TIDA-00677 showcases an automotive LED tail light application (tail/stop, turn and reverse) by using the TPS92630-Q1 linear LED driver supplied by an upstream buck converter (TPS65321-Q1) which is directly supplied through a smart-reverse battery diode off the automotive battery voltage. The (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 14 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos