TPS65631W

ACTIVE

+4.6V / -1.4 to -4.4V Dual Output 200mA AMOLED Display Pwr Supply

alarmNotifications Order now

Product details

Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.9 Vin (max) (V) 4.4 Applications 7 inches or less Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.6 V_POS (max) (V) 4.6 V_NEG (min) (V) -4.4 V_NEG (max) (V) -1.4 Features Digital control interface Topology Boost, Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
Display type AMOLED IC integration AMOLED bias Vin (min) (V) 2.9 Vin (max) (V) 4.4 Applications 7 inches or less Level shifter/scan driver (Ch) 0 V_POS (min) (V) 4.6 V_POS (max) (V) 4.6 V_NEG (min) (V) -4.4 V_NEG (max) (V) -1.4 Features Digital control interface Topology Boost, Buck-Boost Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSK) 10 6.25 mm² 2.5 x 2.5
  • 2.9-V to 4.5-V Input Voltage Range
  • Fixed 4.6-V Positive Output Voltage
  • 0.5% VPOS Accuracy from 25ºC to 85ºC
  • Separate VPOS Output Sense Pin
  • Negative Output Voltage Digitally Programmable from –1.4 V to –4.4 V (–4 V Default)
  • Output Currents up to 200 mA Supported
  • Excellent Line Transient Regulation
  • Outputs High Impedance During Shut Down
  • Short-Circuit Protection
  • Thermal Shutdown
  • Available in 2.5-mm × 2.5-mm, 10-Pin QFN Package
  • 2.9-V to 4.5-V Input Voltage Range
  • Fixed 4.6-V Positive Output Voltage
  • 0.5% VPOS Accuracy from 25ºC to 85ºC
  • Separate VPOS Output Sense Pin
  • Negative Output Voltage Digitally Programmable from –1.4 V to –4.4 V (–4 V Default)
  • Output Currents up to 200 mA Supported
  • Excellent Line Transient Regulation
  • Outputs High Impedance During Shut Down
  • Short-Circuit Protection
  • Thermal Shutdown
  • Available in 2.5-mm × 2.5-mm, 10-Pin QFN Package

The TPS65631W is designed to drive AMOLED (Active Matrix Organic Light Emitting Diode) displays requiring positive and negative supply rails. The device integrates a boost converter for VPOS and an inverting buck boost converter for VNEG and is suitable for battery-operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65631W uses a novel technology enabling excellent line transient performance.

The TPS65631W is designed to drive AMOLED (Active Matrix Organic Light Emitting Diode) displays requiring positive and negative supply rails. The device integrates a boost converter for VPOS and an inverting buck boost converter for VNEG and is suitable for battery-operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65631W uses a novel technology enabling excellent line transient performance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS65631W Dual-Output AMOLED Display Power Supply datasheet (Rev. D) PDF | HTML 19 Jul 2016
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Application note Basic calculation of an inverting buck-boost power stage (Rev. A) 28 Aug 2017
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WSON (DSK) 10 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos