16-pin (RTE) package image

TPS65632ARTER ACTIVE

Triple Outputs AMOLED Display Power Supply

ACTIVE Custom reel may be available
Same as: TPS65632ARTER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTE) | 16
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65632A

  • 2.9V to 4.5V Input Voltage Range
  • Fixed 4.6V VPOS Output Voltage
  • 0.5% Accuracy VPOS at 25°C to Approximately 85ºC
  • External Output Sense Pin for VPOS
  • Excellent Line Transient Regulation
  • Digitally Programmable VNEG, –1.4V to –5.4V
  • - 4V Default Value for VNEG
  • TPS65632 Selectable AVDD, 5.8V and 7.7V TPS65632A Fixed AVDD 7.7V
  • 300mA Output Current for VPOS and VNEG
  • Short Circuit Protection
  • Thermal Shutdown
  • 3 x 3mm 16 pin QFN package

Description for the TPS65632A

The TPS65632A is designed to drive AMOLED displays (Active Matrix Organic Light Emitting Diode) requiring three supply rails, VPOS, VNEG and AVDD. The device integrates a boost converter for VPOS, an inverting buck boost converter for VNEG and a boost converter for AVDD which are suitable for battery operated products. The digital control pin (CTRL) allows programming the negative output voltage in digital steps. The TPS65632A uses a novel technology enabling excellent line and load regulation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more