TPS65640

ACTIVE

LCD Bias with Digital VCOM Buffer for Notebook PCs and Tablet PCs

alarmNotifications Order now

Product details

Display type LCD bipolar, LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 2.5 Vin (max) (V) 5.5 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) -8 Source driver voltage (max) (V) 12.7 Level shifter/scan driver (Ch) 0 Features Adjustable sequencing, GPM or GVS, I2C interface, Output discharge, Reset generator, Temperature sensor or compensation, VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
Display type LCD bipolar, LCD unipolar IC integration LCD bias, VCOM Vin (min) (V) 2.5 Vin (max) (V) 5.5 Applications 13 to 21 inches, 7 to 13 inches Source driver voltage (min) (V) -8 Source driver voltage (max) (V) 12.7 Level shifter/scan driver (Ch) 0 Features Adjustable sequencing, GPM or GVS, I2C interface, Output discharge, Reset generator, Temperature sensor or compensation, VCOM or op amp Topology Boost, Buck Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RHR) 28 19.25 mm² 5.5 x 3.5
Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS65642 ACTIVE LCD Bias with Integrated Gamma Reference for Notebook PCs and Tablet PCs This product integrates a 14ch gamma buffer.
TPS65642A ACTIVE LCD bias with integrated gamma reference for notebook PCs, tablet PCs and monitors This product integrates a 14ch gamma buffer.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet LCD Bias With Digital VCOM Buffer for Notebook PCs and Tablet PCs - TPS65640 datasheet 20 Nov 2013
Application note 스트컨버터의 전력계 기본 계산 (Rev. D) PDF | HTML 21 Nov 2022
Application note Basic Calculation of a Boost Converter's Power Stage (Rev. D) PDF | HTML 28 Oct 2022
Application note Understanding Undervoltage Lockout in Power Devices (Rev. A) 19 Sep 2018
Application note Basic Calculation of a Buck Converter's Power Stage (Rev. B) 17 Aug 2015
Application note Minimizing Ringing at the Switch Node of a Boost Converter 15 Sep 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
WQFN (RHR) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos