56-pin (YFF) package image

TPS65642AYFFR ACTIVE

LCD bias with integrated gamma reference for notebook PCs, tablet PCs and monitors

ACTIVE Custom reel may be available
Same as: TPS65642AYFFR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 56
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS65642A

  • 2.6 V to 6 V Input Voltage Range
  • Synchronous Boost Converter (AVDD)
  • Non-Synchronous Boost Converter With Temperature
    Compensation (VGH)
  • Synchronous Buck Converter (VCORE)
  • Synchronous Buck Converter (VIO1)
  • Low Dropout Linear Regulator (VIO2)
  • Programmable VCOM Calibrator With Two
    Integrated Buffer Amplifiers
  • Gate Voltage Shaping
  • Panel Discharge Signal (XAO)
  • System Reset Signal (RST)
  • 14-Channel, 10-Bit Programmable Gamma Voltage Correction
  • On-Chip EEPROM with Write Protect
  • I2C™ Interface
  • Thermal Shutdown
  • Supports GIP and Non-GIP Displays
  • 56-Ball, 3,16-mm × 3,45-mm 0,4-mm Pitch DSBGA

Description for the TPS65642A

The TPS65642A device is a compact LCD bias solution primarily intended for use in notebook and tablet PCs. The device comprises two boost converters to supply the source driver and gate driver, or level shifter, of the LCD panel; two buck converters and a low-dropout (LDO) linear regulator to supply the system logic voltages; a programmable VCOM generator with two high-speed amplifiers; 14-channel gamma-voltage correction; and a gate-voltage shaping function.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more