TPS65708

ACTIVE

4 Channel Power Management IC (PMIC) in Small Chipscale

alarmNotifications Order now

Product details

Regulated outputs (#) 4 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 0.8 Vin (max) (V) 6 Vout (min) (V) 1.2 Vout (max) (V) 3.3 Iout (max) (A) 0.4 Configurability Factory programmable Features Power good, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.14 Switching frequency (max) (kHz) 2250 Shutdown current (ISD) (typ) (µA) 6 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
Regulated outputs (#) 4 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 2 Vin (min) (V) 0.8 Vin (max) (V) 6 Vout (min) (V) 1.2 Vout (max) (V) 3.3 Iout (max) (A) 0.4 Configurability Factory programmable Features Power good, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.14 Switching frequency (max) (kHz) 2250 Shutdown current (ISD) (typ) (µA) 6 Switching frequency (typ) (kHz) 2250 Product type Processor and FPGA
DSBGA (YZH) 16 5.0625 mm² 2.25 x 2.25
  • Two 400-mA Step-Down Converters
  • Up to 95% Efficiency
  • VIN Range for DC-DC Converters From
    3.6 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Current
  • Output Voltage Accuracy in PWM mode ±1.5%
  • 100% Duty Cycle for Lowest Dropout
  • 180° Out-of-Phase Operation
  • 2 General Purpose 200-mA LDOs
  • LDOs Optionally Powered From Step-Down
    Converters
  • 7.5-mA PWM Dimmable Current Sink
  • Available in a 16-Ball DSBGA (WCSP) With
    0.5-mm Pitch
  • Device Options:
    • VDCDC1 = 3.3 V
    • VDCDC2 = 1.8 V
    • VLDO1 = 2.8 V
    • VLDO2 = 1.2 V
    • ISINK(PWM=1) = 7.5 mA
    • SEQUENCING : DCDC1, LDO1, DCDC2,
      LDO2
  • APPLICATIONS
    • Monitors
    • Laptops
    • Handheld Equipment

All other trademarks are the property of their respective owners

  • Two 400-mA Step-Down Converters
  • Up to 95% Efficiency
  • VIN Range for DC-DC Converters From
    3.6 V to 6 V
  • 2.25-MHz Fixed-Frequency Operation
  • Power Save Mode at Light Load Current
  • Output Voltage Accuracy in PWM mode ±1.5%
  • 100% Duty Cycle for Lowest Dropout
  • 180° Out-of-Phase Operation
  • 2 General Purpose 200-mA LDOs
  • LDOs Optionally Powered From Step-Down
    Converters
  • 7.5-mA PWM Dimmable Current Sink
  • Available in a 16-Ball DSBGA (WCSP) With
    0.5-mm Pitch
  • Device Options:
    • VDCDC1 = 3.3 V
    • VDCDC2 = 1.8 V
    • VLDO1 = 2.8 V
    • VLDO2 = 1.2 V
    • ISINK(PWM=1) = 7.5 mA
    • SEQUENCING : DCDC1, LDO1, DCDC2,
      LDO2
  • APPLICATIONS
    • Monitors
    • Laptops
    • Handheld Equipment

All other trademarks are the property of their respective owners

The TPS65708 device is a power management unit targeted for embedded camera modules or other portable low-power consumer end equipment. The device contains two high-efficiency step-down converters, two low-dropout linear regulators, and a 7.5-mA current sink for driving a LED. The 2.25-MHz step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM mode using the MODE pin. The device allows the use of small inductors and capacitors to achieve a small solution size. The TPS65708 device provides an output current of up to 400 mA on both DC-DC converters and up to 200 mA on each of the LDOs. The enable signal to the DC-DC converters and LDOs is generated internally by the undervoltage lockout circuit.

The TPS65708 comes in a small 16-pin wafer chip-scale package (WCSP) with 0.5-mm ball pitch.

The TPS65708 device is a power management unit targeted for embedded camera modules or other portable low-power consumer end equipment. The device contains two high-efficiency step-down converters, two low-dropout linear regulators, and a 7.5-mA current sink for driving a LED. The 2.25-MHz step-down converter enters a low-power mode at light load for maximum efficiency across the widest possible range of load currents. For low-noise applications, the devices can be forced into fixed-frequency PWM mode using the MODE pin. The device allows the use of small inductors and capacitors to achieve a small solution size. The TPS65708 device provides an output current of up to 400 mA on both DC-DC converters and up to 200 mA on each of the LDOs. The enable signal to the DC-DC converters and LDOs is generated internally by the undervoltage lockout circuit.

The TPS65708 comes in a small 16-pin wafer chip-scale package (WCSP) with 0.5-mm ball pitch.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TPS65708 PMU for Embedded Camera Module datasheet (Rev. B) PDF | HTML 23 Sep 2015
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
EVM User's guide TPS65708EVM User Guide 22 Oct 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YZH) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos