TPS65811

ACTIVE

integrated single cell Li-ion battery and power Management IC (PMIC)

Product details

Processor supplier NXP/Freescale Processor name i.MX21 Regulated outputs (#) 11 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 9 Vin (min) (V) 4.3 Vin (max) (V) 16 Vout (min) (V) 0.6 Vout (max) (V) 4.46 Iout (max) (A) 0.75 Features Comm control, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0
Processor supplier NXP/Freescale Processor name i.MX21 Regulated outputs (#) 11 Step-down DC/DC converter 2 Step-up DC/DC converter 0 LDO 9 Vin (min) (V) 4.3 Vin (max) (V) 16 Vout (min) (V) 0.6 Vout (max) (V) 4.46 Iout (max) (A) 0.75 Features Comm control, Power sequencing Rating Catalog Operating temperature range (°C) -40 to 125 Step-down DC/DC controller 0 Step-up DC/DC controller 0
VQFN (RTQ) 56 64 mm² 8 x 8
  • Battery Charger
    • Complete Charge Management Solution for
      Single Li-Ion or Li-Pol Cell:
      • With Thermal Foldback, Dynamic Power
        Management, and Pack Temperature-
        Sensing
      • Supports Up to 1.5-A Maximum Charge
        Current
    • Programmable Charge Parameters for
      AC Adapter and USB Port Operation
  • Integrated Power Supplies
    • Total of 9 integrated LDOs:
      • 6 Adjustable-Output LDOs (1.25 V to 3.3 V)
      • 2 Fixed-Voltage LDOs (3.3 V)
      • 1 RTC Backup Supply With Low Leakage
        (1.5 V)
    • 2 0.6-V to 3.4-V Programmable DC–DC Buck
      Converters (600 mA for TPS65810, 750 mA for
      TPS65811)
      • With Enable, Standby Mode Operation, and
        Automatic Low-Power Mode Setting
  • Display Functions
    • 2 Open-Drain PWM Outputs With
      Programmable Frequency and Duty Cycle
      • Control of Keyboard Backlight, Vibrator, or
        Other External Peripheral Functions
    • RGB LED Driver With Programmable Flashing
      Period and Individual RGB Brightness Control
    • Constant-Current White LED Driver
      • With Programmable Current Level,
        Brightness Control, and Overvoltage
        Protection
      • Can Drive up to 6 LEDs in Series
        Configuration
  • System Management
    • Dual Input Power Path Function With Input
      Current-Limiting and OVP Protection
    • POR Function With Programmable Masking
      Monitors All Integrated Supplies Outputs
    • Software and Hardware Reset Functions
    • 8-Channel Integrated A/D Samples System
      Parameters
      • With Single Conversion, Peak Detection, or
        Averaging Operating Modes
  • Host Interface
    • Host Can Set System Parameters and Access
      System Status Using I2C Interface
    • Interrupt Function With Programmable
      Masking Signals System Status Modification to
      Host
    • 3 GPIO Ports, Programmable as Drivers,
      Integrated A/D Trigger or Buck Converters
      Standby Mode Control
  • Battery Charger
    • Complete Charge Management Solution for
      Single Li-Ion or Li-Pol Cell:
      • With Thermal Foldback, Dynamic Power
        Management, and Pack Temperature-
        Sensing
      • Supports Up to 1.5-A Maximum Charge
        Current
    • Programmable Charge Parameters for
      AC Adapter and USB Port Operation
  • Integrated Power Supplies
    • Total of 9 integrated LDOs:
      • 6 Adjustable-Output LDOs (1.25 V to 3.3 V)
      • 2 Fixed-Voltage LDOs (3.3 V)
      • 1 RTC Backup Supply With Low Leakage
        (1.5 V)
    • 2 0.6-V to 3.4-V Programmable DC–DC Buck
      Converters (600 mA for TPS65810, 750 mA for
      TPS65811)
      • With Enable, Standby Mode Operation, and
        Automatic Low-Power Mode Setting
  • Display Functions
    • 2 Open-Drain PWM Outputs With
      Programmable Frequency and Duty Cycle
      • Control of Keyboard Backlight, Vibrator, or
        Other External Peripheral Functions
    • RGB LED Driver With Programmable Flashing
      Period and Individual RGB Brightness Control
    • Constant-Current White LED Driver
      • With Programmable Current Level,
        Brightness Control, and Overvoltage
        Protection
      • Can Drive up to 6 LEDs in Series
        Configuration
  • System Management
    • Dual Input Power Path Function With Input
      Current-Limiting and OVP Protection
    • POR Function With Programmable Masking
      Monitors All Integrated Supplies Outputs
    • Software and Hardware Reset Functions
    • 8-Channel Integrated A/D Samples System
      Parameters
      • With Single Conversion, Peak Detection, or
        Averaging Operating Modes
  • Host Interface
    • Host Can Set System Parameters and Access
      System Status Using I2C Interface
    • Interrupt Function With Programmable
      Masking Signals System Status Modification to
      Host
    • 3 GPIO Ports, Programmable as Drivers,
      Integrated A/D Trigger or Buck Converters
      Standby Mode Control

The TPS65810 device provides an easy-to-use, fully-integrated solution for handheld devices, integrating charge management, multiple regulated power supplies, system management, and display functions in a small, thermally-enhanced 8-mm × 8-mm package. The high level of integration enables space savings of 70% of the typical board area when compared to equivalent discrete solutions, while implementing a high-performance and flexible solution that is portable across multiple platforms.

If required, an external host can control the TPS65810 device through I2C interface with access to all integrated systems. The I2C enables the setting of the output voltages, current thresholds, and operation modes. The internal registers have a complete set of status information, enabling easy diagnostics, and host-controlled handling of fault conditions. The TPS65810 device can operate in standalone mode, with no external host control, if the internal power-up defaults are compatible with the system requirements.

The TPS65810 device provides an easy-to-use, fully-integrated solution for handheld devices, integrating charge management, multiple regulated power supplies, system management, and display functions in a small, thermally-enhanced 8-mm × 8-mm package. The high level of integration enables space savings of 70% of the typical board area when compared to equivalent discrete solutions, while implementing a high-performance and flexible solution that is portable across multiple platforms.

If required, an external host can control the TPS65810 device through I2C interface with access to all integrated systems. The I2C enables the setting of the output voltages, current thresholds, and operation modes. The internal registers have a complete set of status information, enabling easy diagnostics, and host-controlled handling of fault conditions. The TPS65810 device can operate in standalone mode, with no external host control, if the internal power-up defaults are compatible with the system requirements.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
NEW BQ25190 ACTIVE I²C 1-cell 1A linear battery charger with integrated buck-boost, DVS buck, LDOs, ADC and power path BQ25190 comes with with a buck, buck-boost, GPIOs, LDOs and an ADC.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS6581x Single-Cell Li-Ion Battery and Power Management IC datasheet (Rev. C) PDF | HTML 22 Sep 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​