81-pin (YFF) package image

TPS659121YFFR ACTIVE

Power Management IC (PMIC) with 4DC/DCs, 10 LDOs, 3 LED outputs & 32kHz RC oscillator

ACTIVE Custom reel may be available
Same as: TPS659121YFFR.A, TPS659121YFFR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YFF) | 81
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,500 | LARGE T&R

Features for the TPS65912

  • Four Step-Down Converters:
    • VIN Range From 2.7 V to 5.5 V
    • Power Save Mode at Light Load Current
    • Output Voltage Accuracy in PWM Mode ±2%
    • Typical 26-µA Quiescent Current per Converter
    • Dynamic Voltage Scaling
    • 100% Duty Cycle for Lowest Dropout
  • Ten LDOs:
    • 8 General-Purpose LDOs
    • Output Voltage Range From 0.8 V to 3.3 V
    • 2 Low-Noise RF-LDOs
    • Output Voltage Range From 1.6 V to 3.3 V
    • 32-µA Quiescent Current
    • Preregulation Support by Separate Power Inputs
    • ECO Mode
    • VIN Range of LDOs Respective to the Following Voltage Ranges:
      • 1.8 V to 3.6 V
      • 3.0 V to 5.5 V
  • Three LED Outputs:
    • Internal Dimming Using I2C
    • Multiplexed With GPIOs
    • Up to 20 mA per Current Sink
  • Thermal Monitoring
    • High Temperature Warning
    • Thermal Shutdown
  • Bypass Switch
    • Used With DCDC4 in Applications Powering an RF-PA
    • For Example, as Supply Switch for SD Cards
  • Interface
    • I2C Interface
    • Power I2C Interface for Dynamic Voltage Scaling
    • SPI
  • 32-kHz RC Oscillator
  • Undervoltage Lockout and Battery Fault Comparator
  • Long Button-Press Detection
  • Flexible Power-Up and Power-Down Sequencing
  • 3.6-mm × 3.6-mm DSBGA Package With 0.4-mm Pitch

Description for the TPS65912

The TPS65912x device provides four configurable step-down converters with up to 2.5-A output current for memory, processor core, I/O, or preregulation of LDOs. The device also contains ten LDO regulators for external use. These LDOs can be supplied from either a battery or a preregulated supply. Power-up or power-down controller is configurable and can support any power-up or power-down sequences
(OTP-based). The TPS65912x device integrates a 32-kHz RC oscillator to sequence all resources during power up or power down. All LDOs and DC-DC converters can be controlled by I2C-SPI interface or basic ENABLE balls. In addition, an independent automatic voltage-scaling interface allows for transitioning
DC-DC to a different voltage by I2C or basic Roof/Floor Control. Three RGB LEDs with an advanced dimming feature are integrated inside the device. GPIO functionality is multiplexed with LED/ENABLE/SPI when not used. Each GPIO can be configured as part of the power-up sequence to control external resources. One SLEEP pin enables power mode control between active mode and preprogrammed sleep mode for power optimization. For system control, the TPS65912x device has one comparator for system state management. The TPS65912x device comes in a 9-pin × 9-pin DSBGA package (3.6 mm × 3.6 mm) with a 0.4-mm pitch.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more