TPS65917-Q1

ACTIVE

Automotive 3.15 V to 5.25 V, 5 buck & 5 LDO Power Management IC (PMIC)

alarmNotifications Order now

Product details

Processor supplier Texas Instruments Processor name Jacinto DRA7x, Jacinto DRA7xP, Jacinto TDA2Px, Jacinto TDA3x Regulated outputs (#) 10 Step-down DC/DC converter 5 Step-up DC/DC converter 0 LDO 5 Vin (min) (V) 3.135 Vin (max) (V) 5.25 Vout (min) (V) 0.7 Vout (max) (V) 3.3 Iout (max) (A) 7 TI functional safety category Functional Safety-Compliant Configurability Factory programmable, Software configurable Features Comm control, I2C control, Power good, Power sequencing Rating Automotive Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0001 Switching frequency (max) (kHz) 2700 Shutdown current (ISD) (typ) (µA) 25 Switching frequency (typ) (kHz) 2200 Product type Processor and FPGA
Processor supplier Texas Instruments Processor name Jacinto DRA7x, Jacinto DRA7xP, Jacinto TDA2Px, Jacinto TDA3x Regulated outputs (#) 10 Step-down DC/DC converter 5 Step-up DC/DC converter 0 LDO 5 Vin (min) (V) 3.135 Vin (max) (V) 5.25 Vout (min) (V) 0.7 Vout (max) (V) 3.3 Iout (max) (A) 7 TI functional safety category Functional Safety-Compliant Configurability Factory programmable, Software configurable Features Comm control, I2C control, Power good, Power sequencing Rating Automotive Operating temperature range (°C) -40 to 105 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Iq (typ) (mA) 0.0001 Switching frequency (max) (kHz) 2700 Shutdown current (ISD) (typ) (µA) 25 Switching frequency (typ) (kHz) 2200 Product type Processor and FPGA
VQFN (RGZ) 48 49 mm² 7 x 7
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C4B
  • System Voltage Range from 3.135 V to 5.25 V
  • Low-Power Consumption
    • 20 µA in Off Mode
    • 90 µA in Sleep Mode With Two SMPSs Active
  • Five Step-Down Switched-Mode Power Supply (SMPS) Regulators:
    • 0.7- to 3.3-V Output Range in 10- or 20-mV Steps
    • Two SMPS Regulators With 3.5-A Capability, With the Ability to Combine into 7-A Output in Dual-Phase Configuration, With Differential Remote Sensing (Output and Ground)
    • Three Other SMPS Regulators with 3-A, 2-A, and 1.5-A Capabilities
    • Dynamic Voltage Scaling (DVS) Control and Output Current Measurement in 3.5-A and 3-A SMPS Regulators
    • Hardware and Software Controlled Eco-mode™ Supplying up to 5 mA
    • Short-Circuit Protection
    • Power-Good Indication (Voltage and Overcurrent Indication)
    • Internal Soft-Start for In-Rush Current Limitation
    • Ability to Synchronize to External Clock between 1.7 MHz and 2.7 MHz
  • Five Low-Dropout (LDO) Linear Regulators:
    • 0 .9- to 3.3-V Output Range in 50-mV steps
    • Two With 300-mA Capability and Bypass Mode
    • One With 100-mA Capability and Capable of Low-Noise Performance up to 50 mA
    • Two Other LDOs With 200-mA Current Capability
    • Short-Circuit Protection
  • 12-Bit Sigma-Delta General-Purpose ADC (GPADC) With 8 Input Channels (2 external)
  • Thermal Monitoring With High Temperature Warning and Thermal Shutdown
  • Power Sequence Control:
    • Configurable Power-Up and Power-Down Sequences (OTP)
    • Configurable Sequences Between the SLEEP and ACTIVE State Transition (OTP)
    • Three Digital Output Signals that can be Included in the Startup Sequence
  • Selectable Control Interface:
    • One SPI for Resource Configurations and DVS Control
    • Two I2C Interfaces.
      • One Dedicated for DVS Control
      • One General Purpose I2C Interface for Resource Configuration and DVS Control
  • OTP Bit-Integrity Error Detection With Options to Proceed or Hold Power-Up Sequence and RESET_OUT Release
  • Package Option:
    • 7-mm × 7-mm 48-pin VQFN With 0.5-mm Pitch
  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature Range
    • Device HBM Classification Level 2
    • Device CDM Classification Level C4B
  • System Voltage Range from 3.135 V to 5.25 V
  • Low-Power Consumption
    • 20 µA in Off Mode
    • 90 µA in Sleep Mode With Two SMPSs Active
  • Five Step-Down Switched-Mode Power Supply (SMPS) Regulators:
    • 0.7- to 3.3-V Output Range in 10- or 20-mV Steps
    • Two SMPS Regulators With 3.5-A Capability, With the Ability to Combine into 7-A Output in Dual-Phase Configuration, With Differential Remote Sensing (Output and Ground)
    • Three Other SMPS Regulators with 3-A, 2-A, and 1.5-A Capabilities
    • Dynamic Voltage Scaling (DVS) Control and Output Current Measurement in 3.5-A and 3-A SMPS Regulators
    • Hardware and Software Controlled Eco-mode™ Supplying up to 5 mA
    • Short-Circuit Protection
    • Power-Good Indication (Voltage and Overcurrent Indication)
    • Internal Soft-Start for In-Rush Current Limitation
    • Ability to Synchronize to External Clock between 1.7 MHz and 2.7 MHz
  • Five Low-Dropout (LDO) Linear Regulators:
    • 0 .9- to 3.3-V Output Range in 50-mV steps
    • Two With 300-mA Capability and Bypass Mode
    • One With 100-mA Capability and Capable of Low-Noise Performance up to 50 mA
    • Two Other LDOs With 200-mA Current Capability
    • Short-Circuit Protection
  • 12-Bit Sigma-Delta General-Purpose ADC (GPADC) With 8 Input Channels (2 external)
  • Thermal Monitoring With High Temperature Warning and Thermal Shutdown
  • Power Sequence Control:
    • Configurable Power-Up and Power-Down Sequences (OTP)
    • Configurable Sequences Between the SLEEP and ACTIVE State Transition (OTP)
    • Three Digital Output Signals that can be Included in the Startup Sequence
  • Selectable Control Interface:
    • One SPI for Resource Configurations and DVS Control
    • Two I2C Interfaces.
      • One Dedicated for DVS Control
      • One General Purpose I2C Interface for Resource Configuration and DVS Control
  • OTP Bit-Integrity Error Detection With Options to Proceed or Hold Power-Up Sequence and RESET_OUT Release
  • Package Option:
    • 7-mm × 7-mm 48-pin VQFN With 0.5-mm Pitch

The TPS65917-Q1 PMIC integrates five configurable step-down converters with up to 3.5 A of output current to power the processor core, memory, I/O, and preregulation of LDOs The device is AEC-Q100 qualified. The step-down converters are synchronized to an internal 2.2-MHz clock to improve EMC performance of the device. The GPIO_3 pin allows the step-down converters to synchronize to an external clock, allowing multiple devices to synchronize to the same clock which improves system-level EMC performance. The device also contains five LDOs to power low-current or low-noise domains.

The power-sequence controller uses one-time programmable (OTP) memory to control the power sequences, as well as default configurations such as output voltage and GPIO configurations. The OTP is factory-programmed to allow start-up without any software required. Most static settings can be changed from the default through SPI or I2C to configure the device to meet many different system needs. For example, voltage-scaling registers are used to support dynamic voltage-scaling requirements of processors.As an additional safety feature, the he OTP also contains a bit-integrity-error detection feature to stop the power-up sequence if an error is detected, preventing the system from starting in an unknown state.

The TPS65917-Q1 device also includes an analog-to-digital converter (ADC) to monitor the system state. The GPADC includes two external channels to monitor any external voltage, as well as internal channels to measure supply voltage, output current, and die temperature, allowing the processor to monitor the health of the system. The device offers a watchdog to monitor for software lockup, and includes protection and diagnostic mechanisms such as short-circuit protection, thermal monitoring, shutdown, and automatic ADC conversions to detect if a voltage is below a predefined threshold. The PMIC can notify the processor of these events through the interrupt handler, allowing the processor to take action in response.

The TPS65917-Q1 PMIC integrates five configurable step-down converters with up to 3.5 A of output current to power the processor core, memory, I/O, and preregulation of LDOs The device is AEC-Q100 qualified. The step-down converters are synchronized to an internal 2.2-MHz clock to improve EMC performance of the device. The GPIO_3 pin allows the step-down converters to synchronize to an external clock, allowing multiple devices to synchronize to the same clock which improves system-level EMC performance. The device also contains five LDOs to power low-current or low-noise domains.

The power-sequence controller uses one-time programmable (OTP) memory to control the power sequences, as well as default configurations such as output voltage and GPIO configurations. The OTP is factory-programmed to allow start-up without any software required. Most static settings can be changed from the default through SPI or I2C to configure the device to meet many different system needs. For example, voltage-scaling registers are used to support dynamic voltage-scaling requirements of processors.As an additional safety feature, the he OTP also contains a bit-integrity-error detection feature to stop the power-up sequence if an error is detected, preventing the system from starting in an unknown state.

The TPS65917-Q1 device also includes an analog-to-digital converter (ADC) to monitor the system state. The GPADC includes two external channels to monitor any external voltage, as well as internal channels to measure supply voltage, output current, and die temperature, allowing the processor to monitor the health of the system. The device offers a watchdog to monitor for software lockup, and includes protection and diagnostic mechanisms such as short-circuit protection, thermal monitoring, shutdown, and automatic ADC conversions to detect if a voltage is below a predefined threshold. The PMIC can notify the processor of these events through the interrupt handler, allowing the processor to take action in response.

Download View video with transcript Video
Request more information

Functional safety information is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS65916 ACTIVE Power Management Unit (PMU) for Processor This product is suitable for industrial applications and is non AEQ-100 qualified.
TPS65919-Q1 ACTIVE Automotive 3.15V to 5.25V, 4 buck & 4 LDO Power Management IC (PMIC) This product has the same pinout with one less buck and LDO.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet TPS65917-Q1 Power Management Unit (PMU) for Processor datasheet (Rev. D) PDF | HTML 20 Aug 2018
User guide TPS65917-Q1 Technical Reference Manual PDF | HTML 20 Oct 2021
Application note TPS6591x-Q1 Design Checklist (Rev. A) 06 May 2021
User guide TPS65919-Q1 and TPS65917-Q1 User's Guide to Power DRA78x, and TDA3x (Rev. E) 13 Mar 2019
Functional safety information Safety Manual for TPS65917-Q1 Power Management Unit (PMU) for Processor (Rev. E) 08 Mar 2019
Application note POR Generation in TPS65903x, TPS65917-Q1, TPS65919-Q1, and TPS65916 Devices (Rev. A) 21 Sep 2018
Application note TPS65917 Power Estimation Tool (Rev. B) 14 Jun 2018
User guide TPS65917-Q1 User’s Guide to Power DRA7xx and TDA2x/TDA2Ex (Rev. F) 07 May 2018
User guide TPS65919-Q1 and TPS65917-Q1 User's Guide to Power DRA71x, DRA79x, and TDA2E-17 (Rev. E) 07 May 2018
User guide LP87565C-Q1 and TPS65917-Q1 User’s Guide to Power DRA7xxP and TDA2Pxx (Rev. A) 20 Apr 2018
EVM User's guide TPS65917EVM User’s Guide (Rev. B) 09 Feb 2018
Application note Guide to Using the GPADC in TPS65903x, TPS65917-Q1, TPS65919-Q1, and TPS65916 de (Rev. A) 13 Dec 2017
User guide TPS65917-Q1 Register Map (Rev. C) 11 Apr 2017
Design guide Automotive Battery to Point-of-Load Power Solution for TDA2xx Design Guide (Rev. B) 31 Jan 2017
Application note Adaptive (Dynamic) Voltage (Frequency) Scaling – Motivation and Implementations 28 Mar 2014

Design & development

Power-supply solutions

Explore solutions that include the TPS65917-Q1. TI offers power-supply solutions for TI and non-TI systems on a chip (SoCs), processors, microcontrollers, sensors, and field-programmable gate arrays (FPGAs).

Evaluation board

TPS65917EVM — TPS65917-Q1 Power Management IC Evaluation Module

The TPS65917-Q1 device is an integrated power-management integrated circuit (PMIC) for automotive applications.  The device provides five configurable step-down converters with up to 3.5A of output current for memory, processor core, input/output (I/O), or pre-regulation of LDOs. (...)

User guide: PDF
Simulation model

TPS65917-Q1 Unencrypted PSpice Transient Model Package (Rev. B)

SLVMAN2B.ZIP (609 KB) - PSpice Model
Reference designs

TIDA-00805 — Automotive Off-Battery Processor Power Reference Design for ADAS and Infotainment

The TIDA-00805 reference design is an off-battery automotive power solution targeting processors in advanced driver assistance systems (ADAS) like surround view, front camera and driver monitoring, as well as infotainment systems such as cluster and head unit. The design operates directly from a (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos