209-pin (ZXN) package image

TPS65950A3ZXN ACTIVE

Integrated Power Management IC (PMIC) with 3 DC/DCs, 11 LDOs, Audio Codec, USB HS Transceiver

Same as: TPS65950A3ZXN.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65950A3ZXNR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991G

Packaging information

Package | Pins NFBGA (ZXN) | 209
Operating temperature range (°C) -40 to 85
Package qty | Carrier 260 | JEDEC TRAY (5+1)

Features for the TPS65950

  • Power:
    • Three Efficient Step-down Converters
      • VDD1: TPS65950A2 with 1.2 A and
        TPS65950A3 with 1.4 A (for 1-GHz Speed)
      • VDD2: 600 mA
      • VIO: 700 mA
    • 10 External Linear LDOs for Clocks and
      Peripherals
    • SmartReflex™ Dynamic Voltage Management
  • Audio:
    • Voice Codec
    • 15-Bit Linear Codec (8 and 16 kHz)
    • Differential Input Main and Submicrophones
    • Differential Headset Microphone Input
    • Auxiliary/FM Input (Mono or Stereo)
    • Differential 32-Ω Speaker and 16-Ω Headset
      Drivers (External Predrivers for Class D)
    • 8-Ω Stereo Class-D Drivers
    • Pulse Code Modulation (PCM) and TDM
      Interfaces
    • Bluetooth® Interface
    • Automatic Level Control (ALC)
    • Digital and Analog Mixing
    • 16-Bit Linear Audio Stereo DAC (96, 48, 44.1,
      and 32 kHz, and Derivatives)
    • 16-Bit Linear Audio Stereo ADC (48, 44.1, and
      32 kHz, and Derivatives)
    • Digital Microphone Inputs
    • Carkit
  • Charger:
    • Li-ion, Li-on Polymer, and Cobalt-Nickel-
      Manganese Charger
    • Supports Charging with AC-Regulated Charger
      (Maximum 7 V), USB Host Devices, Mobile
      Computing Promotion Consortium (MCPC)
      Devices, USB Chargers, and Carkit Chargers
      (Maximum 7 V)
    • Backup Battery Charger
  • USB:
    • USB 2.0 OTG-Compliant HS Transceivers
    • 12-Bit ULPI
    • USB Power Supply (5-V CP for VBUS)
    • CEA-2011: OTG Transceiver Interface Specification
    • CEA-936A: Mini-USB Analog Carkit Interface
      Specification
    • MCPC ME-Universal Asynchronous
      Receiver/Transmitter (UART) GL-006
      Specification
  • Additional Features:
    • LED Driver Circuit for Two External LEDs
    • 10-Bit MADC with 3 to 8 External Inputs
    • RTC and Retention Modules
    • HS Inter-Integrated Circuit (I2C) Serial Control
    • Thermal Shutdown and Hot-Die Detection
    • Keypad Interface (up to 8 × 8)
    • External Vibrator (Vibrator) Control
    • 19 GPIO Devices
    • 0.4-mm Pitch, 209 Pin, 7-mm × 7-mm Package

Description for the TPS65950

The TPS65950 device is a highly integrated power-management and audio coder/decoder (codec) integrated circuit (IC) that supports the power and peripheral requirements of the OMAP™ application processors. The device contains power management, an audio codec, a universal serial bus (USB) highspeed (HS) transceiver, an AC/USB charger, light-emitting diode (LED) drivers, an analog-to-digital converter (ADC), a real-time clock (RTC), and embedded power control.

The power portion of the device contains three buck converters, two controllable by a dedicated SmartReflex class-3 interface, multiple low-dropout (LDO) regulators, an embedded power controller (EPC) to manage the power-sequencing requirements of OMAP, and an RTC and backup module. The RTC can be powered by a backup battery when the main supply is not present, and the device contains a coin-cell charger to recharge the backup battery as needed.

The USB module provides a HS 2.0 on-the-go (OTG) transceiver suitable for direct connection to the OMAP universal transceiver macrocell interface (UTMI) + low pin interface (ULPI) with an integrated charge pump (CP) and full support for the carkit Consumer Electronics Association (CEA)-936A specification.

The Li-ion battery charger supports charging from AC chargers, USB host devices, USB chargers, or carkits. The device automatically detects the type of charger and provides hardware-controlled linear charging with AC chargers, USB chargers, and carkits, in addition to software-controlled charging for all charger types.

The audio codec in the device includes five digital-to-analog converters (DACs) and two ADCs to provide multiple voice channels and stereo downlink channels that can support all standard audio sample rates through several inter-IC sound (I2S)/time division multiplexing (TDM) format interfaces. The audio output stages on the device include stereo headset amplifiers, two integrated class-D amplifiers providing stereo differential outputs, predrivers for line outputs, and an earpiece amplifier. The input audio stages include three differential microphone inputs, stereo line inputs, and interface for digital microphones. Automatic and programmable gain control is available with all necessary digital filtering, side-tone functions, and popnoise reduction.

The device also provides auxiliary modules, including LED drivers, an ADC, a keypad interface, and general-purpose inputs/outputs (GPIOs). The LED driver can power two LED circuits to illuminate a panel or provide user indicators. The drivers also provide pulse width modulation (PWM) circuits to control the illumination levels of the LEDs. The ADC monitors signals entering the device, such as supply and charging voltages, and has multiple external ADC inputs for system use. The keypad interface implements a built-in scanning algorithm to decode hardware-based key presses and reduce software use. Multiple GPIOs can be used as interrupts when they are configured as inputs.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS65950A3ZXNR ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more