TPS65980

ACTIVE

Thunderbolt™ Bus Power Power Management IC (PMIC)

alarmNotifications Order now

Product details

Processor supplier Generic Processor name Generic Regulated outputs (#) 3 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.5 Vin (max) (V) 15.75 Iout (max) (A) 3.5 Features Eco-mode, Overcurrent protection, Power good, Synchronous rectification, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Switching frequency (typ) (kHz) 1200
Processor supplier Generic Processor name Generic Regulated outputs (#) 3 Step-down DC/DC converter 0 Step-up DC/DC converter 0 LDO 0 Vin (min) (V) 2.5 Vin (max) (V) 15.75 Iout (max) (A) 3.5 Features Eco-mode, Overcurrent protection, Power good, Synchronous rectification, Thermal shutdown Rating Catalog Operating temperature range (°C) -40 to 85 Step-down DC/DC controller 0 Step-up DC/DC controller 0 Switching frequency (typ) (kHz) 1200
VQFN (RHF) 24 20 mm² 5 x 4
  • Powered From Thunderbolt™ Bus
  • 2.5-V to 15.75-V Input
  • 3.3-V Outputs
  • Cable Power Out Current Limit
  • Thermal Shutdown
  • Powered From Thunderbolt™ Bus
  • 2.5-V to 15.75-V Input
  • 3.3-V Outputs
  • Cable Power Out Current Limit
  • Thermal Shutdown

The TPS65980 DC/DC switching regulator that receives power from a Thunderbolt™ or Thunderbolt™ 2 power bus ranging from 2.5-V to 15.75-V and generates three separate 3.3-V supply outputs.

The TBT_OUT supply provides power to the local peripheral Thunderbolt™ controller and support circuitry. The CBL_OUT supply provides power back to the Thunderbolt™ cable and has adjustable current limit. The DEV_OUT supply provides power to all other circuitry in the device to perform its designed function.

The TPS65980 is available in a 24-pin
5mm x 4mm x 0.9mm VQFN package.

The TPS65980 DC/DC switching regulator that receives power from a Thunderbolt™ or Thunderbolt™ 2 power bus ranging from 2.5-V to 15.75-V and generates three separate 3.3-V supply outputs.

The TBT_OUT supply provides power to the local peripheral Thunderbolt™ controller and support circuitry. The CBL_OUT supply provides power back to the Thunderbolt™ cable and has adjustable current limit. The DEV_OUT supply provides power to all other circuitry in the device to perform its designed function.

The TPS65980 is available in a 24-pin
5mm x 4mm x 0.9mm VQFN package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TPS65980 Thunderbolt™ Bus Power Buck/Boost datasheet (Rev. A) PDF | HTML 23 Apr 2014
EVM User's guide TPS65980EVM User's Guide 16 Apr 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS65980EVM — TPS65980EVM: Thunderbolt™ Bus Power Buck/Boost Evaluation Module

The Texas Instruments TPS65980EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS65980: a DC/DC switching regulator that receives power from a Thunderbolt bus ranging from 2.5V to 15.75V on TBT_IN and generates three separate 3.3V supply outputs TBT_OUT, (...)

User guide: PDF
Buy from a distributor
Simulation model

TPS65980 IBIS Model

SLVMA81.ZIP (12 KB) - IBIS Model
Simulation model

TPS65980 Unencrypted PSpice Transient Model Package (Rev. A)

SLVMA85A.ZIP (28 KB) - PSpice Model
Reference designs

TIDA-00268 — Thunderbolt™ Single Port Peripheral Reference Design

The TI Thunderbolt™ Single Port Peripheral reference design is optimized for Thunderbolt 2 systems which have a bandwidth of 20Gbps. The design utilizes the TPS65980 power management unit to reduce the BOM cost up to 50% and reduce the area about 40% over a discrete implementation. This (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHF) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos