TPS702

ACTIVE

500-mA, dual-channel low-dropout voltage regulator with power good & independent enable

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS7A87 ACTIVE 500-mA, low-noise, high-PSRR, dual-channel adjustable ultra-low-dropout voltage regulator Alternative dual LDO with ultra-low-noise performance in a 4-mm x 4-mm WQFN package.

Product details

Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 3.3 Rating Catalog Noise (µVrms) 65 PSRR at 100 KHz (dB) 20 Iq (typ) (mA) 0.19 Thermal resistance θJA (°C/W) 32 Load capacitance (min) (µF) 6.8 Regulated outputs (#) 2 Features Enable, Output discharge, Power good Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Dual output, Fixed Output Iout (max) (A) 0.5 Vin (max) (V) 6 Vin (min) (V) 2.7 Vout (max) (V) 5.5 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.5, 1.8, 2.5, 3.3 Rating Catalog Noise (µVrms) 65 PSRR at 100 KHz (dB) 20 Iq (typ) (mA) 0.19 Thermal resistance θJA (°C/W) 32 Load capacitance (min) (µF) 6.8 Regulated outputs (#) 2 Features Enable, Output discharge, Power good Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 170 Operating temperature range (°C) -40 to 125
HTSSOP (PWP) 20 41.6 mm² 6.5 x 6.4
  • Dual Output Voltages for Split-Supply Applications
  • Independent Enable Functions (See Part Number TPS701xx for Sequenced Outputs)
  • Output Current Range of 500mA on Regulator 1 and 250mA on Regulator 2
  • Fast Transient Response
  • Voltage Options: 3.3V/2.5V, 3.3V/1.8V, 3.3V/1.5V, 3.3V/1.2V, and Dual Adjustable Outputs
  • Open Drain Power-On Reset with 120ms Delay
  • Open Drain Power Good for Regulator 1 and Regulator 2
  • Ultralow 190µA (typ) Quiescent Current
  • 1µA Input Current During Standby
  • Low Noise: 65µVRMS Without Bypass Capacitor
  • Quick Output Capacitor Discharge Feature
  • One Manual Reset Input
  • 2% Accuracy Over Load and Temperature
  • Undervoltage Lockout (UVLO) Feature
  • 20-Pin PowerPAD TSSOP Package
  • Thermal Shutdown Protection
  • Dual Output Voltages for Split-Supply Applications
  • Independent Enable Functions (See Part Number TPS701xx for Sequenced Outputs)
  • Output Current Range of 500mA on Regulator 1 and 250mA on Regulator 2
  • Fast Transient Response
  • Voltage Options: 3.3V/2.5V, 3.3V/1.8V, 3.3V/1.5V, 3.3V/1.2V, and Dual Adjustable Outputs
  • Open Drain Power-On Reset with 120ms Delay
  • Open Drain Power Good for Regulator 1 and Regulator 2
  • Ultralow 190µA (typ) Quiescent Current
  • 1µA Input Current During Standby
  • Low Noise: 65µVRMS Without Bypass Capacitor
  • Quick Output Capacitor Discharge Feature
  • One Manual Reset Input
  • 2% Accuracy Over Load and Temperature
  • Undervoltage Lockout (UVLO) Feature
  • 20-Pin PowerPAD TSSOP Package
  • Thermal Shutdown Protection

The TPS702xx is a low dropout voltage regulator with integrated SVS (RESET, POR, or power on reset) and power good (PG) functions. These devices are capable of supplying 500mA and 250mA by regulator 1 and regulator 2 respectively. Quiescent current is typically 190µA at full load. Differentiated features, such as accuracy, fast transient response, SVS supervisory circuit (power on reset), manual reset input, and independent enable functions provide a complete system solution.

The TPS702xx family of voltage regulators offers very low dropout voltage and dual outputs. These devices have extremely low noise output performance without using any added filter bypass capacitors and are designed to have a fast transient response and be stable with 10µF low ESR capacitors.

These devices have fixed 3.3V/2.5V, 3.3V/1.8V, 3.3V/1.5V, 3.3V/1.2V, and adjustable voltage options. Regulator 1 can support up to 500mA, and regulator 2 can support up to 250mA. Separate voltage inputs allow the designer to configure the source power.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 170mV on regulator 1) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (maximum of 230µA over the full range of output current and full range of temperature). This LDO family also features a sleep mode; applying a high signal to EN1 or EN2 (enable) shuts down regulator 1 or regulator 2, respectively. When a high signal is applied to both EN1 and EN2, both regulators enter sleep mode, thereby reducing the input current to 2µA at TJ = +25°C.

For each regulator, there is an internal discharge transistor to discharge the output capacitor when the regulator is turned off (disabled).

The PG1 pin reports the voltage condition at VOUT1. The PG1 pin can be used to implement a SVS (RESET, POR, or power on reset) for the circuitry supplied by regulator 1. The PG2 pin reports the voltage conditions at VOUT2. The PG2 pin can be used to implement a SVS (power on reset) for the circuitry supplied by regulator 2.

The TPS702xx features a RESET (SVS, POR, or power on reset). RESET output initiates a reset in the event of an undervoltage condition. RESET also indicates the status of the manual reset pin (MR). When MR is in the logic high state, RESET goes to a high impedance state after a 120ms delay. To monitor VOUT1, the PG1 output pin can be connected to MR. To monitor VOUT2, the PG2 output pin can be connected to MR.

The device has an undervoltage lockout UVLO circuit that prevents the internal regulators from turning on until VIN1 reaches 2.5V.

The TPS702xx is a low dropout voltage regulator with integrated SVS (RESET, POR, or power on reset) and power good (PG) functions. These devices are capable of supplying 500mA and 250mA by regulator 1 and regulator 2 respectively. Quiescent current is typically 190µA at full load. Differentiated features, such as accuracy, fast transient response, SVS supervisory circuit (power on reset), manual reset input, and independent enable functions provide a complete system solution.

The TPS702xx family of voltage regulators offers very low dropout voltage and dual outputs. These devices have extremely low noise output performance without using any added filter bypass capacitors and are designed to have a fast transient response and be stable with 10µF low ESR capacitors.

These devices have fixed 3.3V/2.5V, 3.3V/1.8V, 3.3V/1.5V, 3.3V/1.2V, and adjustable voltage options. Regulator 1 can support up to 500mA, and regulator 2 can support up to 250mA. Separate voltage inputs allow the designer to configure the source power.

Because the PMOS device behaves as a low-value resistor, the dropout voltage is very low (typically 170mV on regulator 1) and is directly proportional to the output current. Additionally, since the PMOS pass element is a voltage-driven device, the quiescent current is very low and independent of output loading (maximum of 230µA over the full range of output current and full range of temperature). This LDO family also features a sleep mode; applying a high signal to EN1 or EN2 (enable) shuts down regulator 1 or regulator 2, respectively. When a high signal is applied to both EN1 and EN2, both regulators enter sleep mode, thereby reducing the input current to 2µA at TJ = +25°C.

For each regulator, there is an internal discharge transistor to discharge the output capacitor when the regulator is turned off (disabled).

The PG1 pin reports the voltage condition at VOUT1. The PG1 pin can be used to implement a SVS (RESET, POR, or power on reset) for the circuitry supplied by regulator 1. The PG2 pin reports the voltage conditions at VOUT2. The PG2 pin can be used to implement a SVS (power on reset) for the circuitry supplied by regulator 2.

The TPS702xx features a RESET (SVS, POR, or power on reset). RESET output initiates a reset in the event of an undervoltage condition. RESET also indicates the status of the manual reset pin (MR). When MR is in the logic high state, RESET goes to a high impedance state after a 120ms delay. To monitor VOUT1, the PG1 output pin can be connected to MR. To monitor VOUT2, the PG2 output pin can be connected to MR.

The device has an undervoltage lockout UVLO circuit that prevents the internal regulators from turning on until VIN1 reaches 2.5V.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Dual-Output, Low-Dropout Voltage Regulators datasheet (Rev. E) 06 Dec 2009
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Application note Power Supply Sequencing Solutions for Dual Supply Voltage DSPs (Rev. A) 05 Jul 2000

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos